Hydra-I

Characteristics

  • Robust antenna (IP65)
  • 868 up to 928 MHz
  • ¼ Lambda dipole antenna
  • SMA/m connection
  • -40°C up to 85°C

Applications

  • 868 to 928 MHz applications
  • Industrial applications
  • Long range applications

Products

Filter article data
Filter by
 show  article in 0 product lines
 article in 0 product lines
Reset all
Order Code
Data­sheet
Downloads
Status
Description
f
VSWR
Gpeak(dBi)
H(mm)
Ø D(mm)
m(g)
Z(Ω)
Samples
2600130083
Hydra-I, 915 MHz, 2.5
Downloads
Status Activei| Production is active. Expected lifetime: >10 years.
DescriptionHydra-I 
Frequency915 MHz
VSWR2.5 
Peak Gain0.9 dBi
Height179 mm
Diameter10 mm
Weight14.3 g
Impedance50 Ω

Videos

Videos

WE meet @ Digital Days 2020: Antenna matching. Small overview of the service and portfolio