Characteristics

  • 433 MHz
  • Dipole Antenna
  • SMA/m connector
  • Robust construction

Applications

  • 433 MHz applications
  • Remote control applications
  • Long distance applications

Products

Filter article data
Filter by
 show   article  in  0 product lines
 article  in  0 product lines
Reset all
Order Code
Data­sheet
Downloads
Status
Description
f
VSWR
Gpeak (dBi)
H (mm)
Ø D (mm)
m (g)
Operating Temperature
Z (Ω)
Samples
2600130041
Herse (AMB 1940), 433 MHz, 1.5
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Description Herse (AMB 1940) 
Frequency 433  MHz
VSWR 1.5 
Peak Gain 0 dBi
Height 90 mm
Diameter 12 mm
Weight 9.6 g
Operating Temperature -40 °C up to +80 °C
Impedance 50 Ω

Videos

Videos

WE meet @ Digital Days 2020: Antenna matching. Small overview of the service and portfolio