WE-WPCC WPT/NFC Combination Coil

Characteristics

  • Combination of WPT and NFC in one component
  • Space-saving design
  • Double-sided adhesive tape at the bottom for attachment
  • Applicable for Qi (5 W & 15 W), Air Fuel Alliance, NFC and proprietary solutions with high power levels, where data transfer is needed
  • High permeability ferrite shielding focuses magnetic flux and protects sensitive electronics
  • Litz wire and high quality ferrite for high Q and maximum power transfer efficiency

Applications

  • Applications where wireless power transfer with high power levels and data communication with high data rates are necessary
  • Wireless charging of sensors, smartphones, wearables, handhelds, cameras, smart watches, tablets, etc.
  • Wireless power charging and payment services in one component
  • Peer-to-peer communication and wireless power charging of mobile devices

Wireless Power Transfer Coils WE-WPCC

Wireless Power Transfer Coils WE-WPCC offer the best performance with highest Q-factor and lowest RDC values.

For customer support, please click here!

Products

Filter article data
Filter by
 show  article in 0 product lines
 article in 0 product lines
Reset all
Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Compliance
Size
L1(µH)
L2(µH)
IR DC1(A)
IR DC2(A)
RDC max.(mΩ)
RDC2 max.(mΩ)
fres 1(MHz)
fres 2(MHz)
Q1
Q2
P(W)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
WE-WPCC WPT/NFC Combination Coil
760308103305
SPECQi - Airfuel Alliance - NFC, 45 x 44 x 0.7 mm, 8.8 µH
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
ComplianceQi - Airfuel Alliance - NFC 
Size45 x 44 x 0.7 mm 
Inductance [1]8.8 µH
Inductance [2]1.4 µH
Rated Current DC [1]2.6 A
Rated Current DC [2]5 A
DC Resistance [1]220 mΩ
DC Resistance [2]100 mΩ
Self Resonant Frequency [1]22 MHz
Self Resonant Frequency [2]50 MHz
Q-Factor30 
Q-Factor47 
Power Capability [1]50 W
WE-WPCC WPT/NFC Combination Coil
760308102306
SPECQi - Airfuel Alliance - NFC, 44 x 44 x 1 mm, 8 µH
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
ComplianceQi - Airfuel Alliance - NFC 
Size44 x 44 x 1 mm 
Inductance [1]8 µH
Inductance [2]1.4 µH
Rated Current DC [1]2 A
Rated Current DC [2]5 A
DC Resistance [1]400 mΩ
DC Resistance [2]100 mΩ
Self Resonant Frequency [1]17.5 MHz
Self Resonant Frequency [2]50 MHz
Q-Factor19 
Q-Factor47 
Power Capability [1]40 W
WE-WPCC WPT/NFC Combination Coil
760308103307
SPECQi - Airfuel Alliance - NFC, 40 x 27 x 1 mm, 8 µH
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
ComplianceQi - Airfuel Alliance - NFC 
Size40 x 27 x 1 mm 
Inductance [1]8 µH
Inductance [2]1.6 µH
Rated Current DC [1]1.5 A
Rated Current DC [2]4 A
DC Resistance [1]350 mΩ
DC Resistance [2]100 mΩ
Self Resonant Frequency [1]22 MHz
Self Resonant Frequency [2]54 MHz
Q-Factor19 
Q-Factor47 
Power Capability [1]30 W
WE-WPCC WPT/NFC Combination Coil
760308101150
SPECQi - Airfuel Alliance - NFC, Ø 65 x 3.5 mm, 6.3 µH
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
ComplianceQi - Airfuel Alliance - NFC 
SizeØ 65 x 3.5 mm 
Inductance [1]6.3 µH
Inductance [2]1.2 µH
Rated Current DC [1]7.5 A
Rated Current DC [2]7 A
DC Resistance [1]48 mΩ
DC Resistance [2]55 mΩ
Self Resonant Frequency [1]20 MHz
Self Resonant Frequency [2]48 MHz
Q-Factor100 
Q-Factor50 
Power Capability [1]100 W
WE-WPCC WPT/NFC Combination Coil
760308101312
SPECQi - Airfuel Alliance - NFC, Ø 54 x 4 mm, 24 µH
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
ComplianceQi - Airfuel Alliance - NFC 
SizeØ 54 x 4 mm 
Inductance [1]24 µH
Inductance [2]0.7 µH
Rated Current DC [1]6 A
Rated Current DC [2]13 A
DC Resistance [1]90 mΩ
DC Resistance [2]30 mΩ
Self Resonant Frequency [1]7 MHz
Self Resonant Frequency [2]63 MHz
Q-Factor125 
Q-Factor30 
Power Capability [1]100 W

Service & Support

Do you have questions regarding Design-In Support or Applications? We will be glad to help you! We can answer your inquiry with just a few details. You will be contacted as soon as possible.

design-in-support icon bleistift

Design-In Support  

  • Product related support
  • Troubleshooting and individual design solutions
  • Design Tools
layout-review-support icon magnifying glass

Applications

  • Support regarding application selection
  • Further support

Videos

Würth Elektronik illustrates Wireless Power Transfer (WPT)

Videos