ComponentsPassive ComponentsEMC ComponentsFerrites for Cable AssemblySnap Ferrites for Cable Assembly
WE-STAR-TEC
EXTENDEDMulti-purpose Ferrite
Characteristics
- With reliable flexible cable fixing, developed in-house
- Pre-fixing cable system facilitates the assembly process
- Cable clamping protection
- Internal security locking system with key technology WE-STAR-KEY (safety key) prevents unauthorized removing from the cable
- One key in each sample shipment
- Classification of the plastic housing: UL94 V0
- Operating temperature: –50 °C to +105 °C
- Core material: NiZn
Applications
- EMC ferrite for the additional EMI suppression in the frequency area from 1 MHz to 1 GHz
- Fastening for round cables with diameter 2.0 mm to 25.0 mm or if winded more turns through the ferrite
- Reusable thanks to STAR-KEY technology, ideal for testing and measuring purposes in EMC laboratories
Products
Filter by
show in
article in 0 product lines
Reset allOrder Code | Datasheet | Simulation | Downloads | Status | Ø Cable(mm) | Z @ 25 MHz 1 turn(Ω) | Z @ 100 MHz 1 turn(Ω) | Material | L(mm) | W(mm) | H(mm) | Color | Safety Key | Design Kit | Alpha-Rack | STAR-CLIP Fixation | SamplesAvailability & Sample | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74271140 | SPEC2 - 3, 92 Ω, 178 Ω | Availability – | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Cable Diameter 2 - 3 | Impedance @ 25 MHz 1 turn92 Ω | Impedance @ 100 MHz 1 turn178 Ω | Material4 W 620 | Length32.6 mm | Width19 mm | Height13 mm | Plastic Housing ColorGrey | Safety Key | Design Kit | Alpha-Rack | STAR-CLIP Fixation – | –Check availability | ||
![]() | 74271140S | SPEC2 - 3, 92 Ω, 178 Ω | Availability – | Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | Cable Diameter 2 - 3 | Impedance @ 25 MHz 1 turn92 Ω | Impedance @ 100 MHz 1 turn178 Ω | Material4 W 620 | Length32.6 mm | Width19 mm | Height13 mm | Plastic Housing ColorBlack | Safety Key | Design Kit – | Alpha-Rack – | STAR-CLIP Fixation – | –Check availability | ||
![]() | 74271142 | SPEC3.5 - 5, 92 Ω, 178 Ω | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Cable Diameter 3.5 - 5 | Impedance @ 25 MHz 1 turn92 Ω | Impedance @ 100 MHz 1 turn178 Ω | Material4 W 620 | Length32.6 mm | Width19 mm | Height13 mm | Plastic Housing ColorGrey | Safety Key | Design Kit | Alpha-Rack | STAR-CLIP Fixation – | –Check availability | ||
![]() | 74271142S | SPEC3.5 - 5, 92 Ω, 178 Ω | Availability – | Downloads– | Status Activei| Production is active. Expected lifetime: >10 years. | Cable Diameter 3.5 - 5 | Impedance @ 25 MHz 1 turn92 Ω | Impedance @ 100 MHz 1 turn178 Ω | Material4 W 620 | Length32.6 mm | Width19 mm | Height13 mm | Plastic Housing ColorBlack | Safety Key | Design Kit – | Alpha-Rack – | STAR-CLIP Fixation – | –Check availability | |
![]() | 74271111 | SPEC3.5 - 5, 175 Ω, 316 Ω | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Cable Diameter 3.5 - 5 | Impedance @ 25 MHz 1 turn175 Ω | Impedance @ 100 MHz 1 turn316 Ω | Material4 W 620 | Length41 mm | Width23.4 mm | Height18 mm | Plastic Housing ColorGrey | Safety Key | Design Kit | Alpha-Rack | STAR-CLIP Fixation | –Check availability | ||
![]() | 74271111S | SPEC3.5 - 5, 175 Ω, 316 Ω | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Cable Diameter 3.5 - 5 | Impedance @ 25 MHz 1 turn175 Ω | Impedance @ 100 MHz 1 turn316 Ω | Material4 W 620 | Length41 mm | Width23.4 mm | Height18 mm | Plastic Housing ColorBlack | Safety Key | Design Kit – | Alpha-Rack – | STAR-CLIP Fixation | –Check availability | ||
![]() | 74271112 | SPEC4.5 - 6, 175 Ω, 316 Ω | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Cable Diameter 4.5 - 6 | Impedance @ 25 MHz 1 turn175 Ω | Impedance @ 100 MHz 1 turn316 Ω | Material4 W 620 | Length41 mm | Width23.4 mm | Height18 mm | Plastic Housing ColorGrey | Safety Key | Design Kit | Alpha-Rack | STAR-CLIP Fixation | –Check availability | ||
![]() | 74271112S | SPEC4.5 - 6, 175 Ω, 316 Ω | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Cable Diameter 4.5 - 6 | Impedance @ 25 MHz 1 turn175 Ω | Impedance @ 100 MHz 1 turn316 Ω | Material4 W 620 | Length41 mm | Width23.4 mm | Height18 mm | Plastic Housing ColorBlack | Safety Key | Design Kit – | Alpha-Rack – | STAR-CLIP Fixation | –Check availability | ||
![]() | 74271131 | SPEC6 - 7.5, 125 Ω, 235 Ω | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Cable Diameter 6 - 7.5 | Impedance @ 25 MHz 1 turn125 Ω | Impedance @ 100 MHz 1 turn235 Ω | Material4 W 620 | Length40 mm | Width24 mm | Height20 mm | Plastic Housing ColorGrey | Safety Key | Design Kit | Alpha-Rack | STAR-CLIP Fixation | –Check availability | ||
![]() | 74271131S | SPEC6 - 7.5, 125 Ω, 235 Ω | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Cable Diameter 6 - 7.5 | Impedance @ 25 MHz 1 turn125 Ω | Impedance @ 100 MHz 1 turn235 Ω | Material4 W 620 | Length40 mm | Width24 mm | Height20 mm | Plastic Housing ColorBlack | Safety Key | Design Kit – | Alpha-Rack – | STAR-CLIP Fixation | –Check availability | ||
![]() | 74271132 | SPEC7 - 8.5, 125 Ω, 235 Ω | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Cable Diameter 7 - 8.5 | Impedance @ 25 MHz 1 turn125 Ω | Impedance @ 100 MHz 1 turn235 Ω | Material4 W 620 | Length40 mm | Width24 mm | Height20 mm | Plastic Housing ColorGrey | Safety Key | Design Kit | Alpha-Rack | STAR-CLIP Fixation | –Check availability | ||
![]() | 74271132S | SPEC7 - 8.5, 125 Ω, 235 Ω | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Cable Diameter 7 - 8.5 | Impedance @ 25 MHz 1 turn125 Ω | Impedance @ 100 MHz 1 turn235 Ω | Material4 W 620 | Length40 mm | Width24 mm | Height20 mm | Plastic Housing ColorBlack | Safety Key | Design Kit – | Alpha-Rack – | STAR-CLIP Fixation | –Check availability | ||
![]() | 74271221 | SPEC8.5 - 10.5, 158 Ω, 278 Ω | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Cable Diameter 8.5 - 10.5 | Impedance @ 25 MHz 1 turn158 Ω | Impedance @ 100 MHz 1 turn278 Ω | Material4 W 620 | Length41.6 mm | Width33.5 mm | Height28.4 mm | Plastic Housing ColorGrey | Safety Key | Design Kit | Alpha-Rack | STAR-CLIP Fixation | –Check availability | ||
![]() | 74271221S | SPEC8.5 - 10.5, 158 Ω, 278 Ω | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Cable Diameter 8.5 - 10.5 | Impedance @ 25 MHz 1 turn158 Ω | Impedance @ 100 MHz 1 turn278 Ω | Material4 W 620 | Length41.6 mm | Width33.5 mm | Height28.4 mm | Plastic Housing ColorBlack | Safety Key | Design Kit – | Alpha-Rack – | STAR-CLIP Fixation | –Check availability | ||
![]() | 74271222 | SPEC10.5 - 12.5, 158 Ω, 278 Ω | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Cable Diameter 10.5 - 12.5 | Impedance @ 25 MHz 1 turn158 Ω | Impedance @ 100 MHz 1 turn278 Ω | Material4 W 620 | Length41.6 mm | Width33.5 mm | Height28.4 mm | Plastic Housing ColorGrey | Safety Key | Design Kit | Alpha-Rack | STAR-CLIP Fixation | –Check availability | ||
![]() | 74271222S | SPEC10.5 - 12.5, 158 Ω, 278 Ω | Availability – | Downloads– | Status Activei| Production is active. Expected lifetime: >10 years. | Cable Diameter 10.5 - 12.5 | Impedance @ 25 MHz 1 turn158 Ω | Impedance @ 100 MHz 1 turn278 Ω | Material4 W 620 | Length41.6 mm | Width33.5 mm | Height28.4 mm | Plastic Housing ColorBlack | Safety Key | Design Kit – | Alpha-Rack – | STAR-CLIP Fixation | –Check availability | |
![]() | 74271151 | SPEC12 - 15, 200 Ω, 330 Ω | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Cable Diameter 12 - 15 | Impedance @ 25 MHz 1 turn200 Ω | Impedance @ 100 MHz 1 turn330 Ω | Material4 W 620 | Length48.4 mm | Width38.8 mm | Height35 mm | Plastic Housing ColorGrey | Safety Key | Design Kit – | Alpha-Rack | STAR-CLIP Fixation – | –Check availability | ||
![]() | 74271151S | SPEC12 - 15, 200 Ω, 330 Ω | Availability – | Downloads– | Status Activei| Production is active. Expected lifetime: >10 years. | Cable Diameter 12 - 15 | Impedance @ 25 MHz 1 turn200 Ω | Impedance @ 100 MHz 1 turn330 Ω | Material4 W 620 | Length48.4 mm | Width38.8 mm | Height35 mm | Plastic Housing ColorBlack | Safety Key | Design Kit – | Alpha-Rack – | STAR-CLIP Fixation – | –Check availability | |
![]() | 74271211 | SPEC17 - 21, 210 Ω, 335 Ω | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Cable Diameter 17 - 21 | Impedance @ 25 MHz 1 turn210 Ω | Impedance @ 100 MHz 1 turn335 Ω | Material4 W 620 | Length55.4 mm | Width46.5 mm | Height43 mm | Plastic Housing ColorGrey | Safety Key | Design Kit – | Alpha-Rack | STAR-CLIP Fixation – | –Check availability | ||
![]() | 74271211S | SPEC17 - 21, 210 Ω, 335 Ω | Availability – | Downloads– | Status Activei| Production is active. Expected lifetime: >10 years. | Cable Diameter 17 - 21 | Impedance @ 25 MHz 1 turn210 Ω | Impedance @ 100 MHz 1 turn335 Ω | Material4 W 620 | Length55.4 mm | Width46.5 mm | Height43 mm | Plastic Housing ColorBlack | Safety Key | Design Kit – | Alpha-Rack – | STAR-CLIP Fixation – | –Check availability | |
![]() | 74271251 | SPEC22 - 25, 270 Ω, 420 Ω | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Cable Diameter 22 - 25 | Impedance @ 25 MHz 1 turn270 Ω | Impedance @ 100 MHz 1 turn420 Ω | Material4 W 620 | Length61.3 mm | Width59.5 mm | Height55 mm | Plastic Housing ColorGrey | Safety Key | Design Kit – | Alpha-Rack | STAR-CLIP Fixation – | –Check availability | ||
![]() | 74271251S | SPEC22 - 25, 270 Ω, 420 Ω | Availability – | Downloads– | Status Activei| Production is active. Expected lifetime: >10 years. | Cable Diameter 22 - 25 | Impedance @ 25 MHz 1 turn270 Ω | Impedance @ 100 MHz 1 turn420 Ω | Material4 W 620 | Length61.3 mm | Width59.5 mm | Height55 mm | Plastic Housing ColorBlack | Safety Key | Design Kit – | Alpha-Rack – | STAR-CLIP Fixation – | –Check availability |
Availability Forecast
WE item number Packaging unitsLead time
––– weeks
| Expected Availability | Opening inventory | Quantity |
|---|---|---|
| Current Availability | – | – |
There is no forecast for this quantity request.
Does it just not fit? Please contact us.Simply contact our service team for special orders and bulk quantities.Contact us
Assortments
Articles from this product series can be found in the following assortments: