Size | Dimensions | ||
---|---|---|---|
EXT. | WE-SL |
LTSpice files
Characteristics
- Two or four winding configuration
- Core material: NiZn/MnZn
- Rated voltage: 80 VDC (42 VAC)
- Flammability corresponding to UL 94 V-0
- Climatic category 40/125/21
Applications
- Current compensated choke for data and signal lines
- Power supply system
- Signal and sensor lines
- Suppression of common mode noise
- ISDN-Bus
Products
WE-SL
Order Code | Datasheet | Simulation | Downloads | L (µH) | Zmax (Ω) | IR (mA) | VR (V) | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|
NEW | 744207 | SPEC | 7 files | 35 | 1100 | 2700 | 80 | – | ||
NEW | 744206 | SPEC | 7 files | 60 | 1600 | 2000 | 80 | 744725 | ||
NEW | 744205 | SPEC | 7 files | 100 | 900 | 700 | 80 | 744725 | ||
NEW | 744204 | SPEC | 7 files | 250 | 1400 | 600 | 80 | – | ||
NEW | 744203 | SPEC | 7 files | 500 | 3000 | 400 | 80 | – | ||
NEW | 744202 | SPEC | 7 files | 1000 | 5000 | 350 | 80 | – | ||
NEW | 744201 | SPEC | 7 files | 4700 | 14000 | 200 | 80 | 744725 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
NEW | 744207 | SPEC | |
NEW | 744206 | SPEC | |
NEW | 744205 | SPEC | |
NEW | 744204 | SPEC | |
NEW | 744203 | SPEC | |
NEW | 744202 | SPEC | |
NEW | 744201 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | L (µH) | Zmax (Ω) | IR (mA) | VR (V) | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments:
Videos
Videos
Würth Elektronik Webinar: Extremely High Speed Data Line Chokes
Videos
Würth Elektronik Webinar: EMC Filters – From component to design