Characteristics
- Customizable Product Series:
- Dimensions
- Shape
- Base material
- Plating - Suitable for automated placement
- Material: copper-beryllium (CuBe) gold-plated (Au)
- Different types and sizes available
- Corrossion-resistant
- Wear-resistant
- High temperatures and mechanical weight have no influence on the excellent connection properties
- Reliable solderability
- Customized materials and platings are possible
- Customized types and sizes are possible
Applications
- Contact between PCB's earth and housing
- Low Ω HF connection between earthing points of two PCB's lying upon each other
- Earthing of cooling units on high frequency
- Connection between signal and power supply of two PCB's on track
- Connection between PCB's and extern elements
Products
Order Code | Datasheet | Simulation | Downloads | W (mm) | H (mm) | Recommended Working Height Min. (mm) | Recommended Working Height Max. (mm) | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|
331031271520 | SPEC | 7 files | 1.5 | 2 | 1.6 | 1.7 | 331001 | |||
331031321515 | SPEC | 7 files | 1.5 | 1.5 | 1 | 1.2 | 331001 | |||
331011452048 | SPEC | 7 files | 2 | 4.8 | 4 | 4.5 | 331001 | |||
331041402053 | SPEC | 7 files | 2 | 5.3 | 4.4 | 5 | 331001 | |||
331051472057 | SPEC | 7 files | 2 | 5.7 | 4.6 | 5.4 | 331001 | |||
331081302025 | SPEC | 7 files | 2 | 2.5 | 2 | 2.2 | 331001 331002 | |||
331161452070 | SPEC | 7 files | 2 | 7 | 6 | 6.7 | 331001 | |||
331171302030 | SPEC | 7 files | 2 | 3 | 2.5 | 2.7 | 331001 | |||
331171302035 | SPEC | 6 files | 2 | 3.5 | 3 | 3.2 | 331001 | |||
331221602040 | SPEC | 7 files | 2 | 4 | 5 | 5.7 | 331001 331002 | |||
331246501860 | SPEC | 7 files | 2.2 | 6 | 3.7 | 5.8 | 331002 | |||
331256381840 | SPEC | 7 files | 2.2 | 4 | 2.5 | 3.8 | 331002 | |||
331141352540 | SPEC | 7 files | 2.5 | 4 | 3.4 | 3.7 | 331001 | |||
331151702562 | SPEC | 7 files | 2.5 | 6.2 | 5 | 5.9 | 331001 331002 | |||
331161702513 | SPEC | 7 files | 2.5 | 13 | 10 | 12.5 | 331001 331002 | |||
331011452535 | SPEC | 8 files | 2.5 | 3.5 | 3 | 3.2 | – | |||
331236362553 | SPEC | 7 files | 2.5 | 5.3 | 3.4 | 5 | 331002 | |||
331061603010 | SPEC | 7 files | 3 | 10 | 8.3 | 9.7 | 331001 | |||
331211503040 | SPEC | 7 files | 3 | 4 | 2.5 | 3.7 | 331001 331002 | |||
331265563040 | SPEC | 7 files | 3 | 4 | 2.2 | 3.4 | 331002 | |||
331276483050 | SPEC | 7 files | 3 | 5 | 2.1 | 4.8 | 331002 | |||
331061603012 | SPEC | – | 3 files | 3 | 12 | 8 | 11.5 | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
331031271520 | SPEC | ||
331031321515 | SPEC | ||
331011452048 | SPEC | ||
331041402053 | SPEC | ||
331051472057 | SPEC | ||
331081302025 | SPEC | ||
331161452070 | SPEC | ||
331171302030 | SPEC | ||
331171302035 | SPEC | ||
331221602040 | SPEC | ||
331246501860 | SPEC | ||
331256381840 | SPEC | ||
331141352540 | SPEC | ||
331151702562 | SPEC | ||
331161702513 | SPEC | ||
331011452535 | SPEC | ||
331236362553 | SPEC | ||
331061603010 | SPEC | ||
331211503040 | SPEC | ||
331265563040 | SPEC | ||
331276483050 | SPEC | ||
331061603012 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | W (mm) | H (mm) | Recommended Working Height Min. (mm) | Recommended Working Height Max. (mm) | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments:
Videos
Würth Elektronik Webinar: A Practical Guide to EMI Shielding of Electronic Devices
Videos
Würth Elektronik Webinar: EMC Shielding 101 - Designer's Approach