LTSpice files
Characteristics
- Rated current up to 15 A
- Inductance is independent from rated DC current
- High mechanical stability
- High saturation currents
- Operating temperature: –40 ºC to +150 ºC
- Custom designs on request
Applications
- Switching regulators
- Motors
- Power amplifiers
- Power supplies
- Broadband filtering
- Typical in VHF
Application Notes
Products
Order Code | Datasheet | Simulation | Downloads | L (µH) | IR (A) | RDC (mΩ) | L (mm) | W (mm) | H (mm) | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|
744710203 | SPEC | 8 files | 2 | 2.5 | 11 | 12.3 | – | – | 744713 | ||
744710205 | SPEC | 7 files | 2 | 5 | 6.5 | 14 | – | – | 744713 | ||
744710210 | SPEC | 7 files | 2 | 10 | 3.8 | 15.4 | – | – | 744713 | ||
744710215 | SPEC | 7 files | 2 | 15 | 1.7 | 25.7 | – | – | 744713 | ||
744710603 | SPEC | 7 files | 6 | 2.5 | 22 | 15.4 | – | – | 744713 | ||
744710605 | SPEC | 7 files | 6 | 5 | 11.7 | 20.5 | – | – | 744713 | ||
744710610 | SPEC | 7 files | 6 | 10 | 6.5 | 25.7 | – | – | 744713 | ||
744710615 | SPEC | 7 files | 6 | 15 | 3.5 | 30 | – | – | 744713 | ||
744711003 | SPEC | 7 files | 10 | 2.5 | 33 | 18.5 | – | – | 744713 | ||
744711005 | SPEC | 7 files | 10 | 5 | 15.1 | 22.5 | – | – | 744713 | ||
744711010 | SPEC | 7 files | 10 | 10 | 8.8 | 30.9 | – | – | 744713 | ||
744711015 | SPEC | 7 files | 10 | 15 | 5.7 | 30.8 | 29.2 | 12 | 744713 |
Order Code | Datasheet | Simulation |
---|---|---|
744710203 | SPEC | |
744710205 | SPEC | |
744710210 | SPEC | |
744710215 | SPEC | |
744710603 | SPEC | |
744710605 | SPEC | |
744710610 | SPEC | |
744710615 | SPEC | |
744711003 | SPEC | |
744711005 | SPEC | |
744711010 | SPEC | |
744711015 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | L (µH) | IR (A) | RDC (mΩ) | L (mm) | W (mm) | H (mm) | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments:
Videos
Würth Elektronik Webinar: EMC Filters – From component to design