WE-RCIS Rod Core Inductor SMT

Characteristics

  • High Current capability
  • Very high saturation performance
  • High insertion loss at FM band
  • Broadband suppression
  • Robust mechanical design
  • Packaging: tape & reel / pick & place
  • Operating temperature up to +150ºC
  • Automotive approved

Applications

  • Integrated DC/DC converters
  • EMC suppression in motor drive systems
  • Infotainment Systems

Products

Filter article data
Filter by
 show  articles in 0 product lines
 articles in 0 product lines
Reset all
Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
L(mm)
Ø D(mm)
G(mm)
Ø F(mm)
L(µH)
IR(A)
RDC(mΩ)
fres(MHz)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
7847227027
SPEC14.9 mm, 6.5 mm, 6.5 mm

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length14.9 mm
Diameter6.5 mm
Pin length6.5 mm
Pin Diameter1 mm
Inductance2.72 µH
Rated Current10 A
DC Resistance6.4 mΩ
Self Resonant Frequency100 MHz
Check availability
7847227010
SPEC15 mm, 7.1 mm, 7 mm

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length15 mm
Diameter7.1 mm
Pin length7 mm
Pin Diameter1.5 mm
Inductance1 µH
Rated Current22.5 A
DC Resistance2 mΩ
Self Resonant Frequency213 MHz
Check availability
7847229020
SPEC18 mm, 9.3 mm, 5.5 mm

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length18 mm
Diameter9.3 mm
Pin length5.5 mm
Pin Diameter1.5 mm
Inductance1.96 µH
Rated Current15 A
DC Resistance2.4 mΩ
Self Resonant Frequency134 MHz
Check availability
7847232045
SPEC25 mm, 11.5 mm, 6 mm

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length25 mm
Diameter11.5 mm
Pin length6 mm
Pin Diameter1.5 mm
Inductance4.45 µH
Rated Current12 A
DC Resistance3.8 mΩ
Self Resonant Frequency40 MHz
Check availability