WE-MCA Antennas

Characteristics

  • SMT multilayer chip antenna
  • Extremely low profile
  • Omni-directional radiation pattern
  • Excellent size to performance ratio
  • Smallest form factor in the industry
  • Less ground clearance
  • Operating temperature: -40 °C to +85°C

Applications

  • Home RF/Smart home
  • GSM 900
  • WLAN/WiFi
  • Bluetooth
  • GPS/GNSS
  • ZigBee
  • Cellular Communication, 4G/LTE

Antenna Matching and Characterization Support

Würth Elektronik is offering not just the components for a matched Antenna Network, we can also support in the process of designing.

Learn more

Products

All
Single band
Dual band
Filter article data
Filter by
 show   article  in  2 product lines
 article  in  2 product lines
Reset all
Order Code
Data­sheet
Simu­lation
Downloads
Status
Frequency Range
Gpeak (dBi)
VSWR
Frequency Range 2
Gpeak,2 (dBi)
VSWR1
Z (Ω)
Size
Design Kit
Samples
7488910043
423-443 MHz, -4 dBi, 2
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Frequency Range Min & Max 423-443 MHz
Peak Gain -4 dBi
VSWR
Impedance 50 Ω
Size 25 x 5 mm 
Design Kit
7488918022
700-960 MHz, 2.1 dBi, 4
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Frequency Range Min & Max 700-960 MHz
Peak Gain 2.1 dBi
VSWR
Frequency Range Min & Max 2 1710-2690 MHz
Peak Gain 5.5 dBi
VSWR 1
Impedance 50 Ω
Size 40 x 6 mm 
Design Kit
7488910092
868-960 MHz, -0.7 dBi, 2.5
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Frequency Range Min & Max 868-960 MHz
Peak Gain -0.7 dBi
VSWR 2.5 
Impedance 50 Ω
Size 11 x 5.1 mm 
Design Kit
7488910915
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Frequency Range Min & Max 902-928 MHz
Peak Gain 0.5 dBi
VSWR
Impedance 50 Ω
Size 5.2 x 3.7 mm 
Design Kit
7488920157
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Frequency Range Min & Max 1550-1600 MHz
Peak Gain 3.4 dBi
VSWR
Impedance 50 Ω
Size 5.2 x 3.7 mm 
Design Kit
7488915724
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Frequency Range Min & Max 1570-1580 MHz
Peak Gain 0.69 dBi
VSWR 2.5 
Frequency Range Min & Max 2 2400-2500 MHz
Peak Gain 0.97 dBi
VSWR 1
Impedance 50 Ω
Size 3.2 x 1.7 mm 
Design Kit
7488912455
2400-2500 MHz, 1 dBi, 2.2
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Frequency Range Min & Max 2400-2500 MHz
Peak Gain 1 dBi
VSWR 2.2 
Frequency Range Min & Max 2 4900-5875 MHz
Peak Gain -1.5 dBi
VSWR 1 2.2 
Impedance 50 Ω
Size 8.5 x 1.6 mm 
Design Kit
7488920245
2400-2500 MHz, 1.3 dBi, 2
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Frequency Range Min & Max 2400-2500 MHz
Peak Gain 1.3 dBi
VSWR
Impedance 50 Ω
Size 7.6 x 3.5 mm 
Design Kit
7488960245
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Frequency Range Min & Max 2400-2500 MHz
Peak Gain 3 dBi
VSWR 2.5 
Impedance 50 Ω
Size 5.2 x 3.7 mm 
Design Kit
7488922455
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Frequency Range Min & Max 2400-2500 MHz
Peak Gain 3 dBi
VSWR
Frequency Range Min & Max 2 5000-6000 MHz
Peak Gain 3.3 dBi
VSWR 1
Impedance 50 Ω
Size 5.2 x 3.7 mm 
Design Kit
74889102450
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Frequency Range Min & Max 2400-2500 MHz
Peak Gain 3 dBi
VSWR
VSWR 1
Impedance 50 Ω
Size 9.0 x 2.0 mm 
Design Kit
74889302450
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Frequency Range Min & Max 2400-2500 MHz
Peak Gain 0.5 dBi
VSWR
VSWR 1
Impedance 50 Ω
Size 3.2 x 1.6 mm 
Design Kit
74889502450
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Frequency Range Min & Max 2400-2500 MHz
Peak Gain 2.5 dBi
VSWR
VSWR 1
Impedance 50 Ω
Size 5.2 x 2.1 mm 
Design Kit
74889402450
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Frequency Range Min & Max 2400-2500 MHz
Peak Gain 2.7 dBi
VSWR
VSWR 1
Impedance 50 Ω
Size 7.0 x 2.0 mm 
Design Kit

Assortments

Articles from this product series can be found in the following assortments:

Videos

Würth Elektronik Webinar: Antenna Matching Network optimization & the effect of coaxial connectors

Videos

Würth Elektronik Webinar: Discover Radio Communication

Videos

Videos

Würth Elektronik Webinar: Certification, Policies & Guidelines for wireless communication

Videos

Würth Elektronik practice-oriented webinar: RF modules design do’s and don’ts

Videos

WE meet @ Digital Days 2020: Antenna matching. Small overview of the service and portfolio