WE-LT Conductive Shielding Gasket
| Size | Dimensions | Material | |
|---|---|---|---|
Square | Polyether Urethane Foam | ||
D-Profile | Polyether Urethane Foam | ||
C-Profile | Polyether Urethane Foam | ||
P-Profile | Polyether Urethane Foam | ||
KnifeEdge-Profile | Polyether Urethane Foam | ||
L-Profile | Polyether Urethane Foam | ||
M-Profile | Polyether Urethane Foam |
Characteristics
- Centered, double-sided adhesive tape with removable tape for easy mounting
- Shielding of over 80 dB @ 100 MHz can be reached
- Typical surface resistance far below 8 mΩ
- Flammability class: UL-94 V0
- IP54 protection against dust and splashed water
- Various profiles ex stock or customizable products available. Request now! Request for customized components WE-LT
Applications
- Displays
- Metal housings
- Switching cabinets
- Depending on the application an IP54 protection
class could be reached, that means by the use of the
shielding gasket a protection against dust (index 5)
and protection against splashed water (index 4)
could be offered
Products
Order Code | Datasheet | Simulation | Downloads | Status | L(mm) | W(mm) | H(mm) | Shielding Effectiveness @ 100 MHz(dB) | Shielding Effectiveness @ 1 GHz(dB) | RS(Ω) | Material | Alpha-Rack | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 3020202 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width2 mm | Height2 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz86 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 3020301 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width3 mm | Height1 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz86 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 3020302 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width3 mm | Height2 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz86 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 3020303 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width3 mm | Height3 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz86 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 3020401 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width4 mm | Height1 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz86 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 3020402 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width4 mm | Height2 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz86 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 3020403 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width4 mm | Height3 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz86 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 30205005 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width5 mm | Height0.5 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz86 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 3020501 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width5 mm | Height1 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz86 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 30205015 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width5 mm | Height1.5 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz86 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 3020502 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width5 mm | Height2 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz86 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 3020503 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width5 mm | Height3 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz86 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 3020504 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width5 mm | Height4 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz86 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 3020505 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width5 mm | Height5 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz86 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 3020601 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width6 mm | Height1 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz86 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 3020602 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width6 mm | Height2 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz86 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 30206025 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width6 mm | Height2.5 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz86 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 3020603 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width6 mm | Height3 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz86 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 3020604 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width6 mm | Height4 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz86 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 3020605 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width6 mm | Height5 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz86 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 3020606 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width6 mm | Height6 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz86 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 3020607 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width6 mm | Height7 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz86 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 3020608 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width6 mm | Height8 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz86 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 302064032 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width6.4 mm | Height3.2 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz86 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 302064064 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width6.4 mm | Height6.4 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz86 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 3020701 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width7 mm | Height1 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz86 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 3020702 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width7 mm | Height2 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz86 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 30207032 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width7 mm | Height3.2 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz86 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 3020705 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width7 mm | Height5 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz86 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 3020706 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width7 mm | Height6 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz86 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 3020707 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width7 mm | Height7 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz86 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 3020802 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width8 mm | Height2 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz86 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 3020803 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width8 mm | Height3 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz86 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 3020804 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width8 mm | Height4 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz86 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 3020805 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width8 mm | Height5 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz86 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 3020808 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width8 mm | Height8 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz86 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 3020812 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width8 mm | Height12 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz86 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 3020903 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width9 mm | Height3 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz86 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 3020905 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width9 mm | Height5 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz86 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 3020906 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width9 mm | Height6 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz86 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 3020907 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width9 mm | Height7 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz86 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 3020909 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width9 mm | Height9 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz86 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 302095032 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width9.5 mm | Height3.2 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz86 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 3029564 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width9.5 mm | Height6.4 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz86 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 302095095 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width9.5 mm | Height9.5 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz86 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 30210005 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width10 mm | Height0.5 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz86 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 3021001 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width10 mm | Height1 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz86 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 3021002 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width10 mm | Height2 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz86 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 3021003 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width10 mm | Height3 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz86 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 3021004 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width10 mm | Height4 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz86 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 3021005 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width10 mm | Height5 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz86 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 3021007 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width10 mm | Height7 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz86 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack | |||
![]() | 3021008 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width10 mm | Height8 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz86 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 3021010 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width10 mm | Height10 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz86 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 3021012 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width10 mm | Height12 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz86 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 3021013 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width10 mm | Height13 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz86 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 3021015 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width10 mm | Height15 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz86 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 3021025 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width10 mm | Height25 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz86 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 3021030 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width10 mm | Height30 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz86 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 302105115 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width10.5 mm | Height11.5 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz86 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 302115105 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width11.5 mm | Height10.5 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz86 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 30213064 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width12 mm | Height6.4 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz86 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 30213095 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width12 mm | Height9.5 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz86 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 3021210 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width12 mm | Height10 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz86 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 3021313 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width13 mm | Height13 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz86 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 3021213 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width12 mm | Height13 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz86 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 3021301 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width13 mm | Height1 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz86 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 3021302 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width13 mm | Height2 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz86 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 3021303 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width13 mm | Height3 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz86 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 3021305 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width13 mm | Height5 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz86 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 3021307 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width13 mm | Height7 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz86 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 3021310 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width13 mm | Height10 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz86 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 3021414 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width14 mm | Height14 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz86 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 3021504 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width15 mm | Height4 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz86 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 3021508 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width15 mm | Height8 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz86 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 3021510 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width15 mm | Height10 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz86 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 3021707 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width17 mm | Height7 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz86 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 3021717 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width17 mm | Height17 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz86 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 3022010 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width20 mm | Height10 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz86 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 3022104 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width21 mm | Height4 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz86 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 3022202 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width22 mm | Height2 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz86 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 3022303 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width23 mm | Height3 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz86 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 30225015 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width25 mm | Height1.5 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz86 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 3022510 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width25 mm | Height10 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz86 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 3023002 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width30 mm | Height2 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz86 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 3023502 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width35 mm | Height2 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz86 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 3024502 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width45 mm | Height2 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz86 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 3025602 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width56 mm | Height2 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz86 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 30302015 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width2 mm | Height1.5 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz75 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 3030202 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width2 mm | Height2 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz75 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 30323231 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width2.3 mm | Height2.3 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz75 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 3030303 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width3 mm | Height3 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz75 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 303035015 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width3.5 mm | Height1.5 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz75 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 303038023 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width3.8 mm | Height2.3 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz75 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 3030403 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width3.8 mm | Height3 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz75 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 30304031 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width4 mm | Height3 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz75 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 303045018 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width4.5 mm | Height1.8 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz75 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 3030602 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width6 mm | Height2 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz75 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 3030604 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width6 mm | Height4 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz75 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 3030605 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width6 mm | Height5 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz75 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 303064032 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width6.4 mm | Height3.2 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz75 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 30364361 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width6.4 mm | Height3.6 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz75 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 30307025 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width7 mm | Height2.5 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz75 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 303076016 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width7.6 mm | Height1.6 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz75 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 303076048 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width7.6 mm | Height4.8 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz75 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 3030804 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width8 mm | Height4 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz75 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 30308055 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width8 mm | Height5.5 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz75 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 3030806 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width8 mm | Height6 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz75 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack | |||
![]() | 303085035 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width8.5 mm | Height3.5 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz75 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 3030903 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width9 mm | Height3 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz75 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 30395641 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width9.5 mm | Height6.4 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz75 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 3031004 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width10 mm | Height4 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz75 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 3031007 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width10 mm | Height7 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz75 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 3031008 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width10 mm | Height8 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz75 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 3031010 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width10 mm | Height10 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz75 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 3031018 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width10 mm | Height18 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz75 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 3031210 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width12 mm | Height10 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz75 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 3031313 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width12.7 mm | Height12.7 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz75 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 30906035 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width6 mm | Height3.5 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz86 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 3090606 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width6 mm | Height6 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz86 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 3091010 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width10 mm | Height10 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz86 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 3091009 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width10.7 mm | Height9.8 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz86 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 3091111 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width11 mm | Height11 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz86 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 3091418 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width14.7 mm | Height17.9 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz86 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 3080803 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width8 mm | Height3 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz75 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 3081710 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width17 mm | Height10 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz75 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 3081804 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width18 mm | Height4 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz75 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 30818045 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width18 mm | Height4.5 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz75 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 30829048 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width29 mm | Height4.8 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz75 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 38008027 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width8 mm | Height2.7 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz75 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 38111023 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width11.3 mm | Height2.3 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz75 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 38111027 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width11.3 mm | Height2.7 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz75 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack | |||
![]() | 38205603 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width5.6 mm | Height3 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz75 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – | |||
![]() | 38313095 | SPEC | Status Activei| Production is active. Expected lifetime: >10 years. | Length1000 mm | Width12.7 mm | Height9.5 mm | Shielding Effectiveness @ 100 MHz80 dB | Shielding Effectiveness @ 1 GHz75 dB | Surface Resistance0.08 Ω | MaterialPolyether Urethane Foam | Alpha-Rack – |
WE-LT Conductive Shielding Gasket
WE-LT Conductive Shielding Gasket
A lightweight with excellent shielding properties and surface conductivity due to the nickel-copper-polyester fabric. The foam core is fire retardant and for easy assembly the gasket comes with a self-adhesive film.
The WE-LT series was developed to solve diverse EMI/RFI situations and to meet shielding requirements.


Cost-effective and time-saving
Save costs and time with one of our various profiles ex stock. Special lengths, die-cut patterns as well as other materials (e.g. aluminum) and conductive tape are available on request.

Suitability of the material matching
The material pairing of certain materials starts a galvanic process that leads to the corrosion of the surfaces and reduces the conductivity. Especially in environments where increased corrosion is to be expected, the shielding material should be selected to match the housing material.

Compression
A steady compression of 30 % is recommended to keep the transitional resistance low and stable over a long time and to balance tolerances. The compression force depends on the profile of the gasket.
Assortments
Articles from this product series can be found in the following assortments:
Videos
Würth Elektronik Webinar: A Practical Guide to EMI Shielding of Electronic Devices
Videos
Würth Elektronik Webinar: EMC Shielding 101 - Designer's Approach
Videos
#askLorandt explains: Shielding Gasket effectivity on radiated noise