WE-FCAC FLAT

Characteristics

  • Protects the ferrite and fixes automatically around the flat cable
  • Material: ABS black
  • Custom made mountings on request

Applications

  • Easy fixation for flat cores on ribbon cables
  • Usable for different cable pole numbers

Products

Filter article data
Filter by
 show  articles in 0 product lines
 articles in 0 product lines
Reset all
Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Number of Poles
L(mm)
W(mm)
W1(mm)
H(mm)
H1(mm)
Suitable for
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
WE-FCAC FLAT
74277002
SPEC16, 19 mm, 34.5 mm
Availability
–
Downloads2 files

Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Number of Poles16 
Length19 mm
Width34.5 mm
Width21.5 mm
Height12 mm
Height0.8 mm
Suitable for
–Check availability
WE-FCAC FLAT
74277001
SPEC26, 16 mm, 46.5 mm
Availability
–
Downloads2 files

Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Number of Poles26 
Length16 mm
Width46.5 mm
Width34.3 mm
Height10.6 mm
Height0.8 mm
–Check availability
WE-FCAC FLAT
74277003
SPEC34, 16 mm, 56.6 mm
Availability
–
Downloads2 files

Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Number of Poles34 
Length16 mm
Width56.6 mm
Width44.4 mm
Height10.4 mm
Height0.8 mm
Suitable for
–Check availability
WE-FCAC FLAT
74277007
SPEC40, 16 mm, 64.2 mm
Availability
–
Downloads2 files

Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Number of Poles40 
Length16 mm
Width64.2 mm
Width53.3 mm
Height10.2 mm
Height0.8 mm
Suitable for
–Check availability

Comments

  • Custom made mountings on request!