WE-CLFS Line Filter
SizeDimen­sionsL
(mm)
W
(mm)
H
(mm)
Mount
Single-Stage
64 35 29 Chassis
Single Stage Low Leakage
64 35 29 Chassis
Single-Stage-Advanced
75 51.8 29 Chassis
Single Stage Advanced Low Leakage
75 51.8 29 Chassis
Two-Stage
114.9 58.5 45 Chassis
Two Stage Low Leakage
114.9 58.5 45 Chassis

Characteristics

  • Single-phase filter
  • Broadband noise suppression in common and differential mode
  • Simple connection through crimp cable lug. Find suitable cable lugs (6.3 x 0.8 mm) here
  • Fast chassis mounting
  • Flammability corresponding to UL 94 V-0
  • Climatic category: 25/100/21
  • Certifications: cULus (UL 60939-3, CSA 22.2 No. 8), VDE (IEC/EN 60939-2)
  • UL 60939-3 replaces UL 1283 for Appliance Filters
  • EU Declaration of conformity
  • UK Declaration of conformity
  • Single Stage:
  • Very compact design
  • Single-Stage Advanced:
  • Improved differential mode noise attenuation
  • Two-Stage:
  • Extreme differential and common mode noise attenuation
  • Low Leakage Version
  • Without Y-capacitors, for a leakage current of almost 0mA
  • Suitable for industrial applications with strict requirements against leakage current or already exhausted leakage current values within the application.

Applications

  • Industrial electronics
  • Switched-mode power supplies
  • Telecommunications
  • Household goods
  • DC applications

Products

All
Single-Stage
Single Stage Low Leakage
Single-Stage-Advanced
Single Stage Advanced Low Leakage
Two-Stage
Two Stage Low Leakage
Filter article data
Filter by
 show  article in 6 product lines
 article in 6 product lines
Reset all
Order Code
Data­sheet
Simu­lation
Downloads
Status
IR(A)
L(mH)
RDC max.(mΩ)
R(kΩ)
CX(µF)
CY(nF)
ILeak(mA)
VR(V)
VT AC(V (AC))
VT DC(V (DC))
W(mm)
L(mm)
H(mm)
Alpha-Rack
Samples
WE-CLFS Line Filter
810911001
1.5 A, 20 mH, 300 mΩ
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Rated Current1.5 A
Inductance20 mH
DC Resistance300 mΩ
Discharge Resistance1000 kΩ
X2-Capacitance0.1 µF
Y2-Capacitance2.2 nF
Leakage Current0.173 mA
Rated Voltage250 V
Insulation Test Voltage L->PE2000 V (AC)
Insulation Test Voltage L->N1075 V (DC)
Width35 mm
Length64 mm
Height29 mm
Alpha-Rack
WE-CLFS Line Filter
810911001112
1.5 A, 20 mH, 300 mΩ
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Rated Current1.5 A
Inductance20 mH
DC Resistance300 mΩ
Discharge Resistance1000 kΩ
X2-Capacitance0.1 µF
Leakage Current0 mA
Rated Voltage250 V
Insulation Test Voltage L->PE2000 V (AC)
Insulation Test Voltage L->N1075 V (DC)
Width35 mm
Length64 mm
Height29 mm
Alpha-Rack
WE-CLFS Line Filter
810911003
3 A, 10 mH, 100 mΩ
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Rated Current3 A
Inductance10 mH
DC Resistance100 mΩ
Discharge Resistance1000 kΩ
X2-Capacitance0.22 µF
Y2-Capacitance2.2 nF
Leakage Current0.173 mA
Rated Voltage250 V
Insulation Test Voltage L->PE2000 V (AC)
Insulation Test Voltage L->N1075 V (DC)
Width35 mm
Length64 mm
Height29 mm
Alpha-Rack
WE-CLFS Line Filter
810911003112
3 A, 10 mH, 100 mΩ
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Rated Current3 A
Inductance10 mH
DC Resistance100 mΩ
Discharge Resistance1000 kΩ
X2-Capacitance0.22 µF
Leakage Current0 mA
Rated Voltage250 V
Insulation Test Voltage L->PE2000 V (AC)
Insulation Test Voltage L->N1075 V (DC)
Width35 mm
Length64 mm
Height29 mm
Alpha-Rack
WE-CLFS Line Filter
810911006
6 A, 2.2 mH, 30 mΩ
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Rated Current6 A
Inductance2.2 mH
DC Resistance30 mΩ
Discharge Resistance1000 kΩ
X2-Capacitance0.47 µF
Y2-Capacitance4.7 nF
Leakage Current0.369 mA
Rated Voltage250 V
Insulation Test Voltage L->PE2000 V (AC)
Insulation Test Voltage L->N1075 V (DC)
Width35 mm
Length64 mm
Height29 mm
Alpha-Rack
WE-CLFS Line Filter
810911006112
6 A, 2.2 mH, 30 mΩ
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Rated Current6 A
Inductance2.2 mH
DC Resistance30 mΩ
Discharge Resistance1000 kΩ
X2-Capacitance0.47 µF
Leakage Current0 mA
Rated Voltage250 V
Insulation Test Voltage L->PE2000 V (AC)
Insulation Test Voltage L->N1075 V (DC)
Width35 mm
Length64 mm
Height29 mm
Alpha-Rack
WE-CLFS Line Filter
810911008
8 A, 2.2 mH, 20 mΩ
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Rated Current8 A
Inductance2.2 mH
DC Resistance20 mΩ
Discharge Resistance1000 kΩ
X2-Capacitance0.47 µF
Y2-Capacitance4.7 nF
Leakage Current0.369 mA
Rated Voltage250 V
Insulation Test Voltage L->PE2000 V (AC)
Insulation Test Voltage L->N1075 V (DC)
Width35 mm
Length64 mm
Height29 mm
Alpha-Rack
WE-CLFS Line Filter
810911008112
8 A, 2.2 mH, 20 mΩ
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Rated Current8 A
Inductance2.2 mH
DC Resistance20 mΩ
Discharge Resistance1000 kΩ
X2-Capacitance0.47 µF
Leakage Current0 mA
Rated Voltage250 V
Insulation Test Voltage L->PE2000 V (AC)
Insulation Test Voltage L->N1075 V (DC)
Width35 mm
Length64 mm
Height29 mm
Alpha-Rack
WE-CLFS Line Filter
810911010
10 A, 1 mH, 15 mΩ
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Rated Current10 A
Inductance1 mH
DC Resistance15 mΩ
Discharge Resistance680 kΩ
X2-Capacitance0.68 µF
Y2-Capacitance6.8 nF
Leakage Current0.534 mA
Rated Voltage250 V
Insulation Test Voltage L->PE2000 V (AC)
Insulation Test Voltage L->N1075 V (DC)
Width35 mm
Length64 mm
Height29 mm
Alpha-Rack
WE-CLFS Line Filter
810911010112
10 A, 1 mH, 15 mΩ
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Rated Current10 A
Inductance1 mH
DC Resistance15 mΩ
Discharge Resistance680 kΩ
X2-Capacitance0.68 µF
Leakage Current0 mA
Rated Voltage250 V
Insulation Test Voltage L->PE2000 V (AC)
Insulation Test Voltage L->N1075 V (DC)
Width35 mm
Length64 mm
Height29 mm
Alpha-Rack
WE-CLFS Line Filter
810912001
1.5 A, 20 mH, 300 mΩ
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Rated Current1.5 A
Inductance20 mH
DC Resistance300 mΩ
Discharge Resistance1000 kΩ
X2-Capacitance0.22 µF
Y2-Capacitance2.2 nF
Leakage Current0.173 mA
Rated Voltage250 V
Insulation Test Voltage L->PE2000 V (AC)
Insulation Test Voltage L->N1075 V (DC)
Width51.8 mm
Length75 mm
Height29 mm
Alpha-Rack
WE-CLFS Line Filter
810912001112
1.5 A, 20 mH, 300 mΩ
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Rated Current1.5 A
Inductance20 mH
DC Resistance300 mΩ
Discharge Resistance1000 kΩ
X2-Capacitance0.22 µF
Leakage Current0 mA
Rated Voltage250 V
Insulation Test Voltage L->PE2000 V (AC)
Insulation Test Voltage L->N1075 V (DC)
Width51.8 mm
Length75 mm
Height29 mm
Alpha-Rack
WE-CLFS Line Filter
810912003
3 A, 10 mH, 100 mΩ
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Rated Current3 A
Inductance10 mH
DC Resistance100 mΩ
Discharge Resistance1000 kΩ
X2-Capacitance0.33 µF
Y2-Capacitance3.3 nF
Leakage Current0.259 mA
Rated Voltage250 V
Insulation Test Voltage L->PE2000 V (AC)
Insulation Test Voltage L->N1075 V (DC)
Width51.8 mm
Length75 mm
Height29 mm
Alpha-Rack
WE-CLFS Line Filter
810912003112
3 A, 10 mH, 100 mΩ
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Rated Current3 A
Inductance10 mH
DC Resistance100 mΩ
Discharge Resistance1000 kΩ
X2-Capacitance0.33 µF
Leakage Current0 mA
Rated Voltage250 V
Insulation Test Voltage L->PE2000 V (AC)
Insulation Test Voltage L->N1075 V (DC)
Width51.8 mm
Length75000 mm
Height29 mm
Alpha-Rack
WE-CLFS Line Filter
810912006
6 A, 10 mH, 50 mΩ
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Rated Current6 A
Inductance10 mH
DC Resistance50 mΩ
Discharge Resistance1000 kΩ
X2-Capacitance0.33 µF
Y2-Capacitance3.3 nF
Leakage Current0.259 mA
Rated Voltage250 V
Insulation Test Voltage L->PE2000 V (AC)
Insulation Test Voltage L->N1075 V (DC)
Width51.8 mm
Length75 mm
Height29 mm
Alpha-Rack
WE-CLFS Line Filter
810912006112
6 A, 10 mH, 50 mΩ
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Rated Current6 A
Inductance10 mH
DC Resistance50 mΩ
Discharge Resistance1000 kΩ
X2-Capacitance0.33 µF
Leakage Current0 mA
Rated Voltage250 V
Insulation Test Voltage L->PE2000 V (AC)
Insulation Test Voltage L->N1075 V (DC)
Width51.8 mm
Length75 mm
Height29 mm
Alpha-Rack
WE-CLFS Line Filter
810912008
8 A, 6 mH, 30 mΩ
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Rated Current8 A
Inductance6 mH
DC Resistance30 mΩ
Discharge Resistance680 kΩ
X2-Capacitance0.47 µF
Y2-Capacitance4.7 nF
Leakage Current0.369 mA
Rated Voltage250 V
Insulation Test Voltage L->PE2000 V (AC)
Insulation Test Voltage L->N1075 V (DC)
Width51.8 mm
Length75 mm
Height29 mm
Alpha-Rack
WE-CLFS Line Filter
810912008112
8 A, 6 mH, 30 mΩ
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Rated Current8 A
Inductance6 mH
DC Resistance30 mΩ
Discharge Resistance680 kΩ
X2-Capacitance0.47 µF
Leakage Current0 mA
Rated Voltage250 V
Insulation Test Voltage L->PE2000 V (AC)
Insulation Test Voltage L->N1075 V (DC)
Width51.8 mm
Length75 mm
Height29 mm
Alpha-Rack
WE-CLFS Line Filter
810912010
10 A, 6 mH, 30 mΩ
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Rated Current10 A
Inductance6 mH
DC Resistance30 mΩ
Discharge Resistance680 kΩ
X2-Capacitance0.47 µF
Y2-Capacitance4.7 nF
Leakage Current0.369 mA
Rated Voltage250 V
Insulation Test Voltage L->PE2000 V (AC)
Insulation Test Voltage L->N1075 V (DC)
Width51.8 mm
Length75 mm
Height29 mm
Alpha-Rack
WE-CLFS Line Filter
810912010112
10 A, 6 mH, 30 mΩ
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Rated Current10 A
Inductance6 mH
DC Resistance30 mΩ
Discharge Resistance680 kΩ
X2-Capacitance0.47 µF
Leakage Current0 mA
Rated Voltage250 V
Insulation Test Voltage L->PE2000 V (AC)
Insulation Test Voltage L->N1075 V (DC)
Width51.8 mm
Length75 mm
Height29 mm
Alpha-Rack
WE-CLFS Line Filter
810912012
12 A, 2.2 mH, 20 mΩ
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Rated Current12 A
Inductance2.2 mH
DC Resistance20 mΩ
Discharge Resistance470 kΩ
X2-Capacitance0.68 µF
Y2-Capacitance6.8 nF
Leakage Current0.534 mA
Rated Voltage250 V
Insulation Test Voltage L->PE2000 V (AC)
Insulation Test Voltage L->N1075 V (DC)
Width51.8 mm
Length75 mm
Height29 mm
Alpha-Rack
WE-CLFS Line Filter
810912012112
12 A, 2.2 mH, 20 mΩ
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Rated Current12 A
Inductance2.2 mH
DC Resistance20 mΩ
Discharge Resistance470 kΩ
X2-Capacitance0.68 µF
Leakage Current0 mA
Rated Voltage250 V
Insulation Test Voltage L->PE2000 V (AC)
Insulation Test Voltage L->N1075 V (DC)
Width51.8 mm
Length75 mm
Height29 mm
Alpha-Rack
WE-CLFS Line Filter
810912014
14 A, 2.2 mH, 20 mΩ
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Rated Current14 A
Inductance2.2 mH
DC Resistance20 mΩ
Discharge Resistance470 kΩ
X2-Capacitance0.68 µF
Y2-Capacitance6.8 nF
Leakage Current0.534 mA
Rated Voltage250 V
Insulation Test Voltage L->PE2000 V (AC)
Insulation Test Voltage L->N1075 V (DC)
Width51.8 mm
Length75 mm
Height29 mm
Alpha-Rack
WE-CLFS Line Filter
810912014112
14 A, 2.2 mH, 20 mΩ
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Rated Current14 A
Inductance2.2 mH
DC Resistance20 mΩ
Discharge Resistance470 kΩ
X2-Capacitance0.68 µF
Leakage Current0 mA
Rated Voltage250 V
Insulation Test Voltage L->PE2000 V (AC)
Insulation Test Voltage L->N1075 V (DC)
Width51.8 mm
Length75 mm
Height29 mm
Alpha-Rack
WE-CLFS Line Filter
810912020
20 A, 1 mH, 10 mΩ
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Rated Current20 A
Inductance1 mH
DC Resistance10 mΩ
Discharge Resistance330 kΩ
X2-Capacitance1 µF
Y2-Capacitance10 nF
Leakage Current0.785 mA
Rated Voltage250 V
Insulation Test Voltage L->PE2000 V (AC)
Insulation Test Voltage L->N1075 V (DC)
Width51.8 mm
Length75 mm
Height29 mm
Alpha-Rack
WE-CLFS Line Filter
810912020112
20 A, 1 mH, 10 mΩ
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Rated Current20 A
Inductance1 mH
DC Resistance10 mΩ
Discharge Resistance330 kΩ
X2-Capacitance1 µF
Leakage Current0 mA
Rated Voltage250 V
Insulation Test Voltage L->PE2000 V (AC)
Insulation Test Voltage L->N1075 V (DC)
Width51.8 mm
Length75 mm
Height29 mm
Alpha-Rack
WE-CLFS Line Filter
810913006
6 A, 6 mH, 70 mΩ
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Rated Current6 A
Inductance6 mH
DC Resistance70 mΩ
Discharge Resistance330 kΩ
X2-Capacitance0.47 µF
Y2-Capacitance4.7 nF
Leakage Current0.369 mA
Rated Voltage250 V
Insulation Test Voltage L->PE2000 V (AC)
Insulation Test Voltage L->N1075 V (DC)
Width58.5 mm
Length114.9 mm
Height45 mm
Alpha-Rack
WE-CLFS Line Filter
810913006112
6 A, 6 mH, 70 mΩ
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Rated Current6 A
Inductance6 mH
DC Resistance70 mΩ
Discharge Resistance330 kΩ
X2-Capacitance0.47 µF
Leakage Current0 mA
Rated Voltage250 V
Insulation Test Voltage L->PE2000 V (AC)
Insulation Test Voltage L->N1075 V (DC)
Width58.5 mm
Length114.9 mm
Height45 mm
Alpha-Rack
WE-CLFS Line Filter
810913010
10 A, 6 mH, 40 mΩ
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Rated Current10 A
Inductance6 mH
DC Resistance40 mΩ
Discharge Resistance330 kΩ
X2-Capacitance0.47 µF
Y2-Capacitance4.7 nF
Leakage Current0.369 mA
Rated Voltage250 V
Insulation Test Voltage L->PE2000 V (AC)
Insulation Test Voltage L->N1075 V (DC)
Width58.5 mm
Length114.9 mm
Height45 mm
Alpha-Rack
WE-CLFS Line Filter
810913010112
10 A, 6 mH, 40 mΩ
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Rated Current10 A
Inductance6 mH
DC Resistance40 mΩ
Discharge Resistance330 kΩ
X2-Capacitance0.47 µF
Leakage Current0 mA
Rated Voltage250 V
Insulation Test Voltage L->PE2000 V (AC)
Insulation Test Voltage L->N1075 V (DC)
Width58.5 mm
Length114.9 mm
Height45 mm
Alpha-Rack
WE-CLFS Line Filter
810913014
14 A, 2.2 mH, 30 mΩ
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Rated Current14 A
Inductance2.2 mH
DC Resistance30 mΩ
Discharge Resistance220 kΩ
X2-Capacitance1 µF
Y2-Capacitance10 nF
Leakage Current0.785 mA
Rated Voltage250 V
Insulation Test Voltage L->PE2000 V (AC)
Insulation Test Voltage L->N1075 V (DC)
Width58.5 mm
Length114.9 mm
Height45 mm
Alpha-Rack
WE-CLFS Line Filter
810913014112
14 A, 2.2 mH, 30 mΩ
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Rated Current14 A
Inductance2.2 mH
DC Resistance30 mΩ
Discharge Resistance220 kΩ
X2-Capacitance1 µF
Leakage Current0 mA
Rated Voltage250 V
Insulation Test Voltage L->PE2000 V (AC)
Insulation Test Voltage L->N1075 V (DC)
Width58.5 mm
Length114.9 mm
Height45 mm
Alpha-Rack
WE-CLFS Line Filter
810913020
20 A, 2.2 mH, 20 mΩ
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Rated Current20 A
Inductance2.2 mH
DC Resistance20 mΩ
Discharge Resistance220 kΩ
X2-Capacitance1 µF
Y2-Capacitance10 nF
Leakage Current0.785 mA
Rated Voltage250 V
Insulation Test Voltage L->PE2000 V (AC)
Insulation Test Voltage L->N1075 V (DC)
Width58.5 mm
Length114.9 mm
Height45 mm
Alpha-Rack
WE-CLFS Line Filter
810913020112
20 A, 2.2 mH, 20 mΩ
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Rated Current20 A
Inductance2.2 mH
DC Resistance20 mΩ
Discharge Resistance220 kΩ
X2-Capacitance1 µF
Leakage Current0 mA
Rated Voltage250 V
Insulation Test Voltage L->PE2000 V (AC)
Insulation Test Voltage L->N1075 V (DC)
Width58.5 mm
Length114.9 mm
Height45 mm
Alpha-Rack

New WE-CLFS S-Parameters Extend Down to 5 Hz for Greater Design Accuracy!

Designing for low-frequency performance just got easier. Würth Elektronik has released improved S-Parameter files for its WE-CLFS Line Filter Series, now starting at just 5 Hz. This update provides significantly more accurate modeling across the entire frequency spectrum.

What’s New?

  • No interpolated values in the lower frequency range up to 10 kHz
  • Detection of the real filter characteristic by measurements from a frequency of 5 Hz

Why It Matters:

  • Interpolation related deviations are corrected
  • More reliable low-frequency simulation results
  • Better prediction of EMC behaviour
  • Improved design accuracy for sensitive applications

New SPICE Models Available:

  • Updated models reflect the new measurements
Diagram about common mode insertion loss

Line Filter Topologies

In line filters, different stages can be distinguished. Single stage filters offer attenuation of up to 75 to 80dB. In the improved single-stage filter, an additional X-capacitor provides better suppression of differential mode noise. The highest common and differential mode attenuation is offered by the two-stage filter, which includes an additional common mode choke and another X-capacitor.

The graph shows the differences between a single-stage filter, an advanced single-stage filter, and a two-stage filter

Assortments

Articles from this product series can be found in the following assortments:

Videos

Würth Elektronik Webinar: EMC Filters – From component to design