WE-AEFA Axial EMI NiZn Suppression Ferrite

WE-AEFA Axial EMI NiZn Suppression Ferrite

Characteristics

  • Ferrite core made of NiZn, a material which works in a wide frequency range
  • Many different types for the best possible interference suppression
  • Operating temperature: -55°C up to +150°C
  • Automotive approved

Applications

  • In general for: wires, coaxial cables, wire-wrapping cables, multiconductor wires
  • Data and signal lines
  • On board power supply line
  • Multimedia cable interfaces
  • Various, other cable interfaces

Products

Filter article data
Filter by
 show  articles in 0 product lines
 articles in 0 product lines
Reset all
Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Ø Cable max.(mm)
Ø OD(mm)
Ø ID(mm)
H(mm)
Z @ 25 MHz
1 turn
(Ω)
Z @ 100 MHz
1 turn
(Ω)
Material
Design Kit
Alpha-Rack
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
782013033150
SPEC3.3 mm, 12 mm, 3.55 mm
Simu­lation
Availability
–
Downloads2 files

Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Cable Diameter Max.3.3 mm
Outer Diameter12 mm
Inner Diameter3.55 mm
Height15 mm
Impedance @ 25 MHz 1 turn150 Ω
Impedance @ 100 MHz 1 turn205 Ω
Material1E04_620 
Design Kit
Alpha-Rack –
–Check availability
782013044095
SPEC4.4 mm, 9.5 mm, 4.75 mm
Simu­lation
Availability
–
Downloads2 files

Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Cable Diameter Max.4.4 mm
Outer Diameter9.5 mm
Inner Diameter4.75 mm
Height9.5 mm
Impedance @ 25 MHz 1 turn60 Ω
Impedance @ 100 MHz 1 turn84 Ω
Material1E04_620 
Design Kit
Alpha-Rack –
–Check availability
782013046185
SPEC4.6 mm, 11.5 mm, 5 mm
Simu­lation
Availability
–
Downloads2 files

Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Cable Diameter Max.4.6 mm
Outer Diameter11.5 mm
Inner Diameter5 mm
Height18.5 mm
Impedance @ 25 MHz 1 turn135 Ω
Impedance @ 100 MHz 1 turn186 Ω
Material1E04_620 
Design Kit
Alpha-Rack
–Check availability
782013046250
SPEC4.6 mm, 11.5 mm, 5 mm
Simu­lation
Availability
–
Downloads2 files

Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Cable Diameter Max.4.6 mm
Outer Diameter11.5 mm
Inner Diameter5 mm
Height25 mm
Impedance @ 25 MHz 1 turn185 Ω
Impedance @ 100 MHz 1 turn255 Ω
Material1E04_620 
Design Kit
Alpha-Rack
–Check availability
782013057450
SPEC5.7 mm, 12 mm, 6.1 mm
Simu­lation
Availability
–
Downloads2 files

Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Cable Diameter Max.5.7 mm
Outer Diameter12 mm
Inner Diameter6.1 mm
Height45 mm
Impedance @ 25 MHz 1 turn255 Ω
Impedance @ 100 MHz 1 turn370 Ω
Material1E04_620 
Design Kit
Alpha-Rack –
–Check availability
782013059285
SPEC5.9 mm, 14 mm, 6.3 mm
Simu­lation
Availability
–
Downloads2 files

Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Cable Diameter Max.5.9 mm
Outer Diameter14 mm
Inner Diameter6.3 mm
Height28.5 mm
Impedance @ 25 MHz 1 turn195 Ω
Impedance @ 100 MHz 1 turn270 Ω
Material1E04_620 
Design Kit
Alpha-Rack
–Check availability
782013068250
SPEC6.8 mm, 14 mm, 7.2 mm
Simu­lation
Availability
–
Downloads2 files

Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Cable Diameter Max.6.8 mm
Outer Diameter14 mm
Inner Diameter7.2 mm
Height25 mm
Impedance @ 25 MHz 1 turn150 Ω
Impedance @ 100 MHz 1 turn210 Ω
Material1E04_620 
Design Kit
Alpha-Rack
–Check availability
782013069155
SPEC6.9 mm, 12 mm, 7.3 mm
Simu­lation
Availability
–
Downloads2 files

Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Cable Diameter Max.6.9 mm
Outer Diameter12 mm
Inner Diameter7.3 mm
Height15.5 mm
Impedance @ 25 MHz 1 turn70 Ω
Impedance @ 100 MHz 1 turn100 Ω
Material1E04_620 
Design Kit
Alpha-Rack –
–Check availability
782013069285
SPEC6.9 mm, 15.5 mm, 7.3 mm
Simu­lation
Availability
–
Downloads2 files

Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Cable Diameter Max.6.9 mm
Outer Diameter15.5 mm
Inner Diameter7.3 mm
Height28.5 mm
Impedance @ 25 MHz 1 turn190 Ω
Impedance @ 100 MHz 1 turn270 Ω
Material1E04_620 
Design Kit
Alpha-Rack
–Check availability
782013076285
SPEC7.6 mm, 16 mm, 8 mm
Simu­lation
Availability
–
Downloads2 files

Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Cable Diameter Max.7.6 mm
Outer Diameter16 mm
Inner Diameter8 mm
Height28.5 mm
Impedance @ 25 MHz 1 turn170 Ω
Impedance @ 100 MHz 1 turn240 Ω
Material1E04_620 
Design Kit
Alpha-Rack
–Check availability
782013076508
SPEC7.6 mm, 16 mm, 8 mm
Simu­lation
Availability
–
Downloads2 files

Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Cable Diameter Max.7.6 mm
Outer Diameter16 mm
Inner Diameter8 mm
Height50.8 mm
Impedance @ 25 MHz 1 turn325 Ω
Impedance @ 100 MHz 1 turn460 Ω
Material1E04_620 
Design Kit
Alpha-Rack
–Check availability
782013079285
SPEC7.9 mm, 14 mm, 8.2 mm
Simu­lation
Availability
–
Downloads2 files

Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Cable Diameter Max.7.9 mm
Outer Diameter14 mm
Inner Diameter8.2 mm
Height28.5 mm
Impedance @ 25 MHz 1 turn140 Ω
Impedance @ 100 MHz 1 turn200 Ω
Material1E04_620 
Design Kit
Alpha-Rack –
–Check availability
782013086280
SPEC8.6 mm, 16 mm, 9 mm
Simu­lation
Availability
–
Downloads2 files

Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Cable Diameter Max.8.6 mm
Outer Diameter16 mm
Inner Diameter9 mm
Height28 mm
Impedance @ 25 MHz 1 turn140 Ω
Impedance @ 100 MHz 1 turn205 Ω
Material1E04_620 
Design Kit
Alpha-Rack
–Check availability
782013091285
SPEC9.1 mm, 17.5 mm, 9.5 mm
Simu­lation
Availability
–
Downloads2 files

Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Cable Diameter Max.9.1 mm
Outer Diameter17.5 mm
Inner Diameter9.5 mm
Height28.5 mm
Impedance @ 25 MHz 1 turn150 Ω
Impedance @ 100 MHz 1 turn220 Ω
Material1E04_620 
Design Kit
Alpha-Rack
–Check availability
782013100280
SPEC10 mm, 15.5 mm, 10.5 mm
Simu­lation
Availability
–
Downloads2 files

Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Cable Diameter Max.10 mm
Outer Diameter15.5 mm
Inner Diameter10.5 mm
Height28 mm
Impedance @ 25 MHz 1 turn100 Ω
Impedance @ 100 MHz 1 turn150 Ω
Material1E04_620 
Design Kit
Alpha-Rack
–Check availability
782013110508
SPEC11 mm, 19 mm, 11.5 mm
Simu­lation
Availability
–
Downloads2 files

Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Cable Diameter Max.11 mm
Outer Diameter19 mm
Inner Diameter11.5 mm
Height50.8 mm
Impedance @ 25 MHz 1 turn235 Ω
Impedance @ 100 MHz 1 turn345 Ω
Material1E04_620 
Design Kit
Alpha-Rack
–Check availability
782013125280
SPEC12.5 mm, 19 mm, 13 mm
Simu­lation
Availability
–
Downloads2 files

Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Cable Diameter Max.12.5 mm
Outer Diameter19 mm
Inner Diameter13 mm
Height28 mm
Impedance @ 25 MHz 1 turn95 Ω
Impedance @ 100 MHz 1 turn150 Ω
Material1E04_620 
Design Kit
Alpha-Rack –
–Check availability
782013125285
SPEC12.5 mm, 26 mm, 13 mm
Simu­lation
Availability
–
Downloads2 files

Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Cable Diameter Max.12.5 mm
Outer Diameter26 mm
Inner Diameter13 mm
Height28.5 mm
Impedance @ 25 MHz 1 turn170 Ω
Impedance @ 100 MHz 1 turn240 Ω
Material1E04_620 
Design Kit
Alpha-Rack
–Check availability
782013150285
SPEC15 mm, 26 mm, 15.5 mm
Simu­lation
Availability
–
Downloads2 files

Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Cable Diameter Max.15 mm
Outer Diameter26 mm
Inner Diameter15.5 mm
Height28.5 mm
Impedance @ 25 MHz 1 turn130 Ω
Impedance @ 100 MHz 1 turn190 Ω
Material1E04_620 
Design Kit
Alpha-Rack –
–Check availability
782013410400
SPEC40 mm, 65 mm, 41.5 mm
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Cable Diameter Max.40 mm
Outer Diameter65 mm
Inner Diameter41.5 mm
Height40 mm
Impedance @ 25 MHz 1 turn152 Ω
Impedance @ 100 MHz 1 turn235 Ω
Material1E04_620 
Design Kit –
Alpha-Rack –
–Check availability

EV EMI suppression

EMC noise cancellation for new EV & HEV applications

EV EMI suppression

EMC noise cancellation for new EV & HEV applications

The rising electrification of motor vehicles is inevitably accompanied by an increase in electromagnetic interference. The use of cable ferrites can significantly reduce these in electric and hybrid vehicles, whether interference signals on lines or electromagnetic field coupling effects. High-performance inductive materials in cable ferrites significantly improve EMC performance. Standard ferrite cable core suppression elements in axial as well in toroidal form are suitable for a wide range of applications with medium and high frequencies. For higher frequencies, these contain a magnesium component. A very wide frequency range is covered by cable ferrites with a new nanocrystalline material (NC).

Grafik

Applications matrix

We offer the complete frequency range

Applications matrix

We offer the complete frequency range

Würth Elektronik cable ferrites are designed to work in all different frequency ranges with best attenuation.

It is essential for the following automotive applications:

  • In EMI suppression against Inverter spikes
  • Attenuate EMI noise induced by the rotor of the electric motor
  • Minimize NVH (Noise vibrations harshness) in the EMC spectrum at power train
  • Special EMI suppression for the junction box interconnections
Grafik

Würth Elektronik offers four different series capable to meet all requirements for your application:

Cable ferrite for all different EMI suppression scenarios

Kabel-Ferrite für das mittlere und obere Frequenzspektrum

EMI suppression for medium-high freq. range

WE-AEFA ring core is an EMC cable ferrite suppressor in an axial as well in toroidal form, special designed for many kinds of applications. The special spectrum suppression is for medium and high frequency noise.  Also available in larger designs.

Die WE-TEFA Ringkerne sind EMV-Kabel-Ferrite mit einer Komponente von Mg. Sie eignen sich mit ihrer Impedanz für höhere Frequenzen als der Standard-Typ.

EMI suppression for higher freq. range

WE-TEFA ring core is an EMC cable ferrite suppressor with a component of Mg, the Impedance supports a higher frequency than a standard type.

Kabel-Ferrite für das untere und mittlere Frequenzspektrum

EMI suppression for medium-low freq. range

WE-TEMA ring core is an EMC cable ferrite suppressor specially designed for the medium frequency range with very high suppression.

Kabel-Ferrite fur ein breites Frequenzspektrum

EMI suppression for a wide-band spectrum

WE-AENA cable ferrites with the latest NC core (nanocrystalline) material technology to provide noise suppression across a very wide frequency range. Available in many different standard sizes.

Assortments

Articles from this product series can be found in the following assortments: