Characteristics
- Ferrite core made of NiZn, a material which works in a wide frequency range
- Many different types for the best possible interference suppression
- Operating temperature: -55°C up to +150°C
- Automotive approved
Applications
- In general for: wires, coaxial cables, wire-wrapping cables, multiconductor wires
- Data and signal lines
- On board power supply line
- Multimedia cable interfaces
- Various, other cable interfaces
Products
Order Code | Datasheet | Simulation | Downloads | Ø Cable max. (mm) | Ø OD (mm) | Ø ID (mm) | H (mm) | Z @ 25 MHz 1 turn (Ω) | Z @ 100 MHz 1 turn (Ω) | Material | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|
782013033150 | SPEC | 2 files | 3.3 | 12 | 3.55 | 15 | 150 | 205 | 1E04_620 | 782013 | ||
782013044095 | SPEC | 2 files | 4.4 | 9.5 | 4.75 | 9.5 | 60 | 84 | 1E04_620 | 782013 | ||
782013046185 | SPEC | 2 files | 4.6 | 11.5 | 5 | 18.5 | 135 | 186 | 1E04_620 | 782013 | ||
782013046250 | SPEC | 2 files | 4.6 | 11.5 | 5 | 25 | 185 | 255 | 1E04_620 | 782013 | ||
782013057450 | SPEC | 2 files | 5.7 | 12 | 6.1 | 45 | 255 | 370 | 1E04_620 | 782013 | ||
782013059285 | SPEC | 2 files | 5.9 | 14 | 6.3 | 28.5 | 195 | 270 | 1E04_620 | 782013 | ||
782013068250 | SPEC | 2 files | 6.8 | 14 | 7.2 | 25 | 150 | 210 | 1E04_620 | 782013 | ||
782013069155 | SPEC | 2 files | 6.9 | 12 | 7.3 | 15.5 | 70 | 100 | 1E04_620 | 782013 | ||
782013069285 | SPEC | 2 files | 6.9 | 15.5 | 7.3 | 28.5 | 190 | 270 | 1E04_620 | 782013 | ||
782013076285 | SPEC | 2 files | 7.6 | 16 | 8 | 28.5 | 170 | 240 | 1E04_620 | 782013 | ||
782013076508 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 2 files | 7.6 | 16 | 8 | 50.8 | 325 | 460 | 1E04_620 | 782013 | ||
782013079285 | SPEC | 2 files | 7.9 | 14 | 8.2 | 28.5 | 140 | 200 | 1E04_620 | 782013 | ||
782013086280 | SPEC | 2 files | 8.6 | 16 | 9 | 28 | 140 | 205 | 1E04_620 | 782013 | ||
782013091285 | SPEC | 2 files | 9.7 | 17.5 | 9.5 | 28.5 | 150 | 220 | 1E04_620 | 782013 | ||
782013100280 | SPEC | 2 files | 10 | 15.5 | 10.5 | 28 | 100 | 150 | 1E04_620 | 782013 | ||
782013110508 | SPEC | 2 files | 11 | 19 | 11.5 | 50.8 | 235 | 345 | 1E04_620 | 782013 | ||
782013125280 | SPEC | 2 files | 12.5 | 19 | 13 | 28 | 95 | 150 | 1E04_620 | 782013 | ||
782013125285 | SPEC | 2 files | 12.5 | 26 | 13 | 28.5 | 170 | 240 | 1E04_620 | 782013 | ||
782013150285 | SPEC | 2 files | 15 | 26 | 15.5 | 28.5 | 130 | 190 | 1E04_620 | 782013 | ||
782013410400 | SPEC | – | 3 files | 40 | 65 | 41.5 | 40 | 152 | 235 | 1E04_620 | – |
Order Code | Datasheet | Simulation |
---|---|---|
782013033150 | SPEC | |
782013044095 | SPEC | |
782013046185 | SPEC | |
782013046250 | SPEC | |
782013057450 | SPEC | |
782013059285 | SPEC | |
782013068250 | SPEC | |
782013069155 | SPEC | |
782013069285 | SPEC | |
782013076285 | SPEC | |
782013076508 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | |
782013079285 | SPEC | |
782013086280 | SPEC | |
782013091285 | SPEC | |
782013100280 | SPEC | |
782013110508 | SPEC | |
782013125280 | SPEC | |
782013125285 | SPEC | |
782013150285 | SPEC | |
782013410400 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Ø Cable max. (mm) | Ø OD (mm) | Ø ID (mm) | H (mm) | Z @ 25 MHz 1 turn (Ω) | Z @ 100 MHz 1 turn (Ω) | Material | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: