Sensor FeatherWing

FeatherWing with temperature, absolute pressure, humidity, 3-axis acceleration sensors

Characteristics

  • Included sensors:
  • Temperature
  • Absolute Pressure
  • Humidity
  • 3-Axis Acceleration
  • All the four sensors are connected over the shared I²C bus
  • In Adafruit Feather form-factor
  • Compatible with QWIIC-connect from Sparkfun
  • Easy to expand with our WE FeatherWings and hundreds of already existing boards with the Feather and QWIIC form-factor
  • Arduino (C/C++) drivers and code examples available on Github

Applications

  • Development of IoT applications
  • Rapid prototyping
  • Collection of environmental data

SDK, code examples, design files, quick-start guide and more...

Access resources via GitHub

Products

Filter article data
Filter by
 show   article  in  0 product lines
 article  in  0 product lines
Reset all
Order Code
Data­sheet
Man­ual
Downloads
Status
Description
Samples
2501000201291
Man­ual
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Description Sensor FeatherWing 

Software Downloads

Sensor SDK

The Würth Elektronik range of sensors provide advanced sensing capabilities to any embedded application. The built-in digital interface enables easy integration with any of the most commonly used host MCUs through industry standard serial communication interfaces like I²C. This also allows complete configuration and control of the sensor via software running on the host MCU.
The Sensors Software Development Kit (SDK) is a set of software tools that enable quick software integration of Würth Elektronik eiSos sensors to application software on the host MCU. It consists of a set of platform-independent drivers for the sensors and sample applications developed on the Raspberry Pi platform written in C.

Stacking boards ideal for prototyping

WE FeatherWings

Würth Elektronik eiSos presents a range of FeatherWing development boards that are open source and fully compatible with the Feather form factor. Through these development boards, WE brings a range of wireless connectivity modules, sensors and power modules to the Feather ecosystem.

Adafruit Feather is a complete line of development boards from Adafruit and other developers that are both standalone and stackable. They're able to be powered by LiPo batteries for On-the-Go use or by their micro-USB plugs for stationary projects.

Feathers are flexible, portable and as light as their namesake. FeatherWings are stacking boards and add functionality and room for prototyping. At its core, the Adafruit Feather is a complete ecosystem of products - and the best way to get your project flying.

Supercharge your prototyping for easy and fast solution testing. Start by checking our quick start section.

More information

Extensive documentation, use cases and sample code can be found on our GitHub page.

Videos

WE meet @ Digital Days 2021: Simple and secure cloud connectivity solution for IoT applications