Ophelia-I & EV-Kits

Radio Module 2.4 GHz without firmware

Ophelia-I & EV-Kits

Characteristics

  • No firmware preflashed: Bluetooth Low Energy and Proprietary protocols supported
  • The AppNote ANR030 provides further helpful information on firmware development
  • Based on Nordic Seminconductor SoC nRF52805
  • 64 MHz Arm Cortex-M4 processor
  • Miniaturized design: 7 x 9 x 2 mm
  • Smart antenna configuration (2-in-1 module)
  • UART, SPI, I2C, ADC interfaces
  • 192 kB flash memory, 24 kB RAM
  • Up to 4 dBm output power
  • 0.3 µA sleep current (system off mode)
  • 10 configurable GPIOs
  • High throughput mode
  • Same hardware platform available as Bluetooth 5.1 module [Proteus-e]()

See what the firmware developed by Würth Elektronik can do - the WE-ProWare

Products

All
Ophelia-I
EV-Kits
Filter article data
Filter by
 show   article  in  2 product lines
 article  in  2 product lines
Reset all
Order Code
Data­sheet
Man­ual
Downloads
Status
Description
Frequency Range (MHz)
dLoS (m)
PTx, e.r.p. (dBm)
Rxsens, e.r.p. (dBm)
PTx, 50 Ω (dBm)
Rxsens, 50 Ω (dBm)
VDD min. (V)
VDD max. (V)
Rb max. (kbps)
ANTConn
Radio Module
Evaluation Kit
Samples
2612019022001
Man­ual
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Description EV-Kit Ophelia-I 
Radio Module
Evaluation Kit
2612011022000
Ophelia-I, 2360 - 2500, 350 m
Man­ual
Status Active i | Production is active. Expected lifetime: >10 years.
Description Ophelia-I 
Frequency Range 2360 - 2500
Line of Sight Range 350 m
Output Power e.r.p. -4 dBm
RX sensitivity e.r.p. -85 dBm
Output Power 50 Ohm 4 dBm
RX Sensitivity 50 Ohm -93 dBm
Operating Supply Voltage Min. 1.8 V
Operating Supply Voltage Max. 3.6 V
RF Bitrate max. 2000 kbps
Antenna Connector Type RF connector pad for external antenna and internal PCB antenna 
Radio Module
Evaluation Kit

Build Your Own Firmware

A custom firmware:

  • Can be developed using the SDK's and resources are provided by the SoC manufacturer. In case of Ophelia-I and Proteus it's either the nRF5 SDK or nRF connect SDK by Nordic Semiconductors.
  • Defines the functional characteristics and specifications of the radio module
  • Can be optimized to the specific application, such as allowing hostless operation

Compared to that Proteus-e, Ophelia's twin, is based on the same hardware but coming with a Bluetooth® 5.1 firmware. Proteus preinstalled firmware comes with some advantages regarding the reduction in development effort and risc for the customer. Considering the task to add a radio communication to the application, the resources required for firmware development or for module's certification are neglegtable. And thanks to the Wireless Connectivity SDK using the API of any wireless module from Würth Elektronik with your host IC is an easy task for developers.

If you have your custom firmware ready for either of our module hardware platforms, we can take care of the flashing and produce your custom module in the quantity you need.

Videos

How to choose the fitting radio protocol

Videos

Manni Talks- Unboxing the Evaluation Kit