Characteristics
- No firmware implemented on the module: Bluetooth® LE and proprietary protocols supported
- Based on Nordic Seminconductor SoC nRF52840
- 32 bit ARM Cortex-M4F CPU
- Nano SIM size: 12 x 8 x 2 mm
- Smart antenna configuration (2-in-1 module)
- Possible interfaces: UART, SPI, I2C & ADC
- 1024 kB flash memory, 256 kB RAM
- Up to +8 dBm output power
- 0.4 µA sleep current (system off mode)
- 17 configurable GPIOs
- Same hardware platform available as Bluetooth® LE 5.1 module (Proteus-III)
Application Notes
Products
All
Ophelia-III
EV-Kits
Order Code | Datasheet | Manual | Downloads | Status | Description | Frequency Range (MHz) | dLoS (m) | PTx, e.r.p. (dBm) | Rxsens, e.r.p. (dBm) | PTx, 50 Ω (dBm) | Rxsens, 50 Ω (dBm) | VDD min. (V) | VDD max. (V) | Rb max. (kbps) | ANTConn | Radio Module | Evaluation Boards | Offer |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2611149022001 | – | – | Active i| Production is active. Expected lifetime: >10 years. | Family EV-Board Ophelia-III BYOF | – | – | – | – | – | – | – | – | – | – | 2611011022000 | – | ||
2611011022000 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | Ophelia-III | 2402 - 2480 | 400 | 4 | -90 | 6 | -92 | 1.8 | 3.6 | 2000 | RF pad and internal antenna | – | 2611149022001 |
Order Code | Datasheet |
---|---|
2611149022001 | – |
2611011022000 | SPEC |
Offer |
---|
Order Code | Datasheet | Manual | Downloads | Status | Description | Frequency Range (MHz) | dLoS (m) | PTx, e.r.p. (dBm) | Rxsens, e.r.p. (dBm) | PTx, 50 Ω (dBm) | Rxsens, 50 Ω (dBm) | VDD min. (V) | VDD max. (V) | Rb max. (kbps) | ANTConn | Radio Module | Evaluation Boards | Offer |
---|
Videos
How to choose the fitting radio protocol
Videos
Manni Talks- Unboxing the Evaluation Kit