ComponentsElectromechanical ComponentsConnectorsCoaxial ConnectorsCable AssembliesMMCX CombinationsMMCX Plug Straight to RP SMA Jack Straight
WR-CXASY RPSMA Bulkhead Jack to MMCX Straight Plug / RG-174/U Flexible Cable / 152.4 mm length
| Material Properties | |
|---|---|
| Cable | RG-174/U |
| General Information | |
|---|---|
| Operating Temperature | -20 °C up to +80 °C |
| Cable Type | Flexible |
| Cable Shielding | Braid |
| Connector Type 1 | RP SMA |
| Connector Type 2 | MMCX |
| Gender 1 | Jack |
| Gender 2 | Plug |
| Orientation Type 1 | Straight |
| Orientation Type 2 | Straight |
| Mechanical Properties | |
|---|---|
| Min. Bend Radius | 30 mm |
Products
Filter by
show in
article in 0 product lines
Reset allOrder Code | Datasheet | Downloads | Status | Connector Type 1 | Connector Type 2 | Cable | Nominal Cable Length(mm) | f | Z(Ω) | Ingress Protection Code | SamplesAvailability & Sample | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
65530260515303 | SPECRP SMA, MMCX, RG-174/U | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Connector Type 1RP SMA | Connector Type 2MMCX | CableRG-174/U | Nominal Cable Length152.4 mm | Frequency RangeDC~1 GHz | Impedance50 Ω | Ingress Protection CodeNone | –Check availability |
Availability Forecast
WE item number Packaging unitsLead time
––– weeks
| Expected Availability | Opening inventory | Quantity |
|---|---|---|
| Current Availability | – | – |
There is no forecast for this quantity request.
Does it just not fit? Please contact us.Simply contact our service team for special orders and bulk quantities.Contact us

