ComponentsElectromechanical ComponentsConnectorsCoaxial ConnectorsCable AssembliesMCX CombinationsMCX Plug Straight to SMA Jack Straight
WR-CXASY SMA Bulkhead Jack to MCX Straight Plug / RG-316/U Flexible Cable / 152.4 mm length
| Material Properties | |
|---|---|
| Cable | RG-316/U |
| General Information | |
|---|---|
| Operating Temperature | -55 °C up to +155 °C |
| Cable Type | Flexible |
| Cable Shielding | Braid |
| Connector Type 1 | SMA |
| Connector Type 2 | MCX |
| Gender 1 | Jack |
| Gender 2 | Plug |
| Orientation Type 1 | Straight |
| Orientation Type 2 | Straight |
| Mechanical Properties | |
|---|---|
| Min. Bend Radius | 12.7 mm |
Products
Filter by
show in
article in 0 product lines
Reset allOrder Code | Datasheet | Downloads | Status | Connector Type 1 | Connector Type 2 | Cable | Nominal Cable Length(mm) | f | Z(Ω) | Ingress Protection Code | SamplesAvailability & Sample | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
65503206515305 | SPECSMA, MCX, RG-316/U | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Connector Type 1SMA | Connector Type 2MCX | CableRG-316/U | Nominal Cable Length152.4 mm | Frequency RangeDC~6 GHz | Impedance50 Ω | Ingress Protection CodeNone | –Check availability |
Availability Forecast
WE item number: –
VPELead time
–– weeks
| Expected Availability | Opening inventory | Quantity |
|---|---|---|
| Current Availability | – | – |
Does it just not fit? Please contact us.Simply contact our service team for special orders and bulk quantities.Contact us

