OverviewAll product unitsProduct unitPower Modules (MagI³C Series)Product groupIsolated ConverterProduct seriesMagI³C-VISM Variable Isolated SIP Module

MagI³C-VISM Variable Isolated SIP Module

Regulated output voltage

MagI³C-VISM Variable Isolated SIP Module
Size Dimen­sions 3DL
(mm)
W
(mm)
H
(mm)
Mount
SIP-8 21.8 9.2 11.1 THT

Characteristics

  • Simplest design (no transformer design know how required)
  • Leaded through-hole package for easy manufacturing and prototyping
  • Stand alone solution (CIN and COUT integrated, no external components)
  • Only one external resistor required to set the VOUT
  • ON / OFF control Pin
  • Static and dynamic power Boost
  • Simple functional isolation for overvoltage protection, avoiding ground loops, ground shift and noise in signal path or sensor systems
  • Industrial standard package and pin configuration
  • Low conducted and radiated EMI (compliant to EN55032 class B / CISPR-32)
  • IEC/EN/UL60950 & IEC/EN/UL62368 approval

Applications

  • Data acquisition
  • Test and measurement systems
  • Interface and microcontroller supply
  • Industrial control

Altium Design Example

Learn more about Altium design examples to speed up your design-in.

Watch tutorial

Products

SIP-8
Order Code Data­sheet Simu­lation DownloadsVIN
(V)
VOUT
(V)
PO
(W)
VISO
(V (DC))
L
(mm)
W
(mm)
H
(mm)
Evaluation KitFilter Bag Samples
17791063215SPEC
3 files 8 - 42 3.3 - 6 1 2000 21.8 9.2 11.117800VISM
177001BAG
Order Code Data­sheet Simu­lation
17791063215SPEC
Samples
Order Code Data­sheet Simu­lation DownloadsVIN
(V)
VOUT
(V)
PO
(W)
VISO
(V (DC))
L
(mm)
W
(mm)
H
(mm)
Evaluation KitFilter Bag Samples

Service & Support

Do you have questions or suggestions on the topics of design-in support, PCB layout review, EMC filters or thermal design? We will be happy to help you!
With just a few details, we can answer your enquiry.

Design-In Support

  • Product related & application specific support by hotline
  • Troubleshooting and individual design solutions

Layout Review Support

  • Individual review of customer layouts
  • Reference layout given in every datasheet

EMC Filter Design Support

  • Solution for conducted & radiated emissions
  • Tested filter configurations for EN55032 / CISPR-32 class B compliance
  • Real EMI behavior shown as well as gain and phase response of EMI filter shown on REDEXPERT

Thermal Design Support

  • Temperature distribution
  • Total power handling
  • Thermal behaviour of power modulesas well as interactive power loss chart on shown on REDEXPERT

Videos

#askLorandt explains: Ground Loop Breaking with isolated MagI³C Power Modules

Videos

Würth Elektronik Webinar: EMC compliant filtering of isolated power modules

Videos

WE meet @ Digital Days 2021: Improving the EMI performance of isolated power modules