Hermippe-III

855 – 915 MHz

Hermippe-III
Hermippe-III

Characteristics

  • Well suited for applications where the RF is lead through a metal wall that could serve as ground plane to the antenna
  • 855 – 915 MHz
  • Dipole antenna
  • SMA/m connector
  • Robust construction

Applications

  • 855 – 915 MHz
  • Metering
  • Industrial
  • Monitoring

Products

Filter article data
Filter by
 show  articles in 0 product lines
 articles in 0 product lines
Reset all
Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Description
Frequency Range(MHz)
VSWR
Gpeak,2(dBi)
Z(Ω)
Operating Temperature
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
2600130086
SPECHermippe-III, 855 - 915, 2
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
DescriptionHermippe-III 
Frequency Range 855 - 915
VSWR2 
Peak Gain2.5 dBi
Impedance50 Ω
Operating Temperature -40 °C up to +85 °C
–Check availability

Videos

Videos

WE meet @ Digital Days 2020: Antenna matching. Small overview of the service and portfolio