Halimede-I

1575 to 1610 MHz

Halimede-I
Halimede-I

Characteristics

  • Active GNSS antenna
  • 1575 to 1610 MHz
  • GPS, GLONASS, Galileo, BeiDou
  • Connection: 3 m cable with SMA/m connector
  • Magnetic mount
  • -40 up to +80°C
  • IP 66
  • CE conformity

Applications

  • Positioning products and applications operating with GPS, GLONASS, Galileo, and BeiDou signals in the 1575 – 1605 MHz frequency band
  • Challenging GNSS reception environments
  • Industrial applications

Products

Filter article data
Filter by
 show  articles in 0 product lines
 articles in 0 product lines
Reset all
Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Description
Frequency Range(MHz)
VSWR
Gpeak(dBic)
H(mm)
W(mm)
L
Z(Ω)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
2600130016
SPECHalimede-I, 1575 - 1610, 1.5
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
DescriptionHalimede-I 
Frequency Range 1575 - 1610
VSWR1.5 
Peak Gain5 dBic
Height16.8 mm
Width37.5 mm
Length49 
Impedance50 Ω
–Check availability

Videos

Würth Elektronik Webinar: Basics of GNSS positioning and receivers’ technology

Videos

Videos

WE meet @ Digital Days 2020: Antenna matching. Small overview of the service and portfolio