Design Kit High Current Inductor WE-LHCA
NEWOrder Code 7843732
Applications
- DC/DC for high current power supplies
- Start-Stop Systems
- Infotainment systems
- Power distribution modules
- HVAC systems
- On-Board charger
Products
Filter by
show in
article in 0 product lines
Reset allOrder Code | Datasheet | Downloads | Status | Product series | L(µH) | IR(A) | Size | SamplesAvailability & Sample | |
|---|---|---|---|---|---|---|---|---|---|
SPECWE-LHCA Low Profile High Current Inductor, 1 µH, 33.7 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-LHCA Low Profile High Current Inductor | Inductance1 µH | Rated Current33.7 A | Size1365 | –Check availability | ||
SPECWE-LHCA Low Profile High Current Inductor, 1.5 µH, 28.6 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-LHCA Low Profile High Current Inductor | Inductance1.5 µH | Rated Current28.6 A | Size1365 | –Check availability | ||
SPECWE-LHCA Low Profile High Current Inductor, 2.2 µH, 24.4 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-LHCA Low Profile High Current Inductor | Inductance2.2 µH | Rated Current24.4 A | Size1365 | –Check availability | ||
SPECWE-LHCA Low Profile High Current Inductor, 3.3 µH, 21 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-LHCA Low Profile High Current Inductor | Inductance3.3 µH | Rated Current21 A | Size1365 | –Check availability | ||
SPECWE-LHCA Low Profile High Current Inductor, 4.7 µH, 27.5 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-LHCA Low Profile High Current Inductor | Inductance4.7 µH | Rated Current27.5 A | Size1770 | –Check availability | ||
SPECWE-LHCA Low Profile High Current Inductor, 4.7 µH, 16.9 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-LHCA Low Profile High Current Inductor | Inductance4.7 µH | Rated Current16.9 A | Size1365 | –Check availability | ||
SPECWE-LHCA Low Profile High Current Inductor, 5.6 µH, 24.2 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-LHCA Low Profile High Current Inductor | Inductance5.6 µH | Rated Current24.2 A | Size1770 | –Check availability | ||
SPECWE-LHCA Low Profile High Current Inductor, 5.6 µH, 14.5 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-LHCA Low Profile High Current Inductor | Inductance5.6 µH | Rated Current14.5 A | Size1365 | –Check availability | ||
SPECWE-LHCA Low Profile High Current Inductor, 6.8 µH, 22.1 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-LHCA Low Profile High Current Inductor | Inductance6.8 µH | Rated Current22.1 A | Size1770 | –Check availability | ||
SPECWE-LHCA Low Profile High Current Inductor, 6.8 µH, 13.2 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-LHCA Low Profile High Current Inductor | Inductance6.8 µH | Rated Current13.2 A | Size1365 | –Check availability | ||
SPECWE-LHCA Low Profile High Current Inductor, 8.2 µH, 20.6 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-LHCA Low Profile High Current Inductor | Inductance8.2 µH | Rated Current20.6 A | Size1770 | –Check availability | ||
SPECWE-LHCA Low Profile High Current Inductor, 8.2 µH, 12.7 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-LHCA Low Profile High Current Inductor | Inductance8.2 µH | Rated Current12.7 A | Size1365 | –Check availability | ||
SPECWE-LHCA Low Profile High Current Inductor, 10 µH, 17.9 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-LHCA Low Profile High Current Inductor | Inductance10 µH | Rated Current17.9 A | Size1770 | –Check availability | ||
SPECWE-LHCA Low Profile High Current Inductor, 10 µH, 11.4 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-LHCA Low Profile High Current Inductor | Inductance10 µH | Rated Current11.4 A | Size1365 | –Check availability | ||
SPECWE-LHCA Low Profile High Current Inductor, 15 µH, 13.9 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-LHCA Low Profile High Current Inductor | Inductance15 µH | Rated Current13.9 A | Size1770 | –Check availability | ||
SPECWE-LHCA Low Profile High Current Inductor, 15 µH, 9.7 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-LHCA Low Profile High Current Inductor | Inductance15 µH | Rated Current9.7 A | Size1365 | –Check availability | ||
SPECWE-LHCA Low Profile High Current Inductor, 22 µH, 12.15 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-LHCA Low Profile High Current Inductor | Inductance22 µH | Rated Current12.15 A | Size1770 | –Check availability | ||
SPECWE-LHCA Low Profile High Current Inductor, 22 µH, 7.8 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-LHCA Low Profile High Current Inductor | Inductance22 µH | Rated Current7.8 A | Size1365 | –Check availability | ||
SPECWE-LHCA Low Profile High Current Inductor, 33 µH, 10.2 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-LHCA Low Profile High Current Inductor | Inductance33 µH | Rated Current10.2 A | Size1770 | –Check availability | ||
SPECWE-LHCA Low Profile High Current Inductor, 33 µH, 6.3 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-LHCA Low Profile High Current Inductor | Inductance33 µH | Rated Current6.3 A | Size1365 | –Check availability | ||
SPECWE-LHCA Low Profile High Current Inductor, 47 µH, 8.4 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-LHCA Low Profile High Current Inductor | Inductance47 µH | Rated Current8.4 A | Size1770 | –Check availability | ||
SPECWE-LHCA Low Profile High Current Inductor, 47 µH, 5.6 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-LHCA Low Profile High Current Inductor | Inductance47 µH | Rated Current5.6 A | Size1365 | –Check availability | ||
SPECWE-LHCA Low Profile High Current Inductor, 56 µH, 7.9 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-LHCA Low Profile High Current Inductor | Inductance56 µH | Rated Current7.9 A | Size1770 | –Check availability | ||
SPECWE-LHCA Low Profile High Current Inductor, 68 µH, 6.6 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-LHCA Low Profile High Current Inductor | Inductance68 µH | Rated Current6.6 A | Size1770 | –Check availability | ||
SPECWE-LHCA Low Profile High Current Inductor, 82 µH, 5.5 A | Availability – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-LHCA Low Profile High Current Inductor | Inductance82 µH | Rated Current5.5 A | Size1770 | –Check availability |
Availability Forecast
WE item number Packaging unitsLead time
––– weeks
| Expected Availability | Opening inventory | Quantity |
|---|---|---|
| Current Availability | – | – |
There is no forecast for this quantity request.
Does it just not fit? Please contact us.Simply contact our service team for special orders and bulk quantities.Contact us
