Daphnis-I FeatherWing Kit

NEW

LoRaWAN® & Proprietary (P2P, star, mesh) FeatherWing Kit

Characteristics

  • The FeatherWing Kit includes one Daphnis-I FeatherWing Board with the Daphnis-I module and one external 868 MHz antenna
  • Supports LoRaWAN® and Proprietary (P2P, star, mesh) protocols
  • LoRaWAN® mode is 1.0.4 specification compliant
  • LoRaWAN® mode supports class A, class B and class C
  • Supports EU868 frequency band
  • Proprietary mode supports broadcast, multicast and 4 byte addressing (unicast)
  • In Adafruit Feather form factor
  • Easy to expand with our WE FeatherWings and hundreds of already existing boards with the Feather form factor
  • WE UART Terminal

Applications

  • Smart City / Smart home: Smart Parking | Waste and Water Management | Room Occupancy | Smart Metering | Traffic and Parking Lighting | Temperature and Humidity Monitoring | Fire, flood, CO2 level Monitoring
  • Agriculture & Healthcare: Crop & Livestock Monitoring | Irrigation Management | Health Monitoring | Equipment and Infrastructure Monitoring
  • Automotive & Transport: Logistics and Transportation Management | Space Utilization | Fleet Monitoring
  • Smart Factory / Industrial 4.0: Predictive Maintenance | Supply Chain Management | Environment Monitoring

SDK, code examples, design files, quick-start guide and more...

Access resources via GitHub

Products

Filter article data
Filter by
 show   article  in  0 product lines
 article  in  0 product lines
Reset all
Order Code
Data­sheet
Man­ual
Downloads
Status
Description
Samples
2618039381001
Man­ual
Downloads
Status New i | Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Description Daphnis-I FeatherWing Kit 

Stacking boards ideal for prototyping

WE FeatherWings

Würth Elektronik eiSos presents a range of FeatherWing development boards that are open source and fully compatible with the Feather form factor. Through these development boards, WE brings a range of wireless connectivity modules, sensors and power modules to the Feather ecosystem.

Adafruit Feather is a complete line of development boards from Adafruit and other developers that are both standalone and stackable. They're able to be powered by LiPo batteries for On-the-Go use or by their micro-USB plugs for stationary projects.

Feathers are flexible, portable and as light as their namesake. FeatherWings are stacking boards and add functionality and room for prototyping. At its core, the Adafruit Feather is a complete ecosystem of products - and the best way to get your project flying.

Supercharge your prototyping for easy and fast solution testing. Start by checking our quick start section.

More information

Extensive documentation, use cases and sample code can be found on our GitHub page.