Calypso IoT Design Kit

Design Kit for prototyping Sensor-to-Cloud IoT applications

Characteristics

  • Design Kit for prototyping Sensor-to-Cloud IoT applications
  • Monitor temperature, absolute pressure, relative humidity and 3-axis acceleration
  • Plug-and-Play secure connectivity to several cloud platforms
  • Design Kit in Adafruit Feather formfactor
  • Easy to expand with our WE FeatherWings and hundreds of already existing boards with the Feather form factor
  • Arduino (C/C++) drivers and code examples available on GitHub

Applications

  • Rapid prototype development for IoT applications
  • Easy to use platform for learning, experimenting and prototyping IoT applications
  • Remote monitoring and control
  • Collect sensor data, store, visualize and analyze the data
  • Plug-and-Play secure cloud connectivity

IoT Plug-and-Play! WiFi connectivity simplified.

Kick start your IoT Project. Build your secure End-to-End IoT solution prototype rapidly using the Calypso IoT Design Kit.

Start here with a Quick Start Guide!

Products

Filter article data
Filter by
 show   article  in  0 product lines
 article  in  0 product lines
Reset all
Order Code
Data­sheet
Man­ual
Downloads
Status
Description
Samples
2610059035001
Man­ual
Downloads
Status Active i | Production is active. Expected lifetime: >10 years.
Description Calypso IoT Design Kit 

Download now free of charge

Software downloads

IoT becomes intelligent when hardware and software work together harmoniously!

The aim of the Wireless Connectivity Software Development Kit (SDK) is to minimize the effort required on customer side to enable his host MCU to communicate with Würth Elektronik eiSos radio modules. It contains the implementation of all available commands in pure C-code. In order to integrate any Würth Elektronik eiSos wireless module, the user has to simply port the corresponding C-code to his host processor. This significantly reduces the time needed for developing the software interface to the radio module.


Calypso Firmware Over The Air (FOTA) - This is the firmware update package for the Calypso Wi-Fi Module. The Calypso Wi-Fi Module offers secure over-the-air firmware updates to enable easy update of the firmware in the field. The update package includes the module firmware, service pack, root certificate catalogue and the files for the on-board Webserver. It is always recommended to use the latest version of the firmware. Please refer to the chapter on “Firmware Update” for instructions of updating the firmware on the Calypso Wi-Fi module.


In order to securely, connect devices to any cloud platform, X.509 certificate based authentication is used. This method requires creation of certificates for every device. In order to enable easy prototyping, Würth Elektronik eiSos’s Certificate generator tool can be used. This tool creates all the certificates necessary to get started. It is important to note that the files generated by this tool are for evaluation purposes only.

Due to current export legal restrictions, we are required to control the provision of software. To download the software, please contact our technical support or your local sales representative directly. Thank you for your understanding.


Stacking boards ideal for prototyping

WE FeatherWings

Würth Elektronik eiSos presents a range of FeatherWing development boards that are open source and fully compatible with the Feather form factor. Through these development boards, WE brings a range of wireless connectivity modules, sensors and power modules to the Feather ecosystem.

Adafruit Feather is a complete line of development boards from Adafruit and other developers that are both standalone and stackable. They're able to be powered by LiPo batteries for On-the-Go use or by their micro-USB plugs for stationary projects.

Feathers are flexible, portable and as light as their namesake. FeatherWings are stacking boards and add functionality and room for prototyping. At its core, the Adafruit Feather is a complete ecosystem of products - and the best way to get your project flying.

Supercharge your prototyping for easy and fast solution testing. Start by checking our quick start section.

EasyPlugandPlayAdrasteaRobotholfingaFeatherWing

More information

More information

Extensive documentation, use cases and sample code can be found on our GitHub page.

CMGithublogo

Videos

WÜRTH ELEKTRONIK'S Calypso IoT Design Kit | Mouser Electronics

Videos

Manni Talks – How to get started with the Calypso IoT Design Kit

Videos

How to get started with the Microsoft Azure Certified Calypso IoT Design Kit?