OverviewAll product unitsProduct unitRadio ModulesProduct groupRadio ModulesProduct familyFeatherWingsProduct seriesAdrastea-I FeatherWing Kit

Adrastea-I FeatherWing Kit

LTE-M / NB-IoT Cellular FeatherWing Kit with external antennas

Adrastea-I FeatherWing Kit

Characteristics

  • The FeatherWing kit includes one Adrastea-I FeatherWing board with the LTE-M / NB-IoT Adrastea-I module, the external LTE antenna, the external GNSS antenna and USB cable.
  • Flexible mode selection between LTE-M and NB-IoT
  • Integrated GNSS (supports GPS & GLONASS)
  • Integrated user MCU (ARM Cortex-M4, 1 MB flash memory, 256 KB RAM)
  • Design Kit for prototyping Sensor-to-Cloud IoT applications
  • Monitor temperature, absolute pressure, relative humidity and 3-axis acceleration
  • Plug-and-Play secure connectivity to several cloud platforms
  • In Adafruit Feather form factor
  • Easy to expand with our WE FeatherWings and hundreds of already existing boards with the Feather form factor
  • LTE-M supported bands: B2/B3/B4/B5/B8/B12/B20/B25/B26/B28
  • NB-IoT supported bands: B3/B5/B8/B20/B28

Applications

  • Smart Factory / Industrial 4.0: Predictive Maintenance | Supply Chain Management | Mobile Construction Machines | Vending and Kiosk | Condition Monitoring
  • Smart City / Smart home: Waste and Water Management | Security and Surveillance | Smart Metering | Traffic and Parking Lighting | Facilities Management
  • Automotive & Transport: Fleet Management | Asset Tracking | Usage-Based Insurance
  • Agriculture & Healthcare: Crop & Livestock Monitoring | Irrigation Management | Health Monitoring | Wearables

SDK, code examples, design files, quick-start guide and more...

Access resources via GitHub

Products

Order Code Data­sheet Man­ual Downloads StatusDescription Offer
2615039336001
PDF Active i| Production is active. Expected lifetime: >10 years. Adrastea-I FeatherWing Kit
Order Code Data­sheet
2615039336001
Offer
Order Code Data­sheet Man­ual Downloads StatusDescription Offer

Stacking boards ideal for prototyping

WE FeatherWings

Würth Elektronik eiSos presents a range of FeatherWing development boards that are open source and fully compatible with the Feather form factor. Through these development boards, WE brings a range of wireless connectivity modules, sensors and power modules to the Feather ecosystem.

Adafruit Feather is a complete line of development boards from Adafruit and other developers that are both standalone and stackable. They're able to be powered by LiPo batteries for On-the-Go use or by their micro-USB plugs for stationary projects.

Feathers are flexible, portable and as light as their namesake. FeatherWings are stacking boards and add functionality and room for prototyping. At its core, the Adafruit Feather is a complete ecosystem of products - and the best way to get your project flying.

Supercharge your prototyping for easy and fast solution testing. Start by checking our quick start section.

EasyPlugandPlayAdrasteaRobotholfingaFeatherWing

More information

More information

Extensive documentation, use cases and sample code can be found on our GitHub page.

CMGithublogo

Boards

CMSchematicWEICLEDFeatherwingBoard
  • 5V power supply via USB-C connection
  • Easy connection to sensors and bluetooh modules
  • Framerate up to 150 Hz, arbitrarily adjustable
  • Usable with 1.8V logic controllers outside FW-standard

CMstackedCalypsoIoTboards
  • Design Kit for prototyping Sensor-to-Cloud IoT applications
  • Monitor temperature, absolute pressure, relative humidity and 3-axis acceleration
  • Plug-and-Play secure connectivity to Azure IoT central

CMSchematicFeatherWingSensor
  • Temperature
  • Humidity
  • Acceleration
  • Absolute pressure
  • Sparfun QWIIC compatible to easily add hundreds of extension boards

CMSchematicMagicPowerFeatherwingBoard
  • 5 V USB connection
  • Industrial input voltage rails of 9 V, 12 V, 15 V, 18 V and 24 V with maximum nominal input voltage of 36 V

CMSchematicSerialBridgeFeatherwing
  • Standard DSUB9 connector
  • 3V3 logic level UART interface on the Feather pin header
  • RS232 with and without flow control
  • Full and half duplex RS485
  • Double throw slider to switch between RS232 and RS485

CMSensorbleFeatherWingBoardsStack
  • Monitor temperature, absolute pressure, relative humidity and 3-axis acceleration
  • Universal connectivity to any smart device using Bluetooth® LE 5.1
  • WE-SensorBLE app for data visualization on Android and iOS

CMSchematicAdrasteaFeatherWing
  • The FeatherWing kit includes one Adrastea-I FeatherWing board with the LTE-M / NB-IoT Adrastea-I module, the external LTE antenna, the external GNSS antenna and USB cable.
  • Flexible mode selection between LTE-M and NB-IoT
  • 3GPP release 13 compliant
  • Integrated GNSS (supports GPS & GLONASS)
  • Integrated user MCU (ARM Cortex-M4, 1 MB flash memory, 256 KB RAM)
  • Output power class 3 (23 dBm)
  • Supports 3GPP TS27.005, 27.007 and Würth Elektronik enhanced AT commands
  • Protocols: IPv4/IPv6, TCP/UDP, HTTP/HTTPS, TLS/DTLS, MQTT, LWM2M
  • LTE-M supported bands: B2/B3/B4/B5/B8/B12/B20/B25/B26/B28
  • NB-IoT supported bands: B3/B5/B8/B20/B28

CMThyoneFeatherwingboard
  • Wireless connection with up to 500 m
  • Integrated security/authentication IC
  • Easy set up of a mesh network
  • Connect to Thyone-I modules or USB-Sticks

CMSchematicCalypsoWiFiFeatherWing
  • 2.4 GHz Wi-Fi connection
  • Easy connection to smart devices and server
  • Handling multiple nodes simultaneously
  • Direct communication to the cloud

 CMSchematicConnectanyFeatherWingBoards
  • Request sensor data
  • Transfer data to RF-Module
  • Examples and Sourcecode available on Github

Videos

Retrofitting with FeatherWings - How to digitize your analog systems