Aluminum Electrolytic Capacitors: V-Chip SMT from Würth Elektronik

Design Kit Produktbild
WCAP-ASLL Long Life Aluminium Electrolytic Capacitors
Order Code 865060
105 °CC 10 to 6800 µFVR 6.3 to 16 V (DC)Life Cycle (Value) 2000 to 5000 h
Design Kit Produktbild
WCAP-ASLL Aluminium Electrolytic Capacitors
Order Code 865061
Long Life +105 °CC 1 to 2200 µFVR 25 to 50 V (DC)Life Cycle (Value) 2000 to 5000 h
Design Kit Produktbild
WCAP-ASLI Aluminium Electrolytic Capacitors
Order Code 865080
Low Impedance +105 °CC 10 to 6800 µFVR 6.3 to 16 V (DC)Life Cycle (Value) 2000 to 5000 h
Design Kit Produktbild
WCAP-ASLI Aluminium Electrolytic Capacitors
Order Code 865081
Low Impedance +105 °CC 1 to 2200 µFVR 25 to 50 V (DC)Life Cycle (Value) 2000 to 5000 h
Design Kit Produktbild
WCAP-ASLU Aluminium Electrolytic Capacitors
Order Code 865090
Low Leakage Current 85 °CC 0.47 to 330 µFVR 6.3 to 50 V (DC)Life Cycle (Value) 1000 h
Design Kit Produktbild
WCAP-ASNP Aluminium Electrolytic Capacitors
Order Code 865250
Non-Polar 85 °CC 0.47 to 560 µFVR 6.3 to 50 V (DC)Life Cycle (Value) 2000 h
Design Kit Produktbild
Aluminium Electrolytic Capacitors SMT V-Chip – 5000 H @ 105°C
Order Code 865230
Long Life +105 °CC 0.47 to 1000 µFVR 6.3 to 50 V (DC)Life Cycle (Value) 5000 h