Radial THT from Würth Elektronik

Design Kit Produktbild
WCAP-PTG5 Aluminum Polymer Capacitors
Order Code 870025
General Purpose +105 °CC 47 to 2000 µFVR 6.3 to 25 V (DC)Life Cycle (Value) 2000 h
Design Kit Produktbild
WCAP-PTHR Aluminum Polymer Capacitors
Order Code 870055
Low ESR & High Voltage 105°CC 10 to 150 µFVR 35 to 63 V (DC)Life Cycle (Value) 2000 h
Design Kit Produktbild
WCAP-PTHT Aluminum Polymer Capacitors
Order Code 870135
High Temperature +125 °CC 100 to 2000 µFVR 6.3 to 16 V (DC)Life Cycle (Value) 2000 h
Design Kit Produktbild
WCAP-PT5H Aluminum Polymer Capacitors
Order Code 870235
Long Life +105 °CC 100 to 2000 µFVR 6.3 to 16 V (DC)Life Cycle (Value) 5000 h