MLCC from Würth Elektronik

Design Kit Produktbild
WCAP-CSGP MLCCs
Order Code 885050
General PurposeC 1 pF to 4.7 µFVR 6.3 to 50 V (DC)Size 0402
Design Kit Produktbild
WCAP-CSGP MLCCs
Order Code 885060
General PurposeC 1 pF to 10 µFVR 6.3 to 50 V (DC)Size 0603
Design Kit Produktbild
WCAP-CSGP MLCCs
Order Code 885070
General PurposeC 1 pF to 47 µFVR 6.3 to 50 V (DC)Size 0805
Design Kit Produktbild
WCAP-CSGP MLCCs
Order Code 885080
General PurposeC 1 nF to 100 µFVR 6.3 to 50 V (DC)Size 1206, 1210, 1812
Design Kit Produktbild
WCAP-CSGP MLCCs
Order Code 885090
General PurposeC 1 pF to 150 nFVR 100 V (DC)Size 0603, 0805, 1206
Design Kit Produktbild
WCAP-CSMH MLCCs
Order Code 885341
Mid and High VoltageC 10 pF to 470 nFVR 200 to 630 V (DC)Size 0603, 0805, 1206, 1210, 1812
Design Kit Produktbild
WCAP-CSMH MLCCs
Order Code 885342
Mid and High VoltageC 10 pF to 22 nFVR 1000 to 3000 V (DC)Size 0805, 1206, 1210, 1808, 1812
Design Kit Produktbild
WCAP-CSSA Safety MLCCs
Order Code 885300
Size 1808, 1812, 2211, 2220C 33 pF to 4.7 nFDF 0.1 to 2.5 %
Design Kit Produktbild
WCAP-CSST MLCCs
Order Code 885380
Soft TerminationC 220 pF to 2.2 µFVR 16 to 2000 V (DC)Size 0603, 0805, 1206, 1210
Design Kit Produktbild
WCAP-CSRF MLCCs
Order Code 885390
High FrequencyC 0.2 to 27 pFVR 50 V (DC)Size 0402