Artikel Nr. | Datenblatt | Simulation | Manual | Downloads | Description | Frequenzbereich (MHz) | dLoS (m) | PTx, e.r.p. (dBm) | Rxsens, e.r.p. (dBm) | PTx, 50 Ω (dBm) | VDD min. (V) | VDD max. (V) | Rb max. (kbps) | ANTConn | L (mm) | W (mm) | H (mm) | Produktserie | Funkmodul | Antenne | USB Funk-Stick | Evaluation Kit | Angebot | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2611019021011 | – | – | EV-Kit Thetis-I | – | – | – | – | – | – | – | – | – | – | – | – | Evaluation Kits | 2611011021010 | – | – | – | ||||
2611109021011 | – | – | Mini EV-Board Thetis-I | – | – | – | – | – | – | – | – | – | – | – | – | Evaluation Kits | 2611011021010 | – | – | – | ||||
2611097021021 | – | – | Sensor Node Thetis-I | – | – | – | – | – | – | – | – | – | – | – | – | Evaluation Kits | 2611011021010 | – | – | – | ||||
2611011021010 | SPEC | 5 Dateien | Thetis-I | 2402 MHz - 2480 | 400 | 4 | -90 | 6 | 1.8 | 3.6 | 1000 | RF pad and internal antenna | – | – | – | Thetis-I | – | Himalia | 2611086021011 | 2611019021011 | ||||
2611086021011 | SPEC | – | Thetis-I USB Funk-Stick | 2402 MHz - 2480 | 315 | – | – | – | – | – | 1000 | internal antenna | 68 | 24 | 12 | Evaluation Kits | 2611011021010 | – | – | – |
Artikel Nr. | Datenblatt | Simulation | |
---|---|---|---|
2611019021011 | – | – | |
2611109021011 | – | – | |
2611097021021 | – | – | |
2611011021010 | SPEC | ||
2611086021011 | SPEC |
Angebot |
---|
Artikel Nr. | Datenblatt | Simulation | Manual | Downloads | Description | Frequenzbereich (MHz) | dLoS (m) | PTx, e.r.p. (dBm) | Rxsens, e.r.p. (dBm) | PTx, 50 Ω (dBm) | VDD min. (V) | VDD max. (V) | Rb max. (kbps) | ANTConn | L (mm) | W (mm) | H (mm) | Produktserie | Funkmodul | Antenne | USB Funk-Stick | Evaluation Kit | Angebot |
---|