Merkmale
- Optimized for PoE applications
- Low leakage inductance
- Low resistance
- Low profile
- High saturation current
- Output voltages of 5V, 12V and 24V
- Isolation Voltage: up to 3000V at 1 second
- Up to 90W output power
- Custom designs available
Anwendung
- PoE power supplies
- Security cameras
- Commercial and public information displays
- IP phones
- WLAN access points
- High power wireless data systems