WiFi
Cordelia-I & EV-Kits EXTENDEDWiFi IoT Module
Calypso & EV-KitsWiFi Radio Module (AMB5201)
Stephano-I & EV-KitsWiFi & Bluetooth® LE 2.4 GHz Radio Module
Calypso WiFi FeatherWing2.4 GHz, IEEE 802.11 b/g/n WiFi FeatherWing
Calypso IoT Design KitDesign Kit for prototyping Sensor-to-Cloud IoT applications
| Order Code | Datasheet | Simulation | Manual | Downloads | Status | Frequency Range (MHz) | Description | dLoS (m) | PTx, e.r.p. (dBm) | Rxsens, e.r.p. (dBm) | PTx, 50 Ω (dBm) | Rxsens, 50 Ω (dBm) | VDD min. (V) | VDD max. (V) | Rb max. (kbps) | ANTConn | Product series | Antenna | Evaluation Kit | Radio Module | Offer | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 2610011025000 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 2412 - 2472 | Calypso | 400 | 18 | -94 | 16 | -92 | 2.1 | 3.6 | 72200 | RF connector pad for external antenna and internal PCB antenna | Calypso & EV-Kits | Himalia | 2610019225001 | – | |||
![]() | 2610011025010 | SPEC | – | 5 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 2412 - 2472 | Cordelia-I | 400 | 18 | -94 | 16 | -92 | 2.1 | 3.6 | 72200 | RF connector pad for external antenna and internal PCB antenna | Cordelia-I & EV-Kits | Himalia | – | – | ||
| 2610019225001 | – | – | – | Active i| Production is active. Expected lifetime: >10 years. | – | EV-Board Calypso | – | – | – | – | – | – | – | – | – | Calypso & EV-Kits | Himalia | – | 2610011025000 | |||
![]() | 2610039025001 | – | – | 1 files | Active i| Production is active. Expected lifetime: >10 years. | – | Calypso WiFi FeatherWing | – | – | – | – | – | – | – | – | – | Calypso & EV-Kits | – | – | – | ||
| 2610059035001 | – | – | – | Active i| Production is active. Expected lifetime: >10 years. | – | Calypso IoT Design Kit | – | – | – | – | – | – | – | – | – | Calypso & EV-Kits | – | – | – | |||
![]() | 2617011025000 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | – | Stephano-I | – | – | – | – | – | – | – | – | Internal antenna | Stephano-I & EV-Kits | – | 2617029025001 | – | ||
| 2617029025001 | – | – | – | Active i| Production is active. Expected lifetime: >10 years. | – | EV-Kit Stephano-I WiFi 2.4 GHz - Bluetooth® LE 5.0 | – | – | – | – | – | – | – | – | – | Stephano-I & EV-Kits | – | – | 2617011025000 | |||
| 2610019225011 | – | – | – | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | – | EV-Kit Cordelia-I | – | – | – | – | – | – | – | – | – | Cordelia-I & EV-Kits | – | – | – |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 2610011025000 | SPEC | |
![]() | 2610011025010 | SPEC | – |
| 2610019225001 | – | – | |
![]() | 2610039025001 | – | – |
| 2610059035001 | – | – | |
![]() | 2617011025000 | SPEC | – |
| 2617029025001 | – | – | |
| 2610019225011 | – | – |
| Offer |
|---|
| Order Code | Datasheet | Simulation | Manual | Downloads | Status | Frequency Range (MHz) | Description | dLoS (m) | PTx, e.r.p. (dBm) | Rxsens, e.r.p. (dBm) | PTx, 50 Ω (dBm) | Rxsens, 50 Ω (dBm) | VDD min. (V) | VDD max. (V) | Rb max. (kbps) | ANTConn | Product series | Antenna | Evaluation Kit | Radio Module | Offer |
|---|