Order Code | Datasheet | Simulation | Manual | Downloads | Description | Frequency Range (MHz) | dLoS (m) | PTx, 50 Ω (dBm) | Rxsens, 50 Ω (dBm) | VDD min. (V) | VDD max. (V) | Rb max. (kbps) | L (mm) | W (mm) | H (mm) | Product series | Radio Module | Antenna | USB Radio Stick | Evaluation Kit | Offer | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2607019213001 | – | – | EV-Kit Mimas-I | – | – | – | – | – | – | – | – | – | – | Mimas-I & EV-Kits | 2607011113000 | – | – | – | ||||
2605049283001 | – | – | EV-Kit Metis-I | – | – | – | – | – | – | – | – | – | – | Metis-I & EV-Kits | 2605041183000 | Hyperion-I | – | – | ||||
2607029283001 | – | – | EV-Kit Metis-II | – | – | – | – | – | – | – | – | – | – | Metis-II & EV-Kits | 2607021183000 | Hyperion-I | – | – | ||||
2605041183000 | SPEC | 5 files | Metis-I | 868.3 MHz - 869.525 | 700 | 11 | -103 | 2.2 | 3.6 | 100 | 17 | 27 | 3.6 | Metis-I & EV-Kits | – | Hyperion-I Hyperion-II | 2605056083001 | 2605049283001 | ||||
2607021183000 | SPEC | 5 files | Metis-II | 868.3 MHz - 869.525 | 1000 | 14 | -106 | 2 | 3.6 | 100 | 17 | 27 | 3.8 | Metis-II & EV-Kits | – | Hyperion-I Hyperion-II | 2607056283001 | 2607029283001 | ||||
2607056283001 | SPEC | 4 files | Metis-II USB radio stick | 868.3 MHz - 869.525 | 800 | 14 | -106 | – | – | 100 | 74 | 23.65 | 12 | Metis-II & EV-Kits | 2607021183000 | Hyperion-I Hyperion-II | – | – | ||||
2607057283011 | SPEC | – | Metis - Analyzer Tool | 868.3 MHz - 869.525 | 800 | 14 | -106 | – | – | 100 | 74 | 23.65 | 12 | Metis Analyzer Tool | – | Hyperion-I | – | – | ||||
2607011113000 | SPEC | 5 files | Mimas-I | 169.40625 MHz - 169.46875 | 3000 | 14 | -115 | 2 | 3.6 | 4.8 | 17 | 27 | 3.8 | Mimas-I & EV-Kits | – | – | 2607046213001 | 2607019213001 | ||||
2607046213001 | SPEC | 5 files | Mimas-I USB radio stick | 169.40625 MHz - 169.46875 | 3000 | 14 | -115 | – | – | 4.8 | 74 | 23.65 | 12 | Mimas-I & EV-Kits | 2607011113000 | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
2607019213001 | – | – | |
2605049283001 | – | – | |
2607029283001 | – | – | |
2605041183000 | SPEC | ||
2607021183000 | SPEC | ||
2607056283001 | SPEC | ||
2607057283011 | SPEC | ||
2607011113000 | SPEC | ||
2607046213001 | SPEC |
Offer |
---|
Order Code | Datasheet | Simulation | Manual | Downloads | Description | Frequency Range (MHz) | dLoS (m) | PTx, 50 Ω (dBm) | Rxsens, 50 Ω (dBm) | VDD min. (V) | VDD max. (V) | Rb max. (kbps) | L (mm) | W (mm) | H (mm) | Product series | Radio Module | Antenna | USB Radio Stick | Evaluation Kit | Offer |
---|