en

Cart

Your cart is empty.

MagI³C-VDRM Variable Step Down Regulator Module

Size L
(mm)
W
(mm)
H
(mm)
TO263-7EP 9.85 10.16 4.57
BQFN 11 9 2.85
LGA-16EP 9 9 2.85

Characteristics

  • Low conducted and radiated EMI (compliant to EN55022 class B / CISPR-22)

TO263-7EP

  • Leaded package for easy manufacturing and prototyping
  • Simple layout
  • Wide input voltage range for input transient capability
  • Support ambient temperatures up to + 105 °C
  • 2 solder cycles supported

QFN

  • Low profile package
  • Simple application circuit (only 4 external components required)
  • Optional multiple features (adj.frequency, adj.softstart, power good, sequencing, tracking, synchronization to external clock, adjustable undervoltage lockout)
  • Wide input voltage range QFN41 type
  • 3 solder cycles supported

LGA-16EP

  • Low profile LGA-package
  • Stand alone solution (CIN and COUT integrated, 2 external components to set VOUT)
  • Ideal for space constrained applications
  • 2 solder cycles supported

Applications

  • Point-of-Load DC-DC applications from 24V, 18V, 15V, 12V, 9V, 5V industrial rails
  • Industrial, Test & Measurement, Medical applications
  • System power supplies
  • I/O interface power supply
  • DSPs, FPGAs, MCUs and MPUs supply
  • High density distributed power systems
  • Telecommunication applications

Products

All
TO263-7EP
BQFN
LGA-16EP
Order Code Data­sheet Simu­lation Downloads Vin
(V)
Vout
(V)
Iout
(A)
Evaluation Board Filter Bag Reference Design Samples
171020302
ALT EAG CAD 2.95 - 6 0.8 - 3.6 2 178020302
171040302
ALT EAG CAD 2.95 - 6 0.8 - 3.6 4 178040302
171060302
ALT EAG CAD 2.95 - 6 0.8 - 3.6 6 178060302
171011801
ALT EAG CAD 4 - 18 0.8 - 17 1 178011801
171003
171021801
ALT EAG CAD 4 - 18 0.8 - 17 2 178021801
171003
171031801
ALT EAG CAD 4 - 18 0.8 - 17 3 178031801
171003
178004
171012401
STE ALT EAG IGS CAD 6 - 42 5 - 24 1 178012401
171012402
STE ALT EAG IGS CAD 6 - 42 5 - 24 2 178012402
171020601
STE ALT EAG IGS CAD 6 - 42 0.8 - 6 2 178020601
171002
171032401
STE ALT EAG IGS CAD 6 - 42 5 - 24 3 178032401
171050601
STE ALT EAG IGS CAD 6 - 36 0.8 - 6 5 178050601
171001
171010601
STE ALT EAG IGS CAD 6 - 42 0.8 - 6 1 178010601
171002
171030601
STE ALT EAG IGS CAD 6 - 42 0.8 - 6 3 178030601
171002
171021501
ALT EAG CAD 7 - 50 2.5 - 15 2.5 178021501
178001
178002
178003
Order Code Data­sheet Simu­lation
171020302
171040302
171060302
171011801
171021801
171031801
171012401
171012402
171020601
171032401
171050601
171010601
171030601
171021501
Samples
Order Code Data­sheet Simu­lation Downloads Vin
(V)
Vout
(V)
Iout
(A)
Evaluation Board Filter Bag Reference Design Samples

Videos