Cart

Your cart is empty.
OverviewAll product unitsProduct unitPassive ComponentsProduct groupCapacitorsProduct familySupercapacitors (EDLCs)

Filter by values

C | Capacitance
RESR DC | ESR
IMax | Max. Discharge Current
A
IRated | Rated Discharge Current
A
Pitch
mm
Ø D | Diameter
L | Length
mm
Order Code Data­sheet Simu­lation Downloads StatusCVR
(V (DC))
Life Cycle (Value)
(Cycles)
Operating TemperatureRESR DC
(mΩ)
IMax
(A)
IRated
(A)
Pitch
(mm)
Ø D
(mm)
L
(mm)
Product series Samples
850617030001SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.3 F 2.7 500000 -40 °C up to +65 °C 70 3.3 0.7 3.5 8 20WCAP-STSC Supercapacitors (EDLCs)
850617021001SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.5 F 2.7 500000 -40 °C up to +65 °C 50 5.4 1.29 5 10 20WCAP-STSC Supercapacitors (EDLCs)
850617021002SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.7 F 2.7 500000 -40 °C up to +65 °C 45 7.1 1.7 5 10 20WCAP-STSC Supercapacitors (EDLCs)
850617021004SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.10 F 2.7 500000 -40 °C up to +65 °C 35 10 2.5 5 10 25WCAP-STSC Supercapacitors (EDLCs)
850617021005SPEC
10 files Active i| Production is active. Expected lifetime: >10 years.15 F 2.7 500000 -40 °C up to +65 °C 33 13.5 3.6 5 13 25WCAP-STSC Supercapacitors (EDLCs)
850617022001SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.25 F 2.7 500000 -40 °C up to +65 °C 25 20.7 6 7.5 16 25WCAP-STSC Supercapacitors (EDLCs)
850617022002SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.50 F 2.7 500000 -40 °C up to +65 °C 20 33.7 11.2 7.5 18 40WCAP-STSC Supercapacitors (EDLCs)
851617031001SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.100 F 2.7 500000 -40 °C up to +65 °C 12 61.3 21.7 10 22 45WCAP-SISC Supercapacitors (EDLCs)
851617034001SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.350 F 2.7 500000 -40 °C up to +65 °C 3.5 212 75 24.3 35 61WCAP-SISC Supercapacitors (EDLCs)
Samples
Order Code Data­sheet Simu­lation Downloads StatusCVR
(V (DC))
Life Cycle (Value)
(Cycles)
Operating TemperatureRESR DC
(mΩ)
IMax
(A)
IRated
(A)
Pitch
(mm)
Ø D
(mm)
L
(mm)
Product series Samples