MLCC
- Design Kit WCAP-CSGP MLCCsGeneral Purpose |C 1 pF to 4.7 µF |VR 6.3 to 50 V (DC) |Size 0402
- Design Kit WCAP-CSGP MLCCsGeneral Purpose |C 1 pF to 10 µF |VR 6.3 to 50 V (DC) |Size 0603
- Design Kit WCAP-CSGP MLCCsGeneral Purpose |C 1 pF to 47 µF |VR 6.3 to 50 V (DC) |Size 0805
- Design Kit WCAP-CSGP MLCCsGeneral Purpose |C 1 nF to 100 µF |VR 6.3 to 50 V (DC) |Size 1206, 1210, 1812
- Design Kit WCAP-CSGP MLCCsGeneral Purpose |C 1 pF to 150 nF |VR 100 V (DC) |Size 0603, 0805, 1206
- Design Kit WCAP-CSMH MLCCsMid and High Voltage |C 10 pF to 470 nF |VR 200 to 630 V (DC) |Size 0603, 0805, 1206, 1210, 1812
- Design Kit WCAP-CSMH MLCCsMid and High Voltage |C 10 pF to 22 nF |VR 1000 to 3000 V (DC) |Size 0805, 1206, 1210, 1808, 1812
- Design Kit WCAP-CSSA Safety MLCCsSize 1808, 1812, 2211, 2220 |C 33 pF to 4.7 nF |DF 0.1 to 2.5 %
- Design Kit WCAP-CSST MLCCsSoft Termination |C 220 pF to 2.2 µF |VR 16 to 2000 V (DC) |Size 0603, 0805, 1206, 1210
- Design Kit WCAP-CSRF MLCCsHigh Frequency |C 0.2 to 33 pF |VR 25 to 50 V (DC) |Size 0201, 0402