en

Cart

Your cart is empty.

WE-DPC HV SMT Dual Powerchoke

Size L
(mm)
W
(mm)
H
(mm)
5030 5.2 5.2 3.1

Characteristics

  • Our smallest double choke with 1.5kV isolation
  • Magnetical shielded
  • 1:1 Transformer
  • Coupled miniature inductor with two identical windings
  • Operation temperature: -40 °C to +125 °C

Applications

  • High density Isolated converter application (i.e Flyback converter)
  • Buck, Boost, Sepic, Zeta, CUK Converter
  • Can be used as single inductor with series and parallel connection

An Excellent Duet!

The WE-MCRI is an innovative molded coupled inductor with fully automated bifilar winding process. It offers an almost ideal coupling coefficient up to 0.995.

Product video and more

Products

5030
Order Code Data­sheet Downloads L1
(µH)
L2
(µH)
n IR 1
(A)
IR 2
(A)
ISAT 1
(A)
RDC1 typ
(mΩ)
RDC2 typ
(mΩ)
RDC1 max
(mΩ)
RDC2 max
(mΩ)
fres 1
(MHz)
Samples
7448841010
STE ALT EAG CAD LTS PSP IGS CAD 1 1 1:1 2.9 2.9 5 32 32 45 45 190
7448841022
STE ALT EAG CAD LTS PSP IGS CAD 2.2 2.2 1:1 2.5 2.5 3.2 50 50 72 72 95
7448841033
STE ALT EAG CAD LTS PSP IGS CAD 3.3 3.3 1:1 1.9 1.9 2.6 84 84 120 120 50
7448841047
STE ALT EAG CAD LTS PSP IGS CAD 4.7 4.7 1:1 1.6 1.6 1.9 102 102 145 145 45
7448841068
STE ALT EAG CAD LTS PSP IGS CAD 6.8 6.8 1:1 1.4 1.4 1.7 168 168 240 240 42
7448841082
STE ALT EAG CAD LTS PSP IGS CAD 8.2 8.2 1:1 1.3 1.3 1.6 180 180 265 265 40
7448841100
STE ALT EAG CAD LTS PSP IGS CAD 10 10 1:1 1.2 1.2 1.5 210 210 300 300 35
7448841150
STE ALT EAG CAD LTS PSP IGS CAD 15 15 1:1 0.9 0.9 1.4 325 325 465 465 24
7448841220
STE ALT EAG CAD LTS PSP IGS CAD 22 22 1:1 0.8 0.8 1 455 455 650 650 21
7448841330
STE ALT EAG CAD LTS PSP IGS CAD 33 33 1:1 0.7 0.7 0.9 718 718 1025 1025 19
7448841470
STE ALT EAG CAD LTS PSP IGS CAD 47 47 1:1 0.6 0.6 0.7 840 840 1200 1200 18
7448441100
STE ALT EAG CAD LTS PSP IGS CAD 10 10 1:1 1.2 1.2 1.5 210 210 300 300
7448841015
STE ALT EAG CAD LTS PSP IGS CAD 1.5 1.5 1:1 2.7 2.7 3.7 48 48 68 68 110
Order Code Data­sheet
7448841010
7448841022
7448841033
7448841047
7448841068
7448841082
7448841100
7448841150
7448841220
7448841330
7448841470
7448441100
7448841015
Samples
Order Code Data­sheet Downloads L1
(µH)
L2
(µH)
n IR 1
(A)
IR 2
(A)
ISAT 1
(A)
RDC1 typ
(mΩ)
RDC2 typ
(mΩ)
RDC1 max
(mΩ)
RDC2 max
(mΩ)
fres 1
(MHz)
Samples

Videos