WCAP-STSC Supercapacitors (EDLCs)

Standard Cylindrical – THT

WCAP-STSC Superkondensatoren (EDLCs). Electric Double Layer Capacitors. Capacitance range: 3 F ‒ 50 F.

Characteristics

  • Product series with standard cylindrical size
  • Electric Double Layer Capacitors
  • Higher energy density than usual capacitors
  • Mounting style: Radial THT
  • Life Cycles: 500000 Cycles
  • Recommended soldering: Wave soldering

Applications

  • Memory backup
  • Smart meter
  • Network equipment
  • UPS systems
  • Power assist
  • Energy harvesting

EDLC-Calculator

Products

Filter article data
Filter by
 show  articles in 0 product lines
 articles in 0 product lines
Reset all
Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
C
VR(V (DC))
Life Cycle (Value)(Cycles)
Operating Temperature
RESR DC(mΩ)
RESR AC(mΩ)
ILeak(mA)
IMax(A)
IRated(A)
P(kW/ kg)
E(Wh/ kg)
Pitch(mm)
Ø D(mm)
L(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
850617030001
SPEC3 F, 2.7 V (DC), 500000 Cycles
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance3 F
Rated Voltage2.7 V (DC)
Life Cycle500000 Cycles
Operating Temperature -40 °C up to +65 °C
ESR70 mΩ
ESR60 mΩ
Leakage Current0.008 mA
Max. Discharge Current3.3 A
Rated Discharge Current0.7 A
Power Density18.08 kW/ kg
Energy Density2.1 Wh/ kg
Pitch3.5 mm
Diameter8 mm
Length20 mm
PackagingBulk 
–Check availability
850617021001
SPEC5 F, 2.7 V (DC), 500000 Cycles
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance5 F
Rated Voltage2.7 V (DC)
Life Cycle500000 Cycles
Operating Temperature -40 °C up to +65 °C
ESR50 mΩ
ESR40 mΩ
Leakage Current0.012 mA
Max. Discharge Current5.4 A
Rated Discharge Current1.29 A
Power Density17.35 kW/ kg
Energy Density2.41 Wh/ kg
Pitch5 mm
Diameter10 mm
Length20 mm
PackagingBulk 
–Check availability
850617021002
SPEC7 F, 2.7 V (DC), 500000 Cycles
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance7 F
Rated Voltage2.7 V (DC)
Life Cycle500000 Cycles
Operating Temperature -40 °C up to +65 °C
ESR45 mΩ
ESR35 mΩ
Leakage Current0.02 mA
Max. Discharge Current7.1 A
Rated Discharge Current1.7 A
Power Density18.92 kW/ kg
Energy Density3.3 Wh/ kg
Pitch5 mm
Diameter10 mm
Length20 mm
PackagingBulk 
–Check availability
850617021004
SPEC10 F, 2.7 V (DC), 500000 Cycles
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance10 F
Rated Voltage2.7 V (DC)
Life Cycle500000 Cycles
Operating Temperature -40 °C up to +65 °C
ESR35 mΩ
ESR30 mΩ
Leakage Current0.03 mA
Max. Discharge Current10 A
Rated Discharge Current2.5 A
Power Density19.1 kW/ kg
Energy Density3.7 Wh/ kg
Pitch5 mm
Diameter10 mm
Length25 mm
PackagingBulk 
–Check availability
850617021005
SPEC15 F, 2.7 V (DC), 500000 Cycles
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance15 F
Rated Voltage2.7 V (DC)
Life Cycle500000 Cycles
Operating Temperature -40 °C up to +65 °C
ESR33 mΩ
ESR30 mΩ
Leakage Current0.06 mA
Max. Discharge Current13.5 A
Rated Discharge Current3.6 A
Power Density12.27 kW/ kg
Energy Density3.3 Wh/ kg
Pitch5 mm
Diameter13 mm
Length25 mm
PackagingBulk 
–Check availability
850617022001
SPEC25 F, 2.7 V (DC), 500000 Cycles
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance25 F
Rated Voltage2.7 V (DC)
Life Cycle500000 Cycles
Operating Temperature -40 °C up to +65 °C
ESR25 mΩ
ESR20 mΩ
Leakage Current0.068 mA
Max. Discharge Current20.7 A
Rated Discharge Current6 A
Power Density10.72 kW/ kg
Energy Density3.7 Wh/ kg
Pitch7.5 mm
Diameter16 mm
Length25 mm
PackagingBulk 
–Check availability
850617022002
SPEC50 F, 2.7 V (DC), 500000 Cycles
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance50 F
Rated Voltage2.7 V (DC)
Life Cycle500000 Cycles
Operating Temperature -40 °C up to +65 °C
ESR20 mΩ
ESR15 mΩ
Leakage Current0.105 mA
Max. Discharge Current33.7 A
Rated Discharge Current11.2 A
Power Density8.13 kW/ kg
Energy Density4.5 Wh/ kg
Pitch7.5 mm
Diameter18 mm
Length40 mm
PackagingBulk 
–Check availability

Videos

#askLorandt explains: Supercapacitors and the difference to conventional capacitors and batteries

Videos

#askLorandt explains: How to use Supercapacitors in the industrial environment as best as possible

Videos

The Supercapacitor – A Versatile Energy Storage Device and How to Use it.

Videos

WE meet @ Digital Days 2021:WE backup your application; hot swappable supercapacitor backup solution

Videos

Würth Elektronik Webinar: Keep the balance – How to balance Supercapacitors

Videos

Webinar: Introduction to the capacitor technologies and how to use them