WL-SUMW SMT Ultraviolet Ceramic Waterclear
WL-SUMW SMT Ultraviolet Ceramic Waterclear
WL-SUTW SMT Ultraviolet Top LED Waterclear
WL-SUTW SMT Ultraviolet Top LED Waterclear
Order Code
Data­sheet
Simu­lation
Downloads
Status
λPeak typ.(nm)
Φe min.(mW)
Φe typ.(mW)
Φe max.(mW)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
Product series
SamplesAvailability & Sample
WL-SUMW SMT Ultraviolet Ceramic Waterclear
SPEC275 nm, 1.5 mW, 3 mW
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Peak Wavelength [typ.]275 nm
Radiant Flux [min.]1.5 mW
Radiant Flux [typ.]3 mW
–
Forward Voltage [typ.]6.5 V
Chip TechnologyAlGaN 
Viewing Angle Phi 0° [typ.]120 °
–Check availability
WL-SUMW SMT Ultraviolet Ceramic Waterclear
SPEC275 nm, 8 mW, 15 mW
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Peak Wavelength [typ.]275 nm
Radiant Flux [min.]8 mW
Radiant Flux [typ.]15 mW
–
Forward Voltage [typ.]6 V
Chip TechnologyAlGaN 
Viewing Angle Phi 0° [typ.]120 °
–Check availability
WL-SUMW SMT Ultraviolet Ceramic Waterclear
SPEC275 nm, 13 mW, 20 mW
Simu­lation
Availability
–
Downloads30 files
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Peak Wavelength [typ.]275 nm
Radiant Flux [min.]13 mW
Radiant Flux [typ.]20 mW
–
Forward Voltage [typ.]6 V
Chip TechnologyAlGaN 
Viewing Angle Phi 0° [typ.]120 °
–Check availability
WL-SUMW SMT Ultraviolet Ceramic Waterclear
SPEC275 nm, 40 mW, 50 mW
Simu­lation
Availability
–
Downloads30 files
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Peak Wavelength [typ.]275 nm
Radiant Flux [min.]40 mW
Radiant Flux [typ.]50 mW
–
Forward Voltage [typ.]6 V
Chip TechnologyAlGaN 
Viewing Angle Phi 0° [typ.]120 °
–Check availability
WL-SUMW SMT Ultraviolet Ceramic Waterclear
SPEC365 nm, 700 mW, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Peak Wavelength [typ.]365 nm
Radiant Flux [min.]700 mW
–
Radiant Flux [max.]1300 mW
Forward Voltage [typ.]3.8 V
Chip TechnologyAlInGaN 
Viewing Angle Phi 0° [typ.]130 °
–Check availability
WL-SUMW SMT Ultraviolet Ceramic Waterclear
SPEC365 nm, 30 mW, 50 mW
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Peak Wavelength [typ.]365 nm
Radiant Flux [min.]30 mW
Radiant Flux [typ.]50 mW
Radiant Flux [max.]90 mW
Forward Voltage [typ.]3.6 V
Chip TechnologyAlInGaN 
Viewing Angle Phi 0° [typ.]120 °
–Check availability
WL-SUMW SMT Ultraviolet Ceramic Waterclear
SPEC385 nm, 800 mW, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Peak Wavelength [typ.]385 nm
Radiant Flux [min.]800 mW
–
Radiant Flux [max.]1300 mW
Forward Voltage [typ.]3.5 V
Chip TechnologyAlInGaN 
Viewing Angle Phi 0° [typ.]130 °
–Check availability
WL-SUMW SMT Ultraviolet Ceramic Waterclear
SPEC385 nm, 50 mW, 90 mW
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Peak Wavelength [typ.]385 nm
Radiant Flux [min.]50 mW
Radiant Flux [typ.]90 mW
Radiant Flux [max.]130 mW
Forward Voltage [typ.]3.4 V
Chip TechnologyGaN 
Viewing Angle Phi 0° [typ.]120 °
–Check availability
WL-SUMW SMT Ultraviolet Ceramic Waterclear
SPEC395 nm, 800 mW, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Peak Wavelength [typ.]395 nm
Radiant Flux [min.]800 mW
–
Radiant Flux [max.]1300 mW
Forward Voltage [typ.]3.5 V
Chip TechnologyAlInGaN 
Viewing Angle Phi 0° [typ.]130 °
–Check availability
WL-SUMW SMT Ultraviolet Ceramic Waterclear
SPEC395 nm, 80 mW, 140 mW
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Peak Wavelength [typ.]395 nm
Radiant Flux [min.]80 mW
Radiant Flux [typ.]140 mW
Radiant Flux [max.]190 mW
Forward Voltage [typ.]3.4 V
Chip TechnologyGaN 
Viewing Angle Phi 0° [typ.]120 °
–Check availability
WL-SUMW SMT Ultraviolet Ceramic Waterclear
SPEC405 nm, 800 mW, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Peak Wavelength [typ.]405 nm
Radiant Flux [min.]800 mW
–
Radiant Flux [max.]1300 mW
Forward Voltage [typ.]3.5 V
Chip TechnologyAlInGaN 
Viewing Angle Phi 0° [typ.]130 °
–Check availability
WL-SUMW SMT Ultraviolet Ceramic Waterclear
SPEC405 nm, 80 mW, 140 mW
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Peak Wavelength [typ.]405 nm
Radiant Flux [min.]80 mW
Radiant Flux [typ.]140 mW
Radiant Flux [max.]190 mW
Forward Voltage [typ.]3.4 V
Chip TechnologyGaN 
Viewing Angle Phi 0° [typ.]120 °
–Check availability