WS-PBTU THT Push Button Switch Right Angled 9.8x18.5 mm
WS-PBTU THT Push Button Switch Right Angled 9.8x18.5 mm
Operation Force 250 gRISO 500 MΩWithstanding Voltage 500 V (AC)
WS-PBTU THT Push Button Switch Right Angled 18.5 x 5.9 mm
WS-PBTU THT Push Button Switch Right Angled 18.5 x 5.9 mm
Operation Force 250 gRISO 500 MΩWithstanding Voltage 500 V (AC)
Order Code
Data­sheet
Downloads
Status
Schematic
Switching Function
Actuation Function
Product series
SamplesAvailability & Sample
WS-PBTU THT Push Button Switch Right Angled 9.8x18.5 mm
SPECSPDT, ON-(ON), auto-return
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
SchematicSPDT 
Switching FunctionON-(ON) 
Actuation Functionauto-return 
Check availability
WS-PBTU THT Push Button Switch Right Angled 9.8x18.5 mm
SPECSPDT, ON-(ON), auto-return
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
SchematicSPDT 
Switching FunctionON-(ON) 
Actuation Functionauto-return 
Check availability