OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupAssemblyProduct groupHeat Shrink Tubes

Filter by values

Order Code Data­sheet DownloadsQty.
(pcs)
Ø ID before shrinkage
(mm)
Ø ID after shrinkage
(mm)
t max. after shrinking
(mm)
Rate of ShrinkingModification of Length after ShrinkingWithstanding Voltage
(kV/mm)
Product series Samples
7718012SPEC
1 1.2 0.6 0.41 2:1 ±5% 20WA-HST Heat Shrink Tube, +135°C / 2:1 on Small Reels
7718016SPEC
1 1.6 0.8 0.43 2:1 ±5% 20WA-HST Heat Shrink Tube, +135°C / 2:1 on Small Reels
7718024SPEC
1 2.4 1.2 0.51 2:1 ±5% 20WA-HST Heat Shrink Tube, +135°C / 2:1 on Small Reels
7718032SPEC
1 3.2 1.6 0.51 2:1 ±5% 20WA-HST Heat Shrink Tube, +135°C / 2:1 on Small Reels
7718048SPEC
1 4.8 2.4 0.51 2:1 ±5% 20WA-HST Heat Shrink Tube, +135°C / 2:1 on Small Reels
7718064SPEC
1 6.4 3.2 0.64 2:1 ±5% 20WA-HST Heat Shrink Tube, +135°C / 2:1 on Small Reels
7718095SPEC
1 9.5 4.8 0.64 2:1 ±5% 20WA-HST Heat Shrink Tube, +135°C / 2:1 on Small Reels
7718127SPEC
1 12.7 6.4 0.64 2:1 ±5% 20WA-HST Heat Shrink Tube, +135°C / 2:1 on Small Reels
7718190SPEC
1 19 9.5 0.76 2:1 ±5% 20WA-HST Heat Shrink Tube, +135°C / 2:1 on Small Reels
7718254SPEC
1 25.4 12.7 0.89 2:1 ±5% 20WA-HST Heat Shrink Tube, +135°C / 2:1 on Small Reels
7718381SPEC
1 38.1 19 1.02 2:1 ±5% 20WA-HST Heat Shrink Tube, +135°C / 2:1 on Small Reels
7718508SPEC
1 50.8 25.4 1.14 2:1 ±5% 20WA-HST Heat Shrink Tube, +135°C / 2:1 on Small Reels
71276216SPEC
15 76.2 38.1 1.25 2:1 ±5% 20WA-HST Heat Shrink Tube, +125°C / 2:1
71210116SPEC
20 101.6 50.8 1.3 2:1 ±5% 20WA-HST Heat Shrink Tube, +125°C / 2:1
71219011SPEC
30 19 9.5 0.8 2:1 ±5% 15WA-HST Heat Shrink Tube, +105°C / 2:1
71225411SPEC
30 25.4 12.7 0.95 2:1 ±5% 15WA-HST Heat Shrink Tube, +105°C / 2:1
71232011SPEC
30 32 16 0.95 2:1 ±5% 15WA-HST Heat Shrink Tube, +105°C / 2:1
71238111SPEC
30 38.1 19 1.05 2:1 ±5% 15WA-HST Heat Shrink Tube, +105°C / 2:1
71250811SPEC
30 50.8 25.4 1.14 2:1 ±5% 15WA-HST Heat Shrink Tube, +105°C / 2:1
71219016SPEC
30 19.1 9.5 0.75 2:1 ±5% 20WA-HST Heat Shrink Tube, +125°C / 2:1
71225416SPEC
30 25.4 12.7 0.9 2:1 ±5% 20WA-HST Heat Shrink Tube, +125°C / 2:1
71232016SPEC
30 32 16 0.95 2:1 ±5% 20WA-HST Heat Shrink Tube, +125°C / 2:1
71238116SPEC
30 38.1 19 1 2:1 ±5% 20WA-HST Heat Shrink Tube, +125°C / 2:1
71250816SPEC
30 50.8 25.4 1.15 2:1 ±5% 20WA-HST Heat Shrink Tube, +125°C / 2:1
71219012SPEC
30 19 9.5 0.76 2:1 ±5% 20WA-HST Heat Shrink Tube, +135°C / 2:1
71225412SPEC
30 25.4 12.7 0.89 2:1 ±5% 20WA-HST Heat Shrink Tube, +135°C / 2:1
71232012SPEC
30 32 16 0.89 2:1 ±5% 20WA-HST Heat Shrink Tube, +135°C / 2:1
71238112SPEC
30 38.1 19 1.02 2:1 ±5% 20WA-HST Heat Shrink Tube, +135°C / 2:1
71219115SPEC
30 18 6 0.85 3:1 ±10% 20WA-HST Heat Shrink Tube, +135°C / 3:1
71225415SPEC
30 24 8 1 3:1 ±10% 20WA-HST Heat Shrink Tube, +135°C / 3:1
71239015SPEC
30 39 13 1.15 3:1 ±10% 20WA-HST Heat Shrink Tube, +135°C / 3:1
71212711SPEC
50 12.7 6.4 0.65 2:1 ±5% 15WA-HST Heat Shrink Tube, +105°C / 2:1
71216011SPEC
50 16 8 0.65 2:1 ±5% 15WA-HST Heat Shrink Tube, +105°C / 2:1
71212716SPEC
50 12.7 6.4 0.65 2:1 ±5% 20WA-HST Heat Shrink Tube, +125°C / 2:1
71216016SPEC
50 16 8 0.65 2:1 ±5% 20WA-HST Heat Shrink Tube, +125°C / 2:1
71212712SPEC
50 12.7 6.4 0.65 2:1 ±5% 20WA-HST Heat Shrink Tube, +135°C / 2:1
71216012SPEC
50 16 8 0.65 2:1 ±5% 20WA-HST Heat Shrink Tube, +135°C / 2:1
71212715SPEC
50 12 4 0.75 3:1 ±10% 20WA-HST Heat Shrink Tube, +135°C / 3:1
71204811SPEC
75 4.8 2.4 0.55 2:1 ±5% 15WA-HST Heat Shrink Tube, +105°C / 2:1
71206411SPEC
75 6.4 3.2 0.65 2:1 ±5% 15WA-HST Heat Shrink Tube, +105°C / 2:1
71209511SPEC
75 9.5 4.8 0.65 2:1 ±5% 15WA-HST Heat Shrink Tube, +105°C / 2:1
71204816SPEC
75 4.8 2.4 0.5 2:1 ±5% 20WA-HST Heat Shrink Tube, +125°C / 2:1
71206416SPEC
75 6.4 3.2 0.65 2:1 ±5% 20WA-HST Heat Shrink Tube, +125°C / 2:1
71209516SPEC
75 9.5 4.8 0.65 2:1 ±5% 20WA-HST Heat Shrink Tube, +125°C / 2:1
71204812SPEC
75 4.8 2.4 0.5 2:1 ±5% 20WA-HST Heat Shrink Tube, +135°C / 2:1
71206412SPEC
75 6.4 3.2 0.65 2:1 ±5% 20WA-HST Heat Shrink Tube, +135°C / 2:1
71209512SPEC
75 9.5 4.8 0.65 2:1 ±5% 20WA-HST Heat Shrink Tube, +135°C / 2:1
71206415SPEC
75 6 2 0.65 3:1 ±10% 20WA-HST Heat Shrink Tube, +135°C / 3:1
71209515SPEC
75 9 3 0.75 3:1 ±10% 20WA-HST Heat Shrink Tube, +135°C / 3:1
71201211SPEC
150 1.2 0.6 0.5 2:1 ±5% 15WA-HST Heat Shrink Tube, +105°C / 2:1
71201611SPEC
150 1.6 0.8 0.55 2:1 ±5% 15WA-HST Heat Shrink Tube, +105°C / 2:1
71202411SPEC
150 2.4 1.2 0.55 2:1 ±5% 15WA-HST Heat Shrink Tube, +105°C / 2:1
71203211SPEC
150 3.2 1.6 0.55 2:1 ±5% 15WA-HST Heat Shrink Tube, +105°C / 2:1
71201216SPEC
150 1.2 0.6 0.45 2:1 ±5% 20WA-HST Heat Shrink Tube, +125°C / 2:1
71201616SPEC
150 1.6 0.8 0.45 2:1 ±5% 20WA-HST Heat Shrink Tube, +125°C / 2:1
71202416SPEC
150 2.4 1.2 0.5 2:1 ±5% 20WA-HST Heat Shrink Tube, +125°C / 2:1
71203216SPEC
150 3.2 1.6 0.5 2:1 ±5% 20WA-HST Heat Shrink Tube, +125°C / 2:1
71201612SPEC
150 1.6 0.8 0.45 2:1 ±5% 20WA-HST Heat Shrink Tube, +135°C / 2:1
71202412SPEC
150 2.4 1.2 0.5 2:1 ±5% 20WA-HST Heat Shrink Tube, +135°C / 2:1
71203212SPEC
150 3.2 1.6 0.5 2:1 ±5% 20WA-HST Heat Shrink Tube, +135°C / 2:1
71201615SPEC
150 1.5 0.5 0.45 3:1 ±10% 20WA-HST Heat Shrink Tube, +135°C / 3:1
71203215SPEC
150 3 1 0.55 3:1 ±10% 20WA-HST Heat Shrink Tube, +135°C / 3:1
Samples
Order Code Data­sheet DownloadsQty.
(pcs)
Ø ID before shrinkage
(mm)
Ø ID after shrinkage
(mm)
t max. after shrinking
(mm)
Rate of ShrinkingModification of Length after ShrinkingWithstanding Voltage
(kV/mm)
Product series Samples