Desired quantity not available or restocking too late?Simply reach out to our service team about special orders & quantities.Contact us
Desired quantity available!Your desired quantity is currently in stock and can be ordered directly through our customer platform MyWE!to MyWE
REDCUBE Terminals - 4power!
REDCUBE Terminals - 4power!
REDCUBE terminals are the most reliable high-power contacts on the PCB level. Low contact resistance guarantees minimum self-heating. Four different designs cover all leading processing technologies and offer a wide range of applications.
Characteristic:
Flexibility in processing and connection technologies
Highest current ratings up to 500 A
Board-to-Board and Wire-to-Board solutions
Extremely low self-heating
Robust mechanical connection
REDCUBE PLUG
Ampacity up to 120 A
Plugging instead of Screwing
Heat Resistance up to +125 °C
Automated Locking Function
Cross Sections: 4, 6, 10 & 16 mm²
Crimp Connection
Applications, Features & Processing
Applications
The new quick and easy pluggable solution REDCUBE PLUG offers all press-fit advantages; it is a multiple times pluggable solution for high-current applications.
High current and reversible Wire-to-Board connections
Battery charger
Multiple times pluggable solutions
Mounting in very tight spaces
Mounting areas with difficult access
Outstanding Features
REDCUBE PLUG consists of a REDCUBE Terminal, surrounded by a glass fiber-reinforced plastic housing. Pushing on the top of the housing allows mating the corresponding cable connector. After actuating, the spring returns to its initial position and locks the cable connector automatically into the housing.
Quick and easy assembling
Tool-free and screwless mounting
Multiple times pluggable
Press-Fit advantages
Simple Processing
REDCUBE PLUG uses standard tools for the press-fit process. A general hexagonal crimper is used to install the contact on the wire. A special post treatment technology and specific plating of the cable connector guarantee optimal crimpingresults.