2.54 mm Intercom/Autocom
- WR-WTB 2.54 mm Male Vertical Shrouded HeaderPins 2 to 10 |Gender Male |Mount THT
- WR-WTB 2.54 mm Male Right Angled Shrouded HeaderPins 2 to 10 |Gender Male |Mount THT
- WR-WTB 2.54 mm Female IDC Connector Discrete Wires AWG 22-24Pins 2 to 10 |Gender Female
- WR-WTB 2.54 mm Female IDC Connector Discrete Wires AWG 28-26Pins 2 to 10 |Gender Female
- WR-WTB 2.54 mm Female IDC Connector Ribbon Flat Cable AWG 22-24Pins 2 to 10 |Gender Female
- WR-WTB 2.54 mm Female IDC Connector Ribbon Flat Cable AWG 28-26Pins 2 to 10 |Gender Female
- WR-WTB 2.54 mm Female Terminal HousingPins 2 to 10 |Gender Female
- WR-WTB 2.54 mm Female Crimp ContactGender Female
- WR-WTB Pre-crimped wireGender Female
- WR-WTB Manual Crimping ToolGender Tool
- WR-WTB Manual Insulation StripperGender Tool
Order Code | Datasheet | Downloads | Pins | Pitch (mm) | Gender | Type | Mount | IR (A) | Working Voltage (V (AC)) | PCB/Cable/Panel | Contact Resistance (mΩ) | Tol. R | L (mm) | Stranded Wire Section (AWG) | Stranded Wire Section (Metric) | Packaging | Product series | Design Kit | Tools | Use with | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
66100211622 | SPEC | 6 files | 2 | 2.54 | Male | Vertical | THT | 3 | 50 | PCB | 20 | max. | 4.78 | – | – | Box | WR-WTB 2.54 mm Male Vertical Shrouded Header | – | – | – | ||
66100211722 | SPEC | 6 files | 2 | 2.54 | Male | Right Angled | THT | 3 | 50 | PCB | 20 | max. | 4.78 | – | – | Box | WR-WTB 2.54 mm Male Right Angled Shrouded Header | – | – | – | ||
661002113322 | SPEC | 3 files | 2 | 2.54 | Female | Terminal Housing | – | – | – | Cable | – | – | 5.08 | – | – | Box | WR-WTB 2.54 mm Female Terminal Housing | – | – | – | ||
661002151922 | SPEC | 3 files | 2 | 2.54 | Female | Right Angled IDC Receptacle | – | 3 | 50 | Cable | 20 | max. | 5.08 | 22 to 24 (AWG) | 0.326 to 0.205 (mm²) | Tube | WR-WTB 2.54 mm Female IDC Connector Discrete Wires AWG 22-24 | – | – | – | ||
661002152022 | SPEC | 3 files | 2 | 2.54 | Female | Right Angled IDC Receptacle | – | 3 | 50 | Cable | 20 | max. | 5.08 | – | – | Tube | WR-WTB 2.54 mm Female IDC Connector Discrete Wires AWG 28-26 | – | – | – | ||
661002152122 | SPEC | 3 files | 2 | 2.54 | Female | Right Angled IDC Receptacle | – | 3 | 50 | Cable | 20 | max. | 5.08 | – | – | Tube | WR-WTB 2.54 mm Female IDC Connector Ribbon Flat Cable AWG 22-24 | – | – | – | ||
661002152222 | SPEC | 3 files | 2 | 2.54 | Female | Right Angled IDC Receptacle | – | 3 | 50 | Cable | 20 | max. | 5.08 | – | – | Tube | WR-WTB 2.54 mm Female IDC Connector Ribbon Flat Cable AWG 28-26 | – | – | – | ||
66100311622 | SPEC | 6 files | 3 | 2.54 | Male | Vertical | THT | 3 | 50 | PCB | 20 | max. | 7.32 | – | – | Box | WR-WTB 2.54 mm Male Vertical Shrouded Header | – | – | – | ||
66100311722 | SPEC | 6 files | 3 | 2.54 | Male | Right Angled | THT | 3 | 50 | PCB | 20 | max. | 7.32 | – | – | Box | WR-WTB 2.54 mm Male Right Angled Shrouded Header | – | – | – | ||
661003113322 | SPEC | 3 files | 3 | 2.54 | Female | Terminal Housing | – | – | – | Cable | – | – | 7.62 | – | – | Box | WR-WTB 2.54 mm Female Terminal Housing | – | – | – | ||
661003151922 | SPEC | 3 files | 3 | 2.54 | Female | Right Angled IDC Receptacle | – | 3 | 50 | Cable | 20 | max. | 7.62 | 22 to 24 (AWG) | 0.326 to 0.205 (mm²) | Tube | WR-WTB 2.54 mm Female IDC Connector Discrete Wires AWG 22-24 | – | – | – | ||
661003152022 | SPEC | 3 files | 3 | 2.54 | Female | Right Angled IDC Receptacle | – | 3 | 50 | Cable | 20 | max. | 7.62 | – | – | Tube | WR-WTB 2.54 mm Female IDC Connector Discrete Wires AWG 28-26 | – | – | – | ||
661003152122 | SPEC | 3 files | 3 | 2.54 | Female | Right Angled IDC Receptacle | – | 3 | 50 | Cable | 20 | max. | 7.62 | – | – | Tube | WR-WTB 2.54 mm Female IDC Connector Ribbon Flat Cable AWG 22-24 | – | – | – | ||
661003152222 | SPEC | 3 files | 3 | 2.54 | Female | Right Angled IDC Receptacle | – | 3 | 50 | Cable | 20 | max. | 7.62 | – | – | Tube | WR-WTB 2.54 mm Female IDC Connector Ribbon Flat Cable AWG 28-26 | – | – | – | ||
66100421622 | SPEC | 3 files | 4 | 2.54 | Male | – | – | 3 | – | – | 20 | max. | – | – | – | Box | WR-WTB 2.54 mm Male Vertical Shrouded Header | – | – | – | ||
66100411622 | SPEC | 6 files | 4 | 2.54 | Male | Vertical | THT | 3 | 50 | PCB | 20 | max. | 9.86 | – | – | Box | WR-WTB 2.54 mm Male Vertical Shrouded Header | – | – | – | ||
66100411722 | SPEC | 6 files | 4 | 2.54 | Male | Right Angled | THT | 3 | 50 | PCB | 20 | max. | 9.86 | – | – | Box | WR-WTB 2.54 mm Male Right Angled Shrouded Header | – | – | – | ||
661004113322 | SPEC | 3 files | 4 | 2.54 | Female | Terminal Housing | – | – | – | Cable | – | – | 10.16 | – | – | Box | WR-WTB 2.54 mm Female Terminal Housing | – | – | – | ||
661004151922 | SPEC | 3 files | 4 | 2.54 | Female | Right Angled IDC Receptacle | – | 3 | 50 | Cable | 20 | max. | 10.16 | 22 to 24 (AWG) | 0.326 to 0.205 (mm²) | Tube | WR-WTB 2.54 mm Female IDC Connector Discrete Wires AWG 22-24 | – | – | – | ||
661004152022 | SPEC | 3 files | 4 | 2.54 | Female | Right Angled IDC Receptacle | – | 3 | 50 | Cable | 20 | max. | 10.16 | – | – | Tube | WR-WTB 2.54 mm Female IDC Connector Discrete Wires AWG 28-26 | – | – | – | ||
661004152122 | SPEC | 3 files | 4 | 2.54 | Female | Right Angled IDC Receptacle | – | 3 | 50 | Cable | 20 | max. | 10.16 | – | – | Tube | WR-WTB 2.54 mm Female IDC Connector Ribbon Flat Cable AWG 22-24 | – | – | – | ||
661004152222 | SPEC | 3 files | 4 | 2.54 | Female | Right Angled IDC Receptacle | – | 3 | 50 | Cable | 20 | max. | 10.16 | – | – | Tube | WR-WTB 2.54 mm Female IDC Connector Ribbon Flat Cable AWG 28-26 | – | – | – | ||
66100511622 | SPEC | 6 files | 5 | 2.54 | Male | Vertical | THT | 3 | 50 | PCB | 20 | max. | 12.4 | – | – | Box | WR-WTB 2.54 mm Male Vertical Shrouded Header | – | – | – | ||
66100511722 | SPEC | 6 files | 5 | 2.54 | Male | Right Angled | THT | 3 | 50 | PCB | 20 | max. | 12.4 | – | – | Box | WR-WTB 2.54 mm Male Right Angled Shrouded Header | – | – | – | ||
661005113322 | SPEC | 3 files | 5 | 2.54 | Female | Terminal Housing | – | – | – | Cable | – | – | 12.7 | – | – | Box | WR-WTB 2.54 mm Female Terminal Housing | – | – | – | ||
661005151922 | SPEC | 3 files | 5 | 2.54 | Female | Right Angled IDC Receptacle | – | 3 | 50 | Cable | 20 | max. | 12.7 | 22 to 24 (AWG) | 0.326 to 0.205 (mm²) | Tube | WR-WTB 2.54 mm Female IDC Connector Discrete Wires AWG 22-24 | – | – | – | ||
661005152022 | SPEC | 3 files | 5 | 2.54 | Female | Right Angled IDC Receptacle | – | 3 | 50 | Cable | 20 | max. | 12.7 | – | – | Tube | WR-WTB 2.54 mm Female IDC Connector Discrete Wires AWG 28-26 | – | – | – | ||
661005152122 | SPEC | 3 files | 5 | 2.54 | Female | Right Angled IDC Receptacle | – | 3 | 50 | Cable | 20 | max. | 12.7 | – | – | Tube | WR-WTB 2.54 mm Female IDC Connector Ribbon Flat Cable AWG 22-24 | – | – | – | ||
661005152222 | SPEC | 3 files | 5 | 2.54 | Female | Right Angled IDC Receptacle | – | 3 | 50 | Cable | 20 | max. | 12.7 | – | – | Tube | WR-WTB 2.54 mm Female IDC Connector Ribbon Flat Cable AWG 28-26 | – | – | – | ||
661006151922 | SPEC | 3 files | 6 | 2.54 | – | – | – | 3 | – | – | 20 | max. | – | – | – | Tube | WR-WTB 2.54 mm Female IDC Connector Discrete Wires AWG 22-24 | – | – | – | ||
661006152022 | SPEC | 3 files | 6 | 2.54 | – | – | – | 3 | – | – | 20 | max. | – | – | – | Tube | WR-WTB 2.54 mm Female IDC Connector Discrete Wires AWG 28-26 | – | – | – | ||
66100811622 | SPEC | 6 files | 8 | 2.54 | Male | Vertical | THT | 3 | 50 | PCB | 20 | max. | 20.02 | – | – | Box | WR-WTB 2.54 mm Male Vertical Shrouded Header | 612690 | – | – | ||
66100811722 | SPEC | 6 files | 8 | 2.54 | Male | Right Angled | THT | 3 | 50 | PCB | 20 | max. | 20.02 | – | – | Box | WR-WTB 2.54 mm Male Right Angled Shrouded Header | 612690 | – | – | ||
661008113322 | SPEC | 3 files | 8 | 2.54 | Female | Terminal Housing | – | – | – | Cable | – | – | 20.32 | – | – | Box | WR-WTB 2.54 mm Female Terminal Housing | 612690 | – | – | ||
661008151922 | SPEC | 3 files | 8 | 2.54 | Female | Right Angled IDC Receptacle | – | 3 | 50 | Cable | 20 | max. | 20.32 | 22 to 24 (AWG) | 0.326 to 0.205 (mm²) | Tube | WR-WTB 2.54 mm Female IDC Connector Discrete Wires AWG 22-24 | 612690 | – | – | ||
661008152022 | SPEC | 3 files | 8 | 2.54 | Female | Right Angled IDC Receptacle | – | 3 | 50 | Cable | 20 | max. | 20.32 | – | – | Tube | WR-WTB 2.54 mm Female IDC Connector Discrete Wires AWG 28-26 | – | – | – | ||
661008152122 | SPEC | 3 files | 8 | 2.54 | Female | Right Angled IDC Receptacle | – | 3 | 50 | Cable | 20 | max. | 20.32 | – | – | Tube | WR-WTB 2.54 mm Female IDC Connector Ribbon Flat Cable AWG 22-24 | 612690 | – | – | ||
661008152222 | SPEC | 3 files | 8 | 2.54 | Female | Right Angled IDC Receptacle | – | 3 | 50 | Cable | 20 | max. | 20.32 | – | – | Tube | WR-WTB 2.54 mm Female IDC Connector Ribbon Flat Cable AWG 28-26 | – | – | – | ||
66101011622 | SPEC | 6 files | 10 | 2.54 | Male | Vertical | THT | 3 | 50 | PCB | 20 | max. | 25.1 | – | – | Box | WR-WTB 2.54 mm Male Vertical Shrouded Header | – | – | – | ||
66101011722 | SPEC | 6 files | 10 | 2.54 | Male | Right Angled | THT | 3 | 50 | PCB | 20 | max. | 25.1 | – | – | Box | WR-WTB 2.54 mm Male Right Angled Shrouded Header | – | – | – | ||
661010113322 | SPEC | 3 files | 10 | 2.54 | Female | Terminal Housing | – | – | – | Cable | – | – | 25.4 | – | – | Box | WR-WTB 2.54 mm Female Terminal Housing | – | – | – | ||
661010151922 | SPEC | 3 files | 10 | 2.54 | Female | Right Angled IDC Receptacle | – | 3 | 50 | Cable | 20 | max. | 25.4 | 22 to 24 (AWG) | 0.326 to 0.205 (mm²) | Tube | WR-WTB 2.54 mm Female IDC Connector Discrete Wires AWG 22-24 | – | – | – | ||
661010152022 | SPEC | 3 files | 10 | 2.54 | Female | Right Angled IDC Receptacle | – | 3 | 50 | Cable | 20 | max. | 25.4 | – | – | Tube | WR-WTB 2.54 mm Female IDC Connector Discrete Wires AWG 28-26 | – | – | – | ||
661010152122 | SPEC | 3 files | 10 | 2.54 | Female | Right Angled IDC Receptacle | – | 3 | 50 | Cable | 20 | max. | 25.4 | – | – | Tube | WR-WTB 2.54 mm Female IDC Connector Ribbon Flat Cable AWG 22-24 | – | – | – | ||
661010152222 | SPEC | 3 files | 10 | 2.54 | Female | Right Angled IDC Receptacle | – | 3 | 50 | Cable | 20 | max. | 25.4 | – | – | Tube | WR-WTB 2.54 mm Female IDC Connector Ribbon Flat Cable AWG 28-26 | – | – | – | ||
66100611622 | SPEC | 6 files | – | 2.54 | Male | – | – | 3 | – | – | 20 | max. | – | – | – | Box | WR-WTB 2.54 mm Male Vertical Shrouded Header | – | – | – | ||
66100711622 | SPEC | 3 files | – | 2.54 | Male | – | – | 3 | – | – | 20 | max. | – | – | – | Box | WR-WTB 2.54 mm Male Vertical Shrouded Header | – | – | – | ||
66100911622 | SPEC | 3 files | – | 2.54 | Male | – | – | 3 | – | – | 20 | max. | – | – | – | Box | WR-WTB 2.54 mm Male Vertical Shrouded Header | – | – | – | ||
66101211622 | SPEC | 3 files | – | 2.54 | Male | – | – | 3 | – | – | 20 | max. | – | – | – | Box | WR-WTB 2.54 mm Male Vertical Shrouded Header | – | – | – | ||
66101411622 | SPEC | 3 files | – | 2.54 | Male | – | – | 3 | – | – | 20 | max. | – | – | – | Box | WR-WTB 2.54 mm Male Vertical Shrouded Header | – | – | – | ||
66101611622 | SPEC | 3 files | – | 2.54 | Male | – | – | 3 | – | – | 20 | max. | – | – | – | Box | WR-WTB 2.54 mm Male Vertical Shrouded Header | – | – | – | ||
66100611722 | SPEC | 3 files | – | 2.54 | Male | – | – | 3 | – | – | 20 | max. | – | – | – | Box | WR-WTB 2.54 mm Male Right Angled Shrouded Header | – | – | – | ||
66100113722 | SPEC | 3 files | – | 2.54 | Female | Crimp Terminal | – | 3 | 50 | Cable | 20 | max. | – | 28 to 22 (AWG) | 0.081 to 0.326 (mm²) | Big Reel | WR-WTB 2.54 mm Female Crimp Contact | – | 600254254001 | – | ||
66110113722 | SPEC | 3 files | – | 2.54 | Female | Crimp Terminal | – | 3 | 50 | Cable | 20 | max. | – | 28 to 22 (AWG) | 0.081 to 0.326 (mm²) | Small Reel | WR-WTB 2.54 mm Female Crimp Contact | – | 600254254001 | – | ||
600002 | SPEC | 1 files | – | – | Tool | Insulation Stripper | – | – | – | Cable | – | – | – | – | – | – | WR-WTB Manual Insulation Stripper | – | – | – | ||
66100113722DEC | SPEC | 3 files | – | 2.54 | Female | Crimp Terminal | – | 3 | 50 | Cable | 20 | max. | – | 28 to 22 (AWG) | 0.081 to 0.326 (mm²) | Bag | WR-WTB 2.54 mm Female Crimp Contact | 612690 | 600254254001 | – | ||
661161122030 | SPEC | – | – | 2.54 | Female | Pre-crimped Cable | – | – | – | Cable | – | – | 300 | 22 (AWG) | – | Bag | WR-WTB Pre-crimped wire | – | – | – | ||
661100128015 | SPEC | – | – | 2.54 | Female | Pre-crimped Cable | – | – | – | Cable | – | – | 150 | 28 (AWG) | – | Bag | WR-WTB Pre-crimped wire | – | – | – | ||
600001 | SPEC | – | – | – | Tool | Handles Crimping Head | – | – | – | Cable | – | – | – | – | – | – | WR-WTB Manual Crimping Tool | – | 600254254001 600420420001 600300300001 600300300001LF 600254254002 600396396001 WR-WTB 2.54 mm Female Crimp Contact | 64900713722DEC | ||
600254254001 | SPEC | – | – | 2.54 | Tool | Handles Crimping Head | – | – | – | – | – | – | – | – | – | – | WR-WTB Manual Crimping Tool | – | 600001 | 66100113722 66110113722 66100113722DEC |
Samples |
---|
Order Code | Datasheet | Downloads | Pins | Pitch (mm) | Gender | Type | Mount | IR (A) | Working Voltage (V (AC)) | PCB/Cable/Panel | Contact Resistance (mΩ) | Tol. R | L (mm) | Stranded Wire Section (AWG) | Stranded Wire Section (Metric) | Packaging | Product series | Design Kit | Tools | Use with | Samples |
---|