- WR-WTB 1.00 mm Male HeaderPins 2 to 10 pcs |Gender Male |Mount SMT
- WR-WTB 1.00 mm Female Terminal HousingPins 2 to 10 pcs |Gender Female
- WR-WTB 1.00 mm Female Crimp TerminalGender Female
- WR-WTB Pre-crimped wireGender Female
- WR-WTB Manual Crimping ToolGender Tool
- WR-WTB Manual Insulation StripperGender Tool
- WR-WTB Automatic Crimping ToolGender Tool
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Pitch (mm) | Gender | Type | Mount | IR (A) | Working Voltage (V (AC)) | PCB/Cable/Panel | Contact Resistance (mΩ) | Tol. R | L (mm) | Stranded Wire Section (AWG) | Stranded Wire Section (Metric) | Packaging | Product series | Design Kit | Use with | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 665002113322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 1 | Female | Terminal Housing | – | – | – | Cable | – | – | 5 | – | – | Bag | WR-WTB 1.00 mm Female Terminal Housing | 645001 | – | |
![]() | 665102131822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 1 | Male | Horizontal | SMT | 1 | 50 | PCB | 20 | max. | 4 | – | – | Tape and Reel | WR-WTB 1.00 mm Male Header | 645001 | – | |
![]() | 665302124022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 1 | Male | Vertical | SMT | 1 | 50 | PCB | 20 | max. | 4 | – | – | Tape and Reel with Cap | WR-WTB 1.00 mm Male Header | 645001 | – | |
![]() | 665003113322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 1 | Female | Terminal Housing | – | – | – | Cable | – | – | 6 | – | – | Bag | WR-WTB 1.00 mm Female Terminal Housing | 645001 | – | |
![]() | 665103131822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 1 | Male | Horizontal | SMT | 1 | 50 | PCB | 20 | max. | 5 | – | – | Tape and Reel | WR-WTB 1.00 mm Male Header | 645001 | – | |
![]() | 665303124022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 1 | Male | Vertical | SMT | 1 | 50 | PCB | 20 | max. | 5 | – | – | Tape and Reel with Cap | WR-WTB 1.00 mm Male Header | 645001 | – | |
![]() | 665004113322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 1 | Female | Terminal Housing | – | – | – | Cable | – | – | 7 | – | – | Bag | WR-WTB 1.00 mm Female Terminal Housing | 645001 | – | |
![]() | 665104131822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 1 | Male | Horizontal | SMT | 1 | 50 | PCB | 20 | max. | 6 | – | – | Tape and Reel | WR-WTB 1.00 mm Male Header | 645001 | – | |
![]() | 665304124022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 1 | Male | Vertical | SMT | 1 | 50 | PCB | 20 | max. | 6 | – | – | Tape and Reel with Cap | WR-WTB 1.00 mm Male Header | 645001 | – | |
![]() | 665005113322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | 1 | Female | Terminal Housing | – | – | – | Cable | – | – | 8 | – | – | Bag | WR-WTB 1.00 mm Female Terminal Housing | 645001 | – | |
![]() | 665105131822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | 1 | Male | Horizontal | SMT | 1 | 50 | PCB | 20 | max. | 7 | – | – | Tape and Reel | WR-WTB 1.00 mm Male Header | 645001 | – | |
![]() | 665305124022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | 1 | Male | Vertical | SMT | 1 | 50 | PCB | 20 | max. | 7 | – | – | Tape and Reel with Cap | WR-WTB 1.00 mm Male Header | 645001 | – | |
![]() | 665006113322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 1 | Female | Terminal Housing | – | – | – | Cable | – | – | 9 | – | – | Bag | WR-WTB 1.00 mm Female Terminal Housing | 645001 | – | |
![]() | 665106131822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 1 | Male | Horizontal | SMT | 1 | 50 | PCB | 20 | max. | 8 | – | – | Tape and Reel | WR-WTB 1.00 mm Male Header | 645001 | – | |
![]() | 665306124022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 1 | Male | Vertical | SMT | 1 | 50 | PCB | 20 | max. | 8 | – | – | Tape and Reel with Cap | WR-WTB 1.00 mm Male Header | 645001 | – | |
![]() | 665008113322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 1 | Female | Terminal Housing | – | – | – | Cable | – | – | 11 | – | – | Bag | WR-WTB 1.00 mm Female Terminal Housing | 645001 | – | |
![]() | 665108131822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 1 | Male | Horizontal | SMT | 1 | 50 | PCB | 20 | max. | 10 | – | – | Tape and Reel | WR-WTB 1.00 mm Male Header | 645001 | – | |
![]() | 665308124022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 1 | Male | Vertical | SMT | 1 | 50 | PCB | 20 | max. | 10 | – | – | Tape and Reel with Cap | WR-WTB 1.00 mm Male Header | 645001 | – | |
![]() | 665010113322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 1 | Female | Terminal Housing | – | – | – | Cable | – | – | 13 | – | – | Bag | WR-WTB 1.00 mm Female Terminal Housing | 612690 645001 | – | |
![]() | 665110131822 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 1 | Male | Horizontal | SMT | 1 | 50 | PCB | 20 | max. | 12 | – | – | Tape and Reel | WR-WTB 1.00 mm Male Header | 612690 645001 | – | |
![]() | 665310124022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 1 | Male | Vertical | SMT | 1 | 50 | PCB | 20 | max. | 12 | – | – | Tape and Reel with Cap | WR-WTB 1.00 mm Male Header | 612690 645001 | – | |
![]() | 665100130115 | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | – | 1 | Female | Pre-crimped Cable | – | – | – | Cable | – | – | 150 | 30 (AWG) | – | Bag | WR-WTB Pre-crimped wire | – | – | |
![]() | 665165128130 | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | – | 1 | Female | Pre-crimped Cable | – | – | – | Cable | – | – | 300 | 28 (AWG) | – | Bag | WR-WTB Pre-crimped wire | – | – | |
![]() | 600665232280 | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | – | 1 | Tool | Crimping Tool | – | – | – | – | – | – | – | 32 to 28 (AWG) | – | – | WR-WTB Manual Crimping Tool | – | WR-WTB 1.00 mm Female Crimp Terminal | |
![]() | 600002 | SPEC | 1 files | Active i| Production is active. Expected lifetime: >10 years. | – | – | Tool | Insulation Stripper | – | – | – | Cable | – | – | – | – | – | – | WR-WTB Manual Insulation Stripper | – | – | |
![]() | 66500113722 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | – | 1 | Female | Crimp Terminal | – | 1 | 50 | Cable | 20 | max. | – | 28 to 32 (AWG) | 0.081 to 0.032 (mm²) | Big Reel | WR-WTB 1.00 mm Female Crimp Terminal | – | 600665232280 600665401 | |
![]() | 66500113722DEC | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | – | 1 | Female | Crimp Terminal | – | 1 | 50 | Cable | 20 | max. | – | 28 to 32 (AWG) | 0.081 to 0.032 (mm²) | Bag | WR-WTB 1.00 mm Female Crimp Terminal | 612690 645001 | 600665232280 | |
![]() | 66510113722 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | – | 1 | Female | Crimp Terminal | – | 1 | 50 | Cable | 20 | max. | – | 28 to 32 (AWG) | 0.081 to 0.032 (mm²) | Small Reel | WR-WTB 1.00 mm Female Crimp Terminal | – | 600665401 600665232280 | |
![]() | 600665401 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | – | 1 | Tool | Mini Applicator | – | – | – | – | – | – | – | – | – | – | WR-WTB Automatic Crimping Tool | – | WR-WTB 1.00 mm Female Crimp Terminal | |
![]() | 600665401001 | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | – | 1 | Tool | Wear Parts | – | – | – | – | – | – | – | – | – | – | WR-WTB Automatic Crimping Tool | – | – |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Pitch (mm) | Gender | Type | Mount | IR (A) | Working Voltage (V (AC)) | PCB/Cable/Panel | Contact Resistance (mΩ) | Tol. R | L (mm) | Stranded Wire Section (AWG) | Stranded Wire Section (Metric) | Packaging | Product series | Design Kit | Use with | Samples |
---|