- WR- MPC4 4.20 mm Male Single Row Vertical HeaderPins 2 to 5 pcs |Gender Male |Mount THT
- WR-MPC4 4.20 mm Male Single Row Vertical Header w. Mounting PegsPins 3 to 5 pcs |Gender Male |Mount THT
- WR-MPC4 4.20 mm Male Single Row Angled HeaderPins 2 to 5 pcs |Gender Male |Mount THT
- WR-MPC4 4.20 mm Male Single Row Angled Header w. Mounting PegsPins 2 to 5 pcs |Gender Male |Mount THT
- WR-MPC4 4.20 mm Male Single Row Angled Header w. Mounting Flanges for Screw-in RetentionPins 2 to 5 pcs |Gender Male |Mount THT
- WR-MPC4 4.20 mm Male Single Row Plug w. Panel Mounting EarsPins 2 to 5 pcs |Gender Male
- WR-MPC4 4.20 mm Female Single Row PlugPins 2 to 5 pcs |Gender Female
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Pitch (mm) | IR (A) | Gender | Type | Rows | Mount | Working Voltage (V (AC)) | PCB/Cable/Panel | L (mm) | Packaging | Product series | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 649002013322 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 4.2 | – | Female | Receptacle Housing | Single | – | – | Cable | 9.6 | Bag | WR-MPC4 4.20 mm Female Single Row Plug | 649001 | |
![]() | 64900211022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 4.2 | 9 | Male | Right Angled | Single | THT | 600 | PCB | 19.6 | Tray | WR-MPC4 4.20 mm Male Single Row Angled Header w. Mounting Flanges for Screw-in Retention | 649001 | |
![]() | 64900211122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 4.2 | 9 | Male | Vertical | Single | THT | 600 | PCB | 9.6 | Tray | WR- MPC4 4.20 mm Male Single Row Vertical Header | 649001 | |
![]() | 64900211822 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 4.2 | – | Male | Plug Housing | Single | – | – | Cable/Panel | – | Bag | WR-MPC4 4.20 mm Male Single Row Plug w. Panel Mounting Ears | 649001 | |
![]() | 649002127222 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 4.2 | 9 | Male | Right Angled | Single | THT | 600 | PCB | 9.6 | Tray | WR-MPC4 4.20 mm Male Single Row Angled Header w. Mounting Pegs | 649001 | |
![]() | 64900219522 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | 4.2 | 9 | Male | Right Angled | Single | THT | 600 | PCB | 9.6 | Tray | WR-MPC4 4.20 mm Male Single Row Angled Header | 649001 | |
![]() | 649003013322 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 4.2 | – | Female | Receptacle Housing | Single | – | – | Cable | 13.8 | Bag | WR-MPC4 4.20 mm Female Single Row Plug | 612690 649001 | |
![]() | 64900311022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 4.2 | 9 | Male | Right Angled | Single | THT | 600 | PCB | 23.8 | Tray | WR-MPC4 4.20 mm Male Single Row Angled Header w. Mounting Flanges for Screw-in Retention | 649001 | |
![]() | 64900311122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 4.2 | 9 | Male | Vertical | Single | THT | 600 | PCB | 13.8 | Tray | WR- MPC4 4.20 mm Male Single Row Vertical Header | 649001 | |
![]() | 64900311822 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 4.2 | – | Male | Plug Housing | Single | – | – | Cable/Panel | – | Bag | WR-MPC4 4.20 mm Male Single Row Plug w. Panel Mounting Ears | 612690 649001 | |
![]() | 649003121732 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 4.2 | 9 | Male | Vertical | Single | THT | 600 | PCB | 13.8 | Tray | WR-MPC4 4.20 mm Male Single Row Vertical Header w. Mounting Pegs | 649001 | |
![]() | 649003127222 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 4.2 | 9 | Male | Right Angled | Single | THT | 600 | PCB | 13.8 | Tray | WR-MPC4 4.20 mm Male Single Row Angled Header w. Mounting Pegs | 612690 649001 | |
![]() | 64900319522 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | 4.2 | 9 | Male | Right Angled | Single | THT | 600 | PCB | 13.8 | Tray | WR-MPC4 4.20 mm Male Single Row Angled Header | 649001 | |
![]() | 649004013322 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 4.2 | – | Female | Receptacle Housing | Single | – | – | Cable | 18 | Bag | WR-MPC4 4.20 mm Female Single Row Plug | 649001 | |
![]() | 64900411022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 4.2 | 8 | Male | Right Angled | Single | THT | 600 | PCB | 28 | Tray | WR-MPC4 4.20 mm Male Single Row Angled Header w. Mounting Flanges for Screw-in Retention | 649001 | |
![]() | 64900411122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 4.2 | 8 | Male | Vertical | Single | THT | 600 | PCB | 18 | Tray | WR- MPC4 4.20 mm Male Single Row Vertical Header | 612690 649001 | |
![]() | 64900411822 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 4.2 | – | Male | Plug Housing | Single | – | – | Cable/Panel | – | Bag | WR-MPC4 4.20 mm Male Single Row Plug w. Panel Mounting Ears | 649001 | |
![]() | 649004121732 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 4.2 | 8 | Male | Vertical | Single | THT | 600 | PCB | 18 | Tray | WR-MPC4 4.20 mm Male Single Row Vertical Header w. Mounting Pegs | 649001 | |
![]() | 649004127222 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 4.2 | 8 | Male | Right Angled | Single | THT | 600 | PCB | 18 | Tray | WR-MPC4 4.20 mm Male Single Row Angled Header w. Mounting Pegs | 649001 | |
![]() | 64900419522 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | 4.2 | 8 | Male | Right Angled | Single | THT | 600 | PCB | 18 | Tray | WR-MPC4 4.20 mm Male Single Row Angled Header | 649001 | |
![]() | 649005013322 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | 4.2 | – | Female | Receptacle Housing | Single | – | – | Cable | 22.2 | Bag | WR-MPC4 4.20 mm Female Single Row Plug | 649001 | |
![]() | 64900511022 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | 4.2 | 8 | Male | Right Angled | Single | THT | 600 | PCB | 32.2 | Tray | WR-MPC4 4.20 mm Male Single Row Angled Header w. Mounting Flanges for Screw-in Retention | 649001 | |
![]() | 64900511122 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | 4.2 | 8 | Male | Vertical | Single | THT | 600 | PCB | 22.2 | Tray | WR- MPC4 4.20 mm Male Single Row Vertical Header | 649001 | |
![]() | 64900511822 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | 4.2 | – | Male | Plug Housing | Single | – | – | Cable/Panel | – | Bag | WR-MPC4 4.20 mm Male Single Row Plug w. Panel Mounting Ears | 649001 | |
![]() | 649005121732 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | 4.2 | 8 | Male | Vertical | Single | THT | 600 | PCB | 22.2 | Tray | WR-MPC4 4.20 mm Male Single Row Vertical Header w. Mounting Pegs | 649001 | |
![]() | 649005127222 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | 4.2 | 8 | Male | Right Angled | Single | THT | 600 | PCB | 22.2 | Tray | WR-MPC4 4.20 mm Male Single Row Angled Header w. Mounting Pegs | 649001 | |
![]() | 64900519522 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | 4.2 | 8 | Male | Right Angled | Single | THT | 600 | PCB | 22.2 | Tray | WR-MPC4 4.20 mm Male Single Row Angled Header | 649001 |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Pitch (mm) | IR (A) | Gender | Type | Rows | Mount | Working Voltage (V (AC)) | PCB/Cable/Panel | L (mm) | Packaging | Product series | Design Kit | Samples |
---|