Pre-Crimped Wire
Order Code | Datasheet | Downloads | Status | Gender | Stranded Wire Section (AWG) | Stranded Wire Section (Metric) | L (mm) | PCB/Cable/Panel | Type | Packaging | Product series | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 649549516030 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | Female | 16 (AWG) | 1.31 (mm²) | 300 | Cable | Pre-crimped Cable | Bag | WR-MPC4 Female Pre-crimped wire | |
![]() | 649649618030 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | Female | 18 (AWG) | 0.823 (mm²) | 300 | Cable | Pre-crimped Cable | Bag | WR-MPC4 Female Pre-crimped wire | |
![]() | 649749722030 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | Female | 22 (AWG) | 0.326 (mm²) | 300 | Cable | Pre-crimped Cable | Bag | WR-MPC4 Female Pre-crimped wire | |
![]() | 649500116015 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | Female | 16 (AWG) | 1.31 (mm²) | 150 | Cable | Pre-crimped Cable | Bag | WR-MPC4 Female Pre-crimped wire | |
![]() | 649700126015 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | Female | 26 (AWG) | 0.13 (mm²) | 150 | Cable | Pre-crimped Cable | Bag | WR-MPC4 Female Pre-crimped wire | |
![]() | 649049022030 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | Male | 22 (AWG) | 0.326 (mm²) | 300 | Cable | Pre-crimped Cable | Bag | WR-MPC4 Male Pre-crimped wire | |
![]() | 649849816030 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | Male | 16 (AWG) | 1.31 (mm²) | 300 | Cable | Pre-crimped Cable | Bag | WR-MPC4 Male Pre-crimped wire | |
![]() | 649949918030 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | Male | 18 (AWG) | 0.823 (mm²) | 300 | Cable | Pre-crimped Cable | Bag | WR-MPC4 Male Pre-crimped wire | |
![]() | 649800116015 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | Male | 16 (AWG) | 1.31 (mm²) | 150 | Cable | Pre-crimped Cable | Bag | WR-MPC4 Male Pre-crimped wire | |
![]() | 649000126015 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | Male | 26 (AWG) | 0.129 (mm²) | 150 | Cable | Pre-crimped Cable | Bag | WR-MPC4 Male Pre-crimped wire |
Order Code | Datasheet | |
---|---|---|
![]() | 649549516030 | SPEC |
![]() | 649649618030 | SPEC |
![]() | 649749722030 | SPEC |
![]() | 649500116015 | SPEC |
![]() | 649700126015 | SPEC |
![]() | 649049022030 | SPEC |
![]() | 649849816030 | SPEC |
![]() | 649949918030 | SPEC |
![]() | 649800116015 | SPEC |
![]() | 649000126015 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Gender | Stranded Wire Section (AWG) | Stranded Wire Section (Metric) | L (mm) | PCB/Cable/Panel | Type | Packaging | Product series | Samples |
---|