 | 691411510002 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Screwless Push In | PCB | No | Horizontal Cable Entry | 16 to 30 (AWG) 0.5 to 1.5 (mm²) | WR-TBL Series 4115 - 5.08 mm Screwless Horizontal Entry | 691001
| |
 | 691415520002 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Screwless | PCB | No | 45° | 18 to 22 (AWG) 0.823 to 0.326 (mm²) | WR-TBL Series 4155 - 5.08 mm Screwless 45° Entry | 691001
| |
 | 691416500002 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Screwless | PCB | No | Vertical | 16 to 30 (AWG) 1.31 to 0.0509 (mm²) | WR-TBL Series 4165 - 5.08 mm Screwless Vertical Entry | 691001
| |
 | 691406510002B | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Screwless Push In | PCB | Yes | Horizontal | 24 to 12 (AWG) 0.2 to 2.5 (mm²) | WR-TBL WR-TBL Series 4065B - Screwless Push In 5.08mm pitch - Horizontal cable entry - THT | – | |
 | 691408520002B | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Screwless Push In | PCB | Yes | 45° | 28 to 12 (AWG) 0.2 to 2.5 (mm²) | WR-TBL Series 4085B - Screwless Push In 5.08mm pitch - 45° cable entry - THT | 691001
| |
 | 691411510003 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | Screwless Push In | PCB | No | Horizontal Cable Entry | 16 to 30 (AWG) 0.5 to 1.5 (mm²) | WR-TBL Series 4115 - 5.08 mm Screwless Horizontal Entry | 691001
| |
 | 691415520003 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | Screwless | PCB | No | 45° | 18 to 22 (AWG) 0.823 to 0.326 (mm²) | WR-TBL Series 4155 - 5.08 mm Screwless 45° Entry | 691001
| |
 | 691416500003 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | Screwless | PCB | No | Vertical | 16 to 30 (AWG) 1.31 to 0.0509 (mm²) | WR-TBL Series 4165 - 5.08 mm Screwless Vertical Entry | 691001
| |
 | 691406510003B | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | Screwless Push In | PCB | Yes | Horizontal | 24 to 12 (AWG) 0.2 to 2.5 (mm²) | WR-TBL WR-TBL Series 4065B - Screwless Push In 5.08mm pitch - Horizontal cable entry - THT | – | |
 | 691408520003B | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | Screwless Push In | PCB | Yes | 45° | 28 to 12 (AWG) 0.2 to 2.5 (mm²) | WR-TBL Series 4085B - Screwless Push In 5.08mm pitch - 45° cable entry - THT | – | |
 | 691411510004 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Screwless Push In | PCB | No | Horizontal Cable Entry | 16 to 30 (AWG) 0.5 to 1.5 (mm²) | WR-TBL Series 4115 - 5.08 mm Screwless Horizontal Entry | – | |
 | 691415520004 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Screwless | PCB | No | 45° | 18 to 22 (AWG) 0.823 to 0.326 (mm²) | WR-TBL Series 4155 - 5.08 mm Screwless 45° Entry | – | |
 | 691416500004 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Screwless | PCB | No | Vertical | 16 to 30 (AWG) 1.31 to 0.0509 (mm²) | WR-TBL Series 4165 - 5.08 mm Screwless Vertical Entry | – | |
 | 691406510004B | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Screwless Push In | PCB | Yes | Horizontal | 24 to 12 (AWG) 0.2 to 2.5 (mm²) | WR-TBL WR-TBL Series 4065B - Screwless Push In 5.08mm pitch - Horizontal cable entry - THT | – | |
 | 691408520004B | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Screwless Push In | PCB | Yes | 45° | 28 to 12 (AWG) 0.2 to 2.5 (mm²) | WR-TBL Series 4085B - Screwless Push In 5.08mm pitch - 45° cable entry - THT | – | |
 | 691411510005 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | Screwless Push In | PCB | No | Horizontal Cable Entry | 16 to 30 (AWG) 0.5 to 1.5 (mm²) | WR-TBL Series 4115 - 5.08 mm Screwless Horizontal Entry | – | |
 | 691415520005 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | Screwless | PCB | No | 45° | 18 to 22 (AWG) 0.823 to 0.326 (mm²) | WR-TBL Series 4155 - 5.08 mm Screwless 45° Entry | – | |
 | 691416500005 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | Screwless | PCB | No | Vertical | 16 to 30 (AWG) 1.31 to 0.0509 (mm²) | WR-TBL Series 4165 - 5.08 mm Screwless Vertical Entry | – | |
 | 691406510005B | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | Screwless Push In | PCB | Yes | Horizontal | 24 to 12 (AWG) 0.2 to 2.5 (mm²) | WR-TBL WR-TBL Series 4065B - Screwless Push In 5.08mm pitch - Horizontal cable entry - THT | – | |
 | 691408520005B | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | Screwless Push In | PCB | Yes | 45° | 28 to 12 (AWG) 0.2 to 2.5 (mm²) | WR-TBL Series 4085B - Screwless Push In 5.08mm pitch - 45° cable entry - THT | – | |
 | 691411510006 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Screwless Push In | PCB | No | Horizontal Cable Entry | 16 to 30 (AWG) 0.5 to 1.5 (mm²) | WR-TBL Series 4115 - 5.08 mm Screwless Horizontal Entry | – | |
 | 691415520006 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Screwless | PCB | No | 45° | 18 to 22 (AWG) 0.823 to 0.326 (mm²) | WR-TBL Series 4155 - 5.08 mm Screwless 45° Entry | – | |
 | 691416500006 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Screwless | PCB | No | Vertical | 16 to 30 (AWG) 1.31 to 0.0509 (mm²) | WR-TBL Series 4165 - 5.08 mm Screwless Vertical Entry | – | |
 | 691406510006B | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Screwless Push In | PCB | Yes | Horizontal | 24 to 12 (AWG) 0.2 to 2.5 (mm²) | WR-TBL WR-TBL Series 4065B - Screwless Push In 5.08mm pitch - Horizontal cable entry - THT | – | |
 | 691408520006B | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Screwless Push In | PCB | Yes | 45° | 28 to 12 (AWG) 0.2 to 2.5 (mm²) | WR-TBL Series 4085B - Screwless Push In 5.08mm pitch - 45° cable entry - THT | – | |
 | 691411510007 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | Screwless Push In | PCB | No | Horizontal Cable Entry | 16 to 30 (AWG) 0.5 to 1.5 (mm²) | WR-TBL Series 4115 - 5.08 mm Screwless Horizontal Entry | – | |
 | 691416500007 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | Screwless | PCB | No | Vertical | 16 to 30 (AWG) 1.31 to 0.0509 (mm²) | WR-TBL Series 4165 - 5.08 mm Screwless Vertical Entry | – | |
 | 691411510008 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Screwless Push In | PCB | No | Horizontal Cable Entry | 16 to 30 (AWG) 0.5 to 1.5 (mm²) | WR-TBL Series 4115 - 5.08 mm Screwless Horizontal Entry | – | |
 | 691416500008 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Screwless | PCB | No | Vertical | 16 to 30 (AWG) 1.31 to 0.0509 (mm²) | WR-TBL Series 4165 - 5.08 mm Screwless Vertical Entry | – | |
 | 691411510009 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | Screwless Push In | PCB | No | Horizontal Cable Entry | 16 to 30 (AWG) 0.5 to 1.5 (mm²) | WR-TBL Series 4115 - 5.08 mm Screwless Horizontal Entry | – | |
 | 691416500009 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | Screwless | PCB | No | Vertical | 16 to 30 (AWG) 1.31 to 0.0509 (mm²) | WR-TBL Series 4165 - 5.08 mm Screwless Vertical Entry | – | |
 | 691411510010 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Screwless Push In | PCB | No | Horizontal Cable Entry | 16 to 30 (AWG) 0.5 to 1.5 (mm²) | WR-TBL Series 4115 - 5.08 mm Screwless Horizontal Entry | – | |
 | 691416500010 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Screwless | PCB | No | Vertical | 16 to 30 (AWG) 1.31 to 0.0509 (mm²) | WR-TBL Series 4165 - 5.08 mm Screwless Vertical Entry | – | |
 | 691411510011 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 11 | Screwless Push In | PCB | No | Horizontal Cable Entry | 16 to 30 (AWG) 0.5 to 1.5 (mm²) | WR-TBL Series 4115 - 5.08 mm Screwless Horizontal Entry | – | |
 | 691411510012 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | Screwless Push In | PCB | No | Horizontal Cable Entry | 16 to 30 (AWG) 0.5 to 1.5 (mm²) | WR-TBL Series 4115 - 5.08 mm Screwless Horizontal Entry | – | |