 | | SPEC2, Plug with Rising Cage Clamp, Cable | | Downloads3 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins2 | ApplicationPlug with Rising Cage Clamp | PCB/Cable/PanelCable | ModularityNo | TypeVertical Cable Entry | Wire Section 12 to 24 (AWG) 0.2 to 2.5 (mm²) | | | |
 | | SPEC2, Plug with Rising Cage Clamp, Cable | | Downloads3 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins2 | ApplicationPlug with Rising Cage Clamp | PCB/Cable/PanelCable | ModularityNo | TypeHorizontal Cable Entry | Wire Section 12 to 24 (AWG) 3.31 to 0.205 (mm²) | | Design Kit – | |
 | | SPEC2, Plug with Rising Cage Clamp, Cable | | Downloads3 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins2 | ApplicationPlug with Rising Cage Clamp | PCB/Cable/PanelCable | ModularityNo | TypeHorizontal Cable Entry | Wire Section 12 to 24 (AWG) 3.31 to 0.205 (mm²) | | | |
 | | SPEC2, Plug with Rising Cage Clamp, Cable | | Downloads3 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins2 | ApplicationPlug with Rising Cage Clamp | PCB/Cable/PanelCable | ModularityNo | TypeHorizontal Cable Entry | Wire Section 12 to 24 (AWG) 3.31 to 0.205 (mm²) | | Design Kit – | |
 | | | | Downloads3 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins2 | ApplicationPluggable | PCB/Cable/PanelCable | ModularityNo | TypeVertical Cable Entry | Wire Section 12 to 24 (AWG) 3.31 to 0.205 (mm²) | | | |
 | | SPEC2, Plug with Rising Cage Clamp, Cable | | Downloads3 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins2 | ApplicationPlug with Rising Cage Clamp | PCB/Cable/PanelCable | ModularityNo | TypeVertical Cable Entry | Wire Section 12 to 24 (AWG) 3.31 to 0.205 (mm²) | | | |
 | | SPEC2, Plug with Rising Cage Clamp, Cable | | Downloads3 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins2 | ApplicationPlug with Rising Cage Clamp | PCB/Cable/PanelCable | ModularityNo | TypeHorizontal Cable Entry | Wire Section 12 to 24 (AWG) 3.31 to 0.205 (mm²) | | Design Kit – | |
 | | SPEC2, Plug with Rising Cage Clamp, Cable | | Downloads3 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins2 | ApplicationPlug with Rising Cage Clamp | PCB/Cable/PanelCable | ModularityNo | TypeVertical Cable Entry | Wire Section 24 to 8 (AWG) 0.75 to 10 (mm²) | | Design Kit – | |
 | | SPEC3, Plug with Rising Cage Clamp, Cable | | Downloads3 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins3 | ApplicationPlug with Rising Cage Clamp | PCB/Cable/PanelCable | ModularityNo | TypeVertical Cable Entry | Wire Section 12 to 24 (AWG) 0.2 to 2.5 (mm²) | | Design Kit – | |
 | | SPEC3, Plug with Rising Cage Clamp, Cable | | Downloads3 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins3 | ApplicationPlug with Rising Cage Clamp | PCB/Cable/PanelCable | ModularityNo | TypeHorizontal Cable Entry | Wire Section 12 to 24 (AWG) 3.31 to 0.205 (mm²) | | Design Kit – | |
 | | SPEC3, Plug with Rising Cage Clamp, Cable | | Downloads3 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins3 | ApplicationPlug with Rising Cage Clamp | PCB/Cable/PanelCable | ModularityNo | TypeHorizontal Cable Entry | Wire Section 12 to 24 (AWG) 3.31 to 0.205 (mm²) | | Design Kit – | |
 | | SPEC3, Plug with Rising Cage Clamp, Cable | | Downloads3 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins3 | ApplicationPlug with Rising Cage Clamp | PCB/Cable/PanelCable | ModularityNo | TypeHorizontal Cable Entry | Wire Section 12 to 24 (AWG) 3.31 to 0.205 (mm²) | | Design Kit – | |
 | | | | Downloads3 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins3 | ApplicationPluggable | PCB/Cable/PanelCable | ModularityNo | TypeVertical Cable Entry | Wire Section 12 to 24 (AWG) 3.31 to 0.205 (mm²) | | | |
 | | SPEC3, Plug with Rising Cage Clamp, Cable | | Downloads3 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins3 | ApplicationPlug with Rising Cage Clamp | PCB/Cable/PanelCable | ModularityNo | TypeVertical Cable Entry | Wire Section 12 to 24 (AWG) 3.31 to 0.205 (mm²) | | Design Kit – | |
 | | SPEC3, Plug with Rising Cage Clamp, Cable | | Downloads3 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins3 | ApplicationPlug with Rising Cage Clamp | PCB/Cable/PanelCable | ModularityNo | TypeHorizontal Cable Entry | Wire Section 12 to 24 (AWG) 3.31 to 0.205 (mm²) | | | |
 | | SPEC3, Plug with Rising Cage Clamp, Cable | | Downloads3 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins3 | ApplicationPlug with Rising Cage Clamp | PCB/Cable/PanelCable | ModularityNo | TypeVertical Cable Entry | Wire Section 24 to 8 (AWG) 0.75 to 10 (mm²) | | Design Kit – | |
 | | SPEC4, Plug with Rising Cage Clamp, Cable | | Downloads3 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins4 | ApplicationPlug with Rising Cage Clamp | PCB/Cable/PanelCable | ModularityNo | TypeVertical Cable Entry | Wire Section 12 to 24 (AWG) 0.2 to 2.5 (mm²) | | Design Kit – | |
 | | SPEC4, Plug with Rising Cage Clamp, Cable | | Downloads3 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins4 | ApplicationPlug with Rising Cage Clamp | PCB/Cable/PanelCable | ModularityNo | TypeHorizontal Cable Entry | Wire Section 12 to 24 (AWG) 3.31 to 0.205 (mm²) | | Design Kit – | |
 | | SPEC4, Plug with Rising Cage Clamp, Cable | | Downloads3 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins4 | ApplicationPlug with Rising Cage Clamp | PCB/Cable/PanelCable | ModularityNo | TypeHorizontal Cable Entry | Wire Section 12 to 24 (AWG) 3.31 to 0.205 (mm²) | | Design Kit – | |
 | | SPEC4, Plug with Rising Cage Clamp, Cable | | Downloads3 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins4 | ApplicationPlug with Rising Cage Clamp | PCB/Cable/PanelCable | ModularityNo | TypeHorizontal Cable Entry | Wire Section 12 to 24 (AWG) 3.31 to 0.205 (mm²) | | Design Kit – | |
 | | | | Downloads3 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins4 | ApplicationPluggable | PCB/Cable/PanelCable | ModularityNo | TypeVertical Cable Entry | Wire Section 12 to 24 (AWG) 3.31 to 0.205 (mm²) | | Design Kit – | |
 | | SPEC4, Plug with Rising Cage Clamp, Cable | | Downloads3 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins4 | ApplicationPlug with Rising Cage Clamp | PCB/Cable/PanelCable | ModularityNo | TypeVertical Cable Entry | Wire Section 12 to 24 (AWG) 3.31 to 0.205 (mm²) | | Design Kit – | |
 | | SPEC4, Plug with Rising Cage Clamp, Cable | | Downloads3 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins4 | ApplicationPlug with Rising Cage Clamp | PCB/Cable/PanelCable | ModularityNo | TypeHorizontal Cable Entry | Wire Section 12 to 24 (AWG) 3.31 to 0.205 (mm²) | | Design Kit – | |
 | | SPEC4, Plug with Rising Cage Clamp, Cable | | Downloads3 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins4 | ApplicationPlug with Rising Cage Clamp | PCB/Cable/PanelCable | ModularityNo | TypeVertical Cable Entry | Wire Section 24 to 8 (AWG) 0.75 to 10 (mm²) | | Design Kit – | |
 | | SPEC5, Plug with Rising Cage Clamp, Cable | | Downloads3 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins5 | ApplicationPlug with Rising Cage Clamp | PCB/Cable/PanelCable | ModularityNo | TypeVertical Cable Entry | Wire Section 12 to 24 (AWG) 0.2 to 2.5 (mm²) | | Design Kit – | |
 | | SPEC5, Plug with Rising Cage Clamp, Cable | | Downloads3 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins5 | ApplicationPlug with Rising Cage Clamp | PCB/Cable/PanelCable | ModularityNo | TypeHorizontal Cable Entry | Wire Section 12 to 24 (AWG) 3.31 to 0.205 (mm²) | | Design Kit – | |
 | | SPEC5, Plug with Rising Cage Clamp, Cable | | Downloads3 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins5 | ApplicationPlug with Rising Cage Clamp | PCB/Cable/PanelCable | ModularityNo | TypeHorizontal Cable Entry | Wire Section 12 to 24 (AWG) 3.31 to 0.205 (mm²) | | Design Kit – | |
 | | SPEC5, Plug with Rising Cage Clamp, Cable | | Downloads3 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins5 | ApplicationPlug with Rising Cage Clamp | PCB/Cable/PanelCable | ModularityNo | TypeHorizontal Cable Entry | Wire Section 12 to 24 (AWG) 3.31 to 0.205 (mm²) | | Design Kit – | |
 | | | | Downloads3 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins5 | ApplicationPluggable | PCB/Cable/PanelCable | ModularityNo | TypeVertical Cable Entry | Wire Section 12 to 24 (AWG) 3.31 to 0.205 (mm²) | | Design Kit – | |
 | | SPEC5, Plug with Rising Cage Clamp, Cable | | Downloads3 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins5 | ApplicationPlug with Rising Cage Clamp | PCB/Cable/PanelCable | ModularityNo | TypeVertical Cable Entry | Wire Section 12 to 24 (AWG) 3.31 to 0.205 (mm²) | | Design Kit – | |
 | | SPEC5, Plug with Rising Cage Clamp, Cable | | Downloads3 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins5 | ApplicationPlug with Rising Cage Clamp | PCB/Cable/PanelCable | ModularityNo | TypeHorizontal Cable Entry | Wire Section 12 to 24 (AWG) 3.31 to 0.205 (mm²) | | Design Kit – | |
 | | SPEC5, Plug with Rising Cage Clamp, Cable | | Downloads3 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins5 | ApplicationPlug with Rising Cage Clamp | PCB/Cable/PanelCable | ModularityNo | TypeVertical Cable Entry | Wire Section 24 to 8 (AWG) 0.75 to 10 (mm²) | | Design Kit – | |
 | | SPEC6, Plug with Rising Cage Clamp, Cable | | Downloads3 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins6 | ApplicationPlug with Rising Cage Clamp | PCB/Cable/PanelCable | ModularityNo | TypeVertical Cable Entry | Wire Section 12 to 24 (AWG) 0.2 to 2.5 (mm²) | | Design Kit – | |
 | | SPEC6, Plug with Rising Cage Clamp, Cable | | Downloads3 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins6 | ApplicationPlug with Rising Cage Clamp | PCB/Cable/PanelCable | ModularityNo | TypeHorizontal Cable Entry | Wire Section 12 to 24 (AWG) 3.31 to 0.205 (mm²) | | Design Kit – | |
 | | SPEC6, Plug with Rising Cage Clamp, Cable | | Downloads3 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins6 | ApplicationPlug with Rising Cage Clamp | PCB/Cable/PanelCable | ModularityNo | TypeHorizontal Cable Entry | Wire Section 12 to 24 (AWG) 3.31 to 0.205 (mm²) | | Design Kit – | |
 | | SPEC6, Plug with Rising Cage Clamp, Cable | | Downloads3 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins6 | ApplicationPlug with Rising Cage Clamp | PCB/Cable/PanelCable | ModularityNo | TypeHorizontal Cable Entry | Wire Section 12 to 24 (AWG) 3.31 to 0.205 (mm²) | | Design Kit – | |
 | | | | Downloads3 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins6 | ApplicationPluggable | PCB/Cable/PanelCable | ModularityNo | TypeVertical Cable Entry | Wire Section 12 to 24 (AWG) 3.31 to 0.205 (mm²) | | Design Kit – | |
 | | SPEC6, Plug with Rising Cage Clamp, Cable | | Downloads3 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins6 | ApplicationPlug with Rising Cage Clamp | PCB/Cable/PanelCable | ModularityNo | TypeVertical Cable Entry | Wire Section 12 to 24 (AWG) 3.31 to 0.205 (mm²) | | Design Kit – | |
 | | SPEC6, Plug with Rising Cage Clamp, Cable | | Downloads3 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins6 | ApplicationPlug with Rising Cage Clamp | PCB/Cable/PanelCable | ModularityNo | TypeHorizontal Cable Entry | Wire Section 12 to 24 (AWG) 3.31 to 0.205 (mm²) | | Design Kit – | |
 | | SPEC6, Plug with Rising Cage Clamp, Cable | | Downloads3 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins6 | ApplicationPlug with Rising Cage Clamp | PCB/Cable/PanelCable | ModularityNo | TypeVertical Cable Entry | Wire Section 24 to 8 (AWG) 0.75 to 10 (mm²) | | Design Kit – | |
 | | SPEC7, Plug with Rising Cage Clamp, Cable | | Downloads3 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins7 | ApplicationPlug with Rising Cage Clamp | PCB/Cable/PanelCable | ModularityNo | TypeVertical Cable Entry | Wire Section 12 to 24 (AWG) 0.2 to 2.5 (mm²) | | Design Kit – | |
 | | | | Downloads3 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins7 | ApplicationPluggable | PCB/Cable/PanelCable | ModularityNo | TypeVertical Cable Entry | Wire Section 12 to 24 (AWG) 3.31 to 0.205 (mm²) | | Design Kit – | |
 | | SPEC7, Plug with Rising Cage Clamp, Cable | | Downloads3 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins7 | ApplicationPlug with Rising Cage Clamp | PCB/Cable/PanelCable | ModularityNo | TypeHorizontal Cable Entry | Wire Section 12 to 24 (AWG) 3.31 to 0.205 (mm²) | | Design Kit – | |
 | | SPEC7, Plug with Rising Cage Clamp, Cable | | Downloads3 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins7 | ApplicationPlug with Rising Cage Clamp | PCB/Cable/PanelCable | ModularityNo | TypeHorizontal Cable Entry | Wire Section 12 to 24 (AWG) 3.31 to 0.205 (mm²) | | Design Kit – | |
 | | SPEC7, Plug with Rising Cage Clamp, Cable | | Downloads3 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins7 | ApplicationPlug with Rising Cage Clamp | PCB/Cable/PanelCable | ModularityNo | TypeHorizontal Cable Entry | Wire Section 12 to 24 (AWG) 3.31 to 0.205 (mm²) | | Design Kit – | |
 | | SPEC7, Plug with Rising Cage Clamp, Cable | | Downloads3 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins7 | ApplicationPlug with Rising Cage Clamp | PCB/Cable/PanelCable | ModularityNo | TypeVertical Cable Entry | Wire Section 12 to 24 (AWG) 3.31 to 0.205 (mm²) | | Design Kit – | |
 | | SPEC7, Plug with Rising Cage Clamp, Cable | | Downloads3 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins7 | ApplicationPlug with Rising Cage Clamp | PCB/Cable/PanelCable | ModularityNo | TypeHorizontal Cable Entry | Wire Section 12 to 24 (AWG) 3.31 to 0.205 (mm²) | | Design Kit – | |
 | | SPEC8, Plug with Rising Cage Clamp, Cable | | Downloads3 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins8 | ApplicationPlug with Rising Cage Clamp | PCB/Cable/PanelCable | ModularityNo | TypeVertical Cable Entry | Wire Section 12 to 24 (AWG) 0.2 to 2.5 (mm²) | | Design Kit – | |
 | | SPEC8, Plug with Rising Cage Clamp, Cable | | Downloads3 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins8 | ApplicationPlug with Rising Cage Clamp | PCB/Cable/PanelCable | ModularityNo | TypeHorizontal Cable Entry | Wire Section 12 to 24 (AWG) 3.31 to 0.205 (mm²) | | Design Kit – | |
 | | SPEC8, Plug with Rising Cage Clamp, Cable | | Downloads3 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins8 | ApplicationPlug with Rising Cage Clamp | PCB/Cable/PanelCable | ModularityNo | TypeHorizontal Cable Entry | Wire Section 12 to 24 (AWG) 3.31 to 0.205 (mm²) | | Design Kit – | |
 | | SPEC8, Plug with Rising Cage Clamp, Cable | | Downloads3 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins8 | ApplicationPlug with Rising Cage Clamp | PCB/Cable/PanelCable | ModularityNo | TypeHorizontal Cable Entry | Wire Section 12 to 24 (AWG) 3.31 to 0.205 (mm²) | | Design Kit – | |
 | | | | Downloads3 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins8 | ApplicationPluggable | PCB/Cable/PanelCable | ModularityNo | TypeVertical Cable Entry | Wire Section 12 to 24 (AWG) 3.31 to 0.205 (mm²) | | Design Kit – | |
 | | SPEC8, Plug with Rising Cage Clamp, Cable | | Downloads3 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins8 | ApplicationPlug with Rising Cage Clamp | PCB/Cable/PanelCable | ModularityNo | TypeVertical Cable Entry | Wire Section 12 to 24 (AWG) 3.31 to 0.205 (mm²) | | Design Kit – | |
 | | SPEC8, Plug with Rising Cage Clamp, Cable | | Downloads3 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins8 | ApplicationPlug with Rising Cage Clamp | PCB/Cable/PanelCable | ModularityNo | TypeHorizontal Cable Entry | Wire Section 12 to 24 (AWG) 3.31 to 0.205 (mm²) | | Design Kit – | |
 | | SPEC12, Plug with Rising Cage Clamp, Cable | | Downloads3 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins12 | ApplicationPlug with Rising Cage Clamp | PCB/Cable/PanelCable | ModularityNo | TypeVertical Cable Entry | Wire Section 12 to 24 (AWG) 0.2 to 2.5 (mm²) | | Design Kit – | |
 | | | | Downloads3 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins12 | ApplicationPluggable | PCB/Cable/PanelCable | ModularityNo | TypeVertical Cable Entry | Wire Section 12 to 24 (AWG) 3.31 to 0.205 (mm²) | | Design Kit – | |
 | | SPEC12, Plug with Rising Cage Clamp, Cable | | Downloads3 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins12 | ApplicationPlug with Rising Cage Clamp | PCB/Cable/PanelCable | ModularityNo | TypeHorizontal Cable Entry | Wire Section 12 to 24 (AWG) 3.31 to 0.205 (mm²) | | Design Kit – | |
 | | SPEC12, Plug with Rising Cage Clamp, Cable | | Downloads3 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins12 | ApplicationPlug with Rising Cage Clamp | PCB/Cable/PanelCable | ModularityNo | TypeHorizontal Cable Entry | Wire Section 12 to 24 (AWG) 3.31 to 0.205 (mm²) | | Design Kit – | |
 | | SPEC12, Plug with Rising Cage Clamp, Cable | | Downloads3 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins12 | ApplicationPlug with Rising Cage Clamp | PCB/Cable/PanelCable | ModularityNo | TypeHorizontal Cable Entry | Wire Section 12 to 24 (AWG) 3.31 to 0.205 (mm²) | | Design Kit – | |
 | | SPEC12, Plug with Rising Cage Clamp, Cable | | Downloads3 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins12 | ApplicationPlug with Rising Cage Clamp | PCB/Cable/PanelCable | ModularityNo | TypeVertical Cable Entry | Wire Section 12 to 24 (AWG) 3.31 to 0.205 (mm²) | | Design Kit – | |
 | | SPEC12, Plug with Rising Cage Clamp, Cable | | Downloads3 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Pins12 | ApplicationPlug with Rising Cage Clamp | PCB/Cable/PanelCable | ModularityNo | TypeHorizontal Cable Entry | Wire Section 12 to 24 (AWG) 3.31 to 0.205 (mm²) | | Design Kit – | |