Socket Header
Order Code | Datasheet | Downloads | Pins | Rows | Gender | Type | IR (A) | Packaging | Product series | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
62200421821 | SPEC | 6 files | 4 | Dual | Socket Header | Straight | 1 | Tube | WR-PHD 1.27 mm Dual Socket Header | 613001 | ||
62300421021 | SPEC | 6 files | 4 | Dual | Socket Header | Straight | 1 | Tube | WR-PHD 1.27 mm SMT Dual Socket Header, H=4.50 mm | – | ||
62330421021 | SPEC | 6 files | 4 | Dual | Socket Header | Straight | 1 | Tape and Reel with Pad | WR-PHD 1.27 mm SMT Dual Socket Header, H=4.50 mm | – | ||
62200821821 | SPEC | 6 files | 8 | Dual | Socket Header | Straight | 1 | Tube | WR-PHD 1.27 mm Dual Socket Header | 613001 | ||
62300821021 | SPEC | 6 files | 8 | Dual | Socket Header | Straight | 1 | Tube | WR-PHD 1.27 mm SMT Dual Socket Header, H=4.50 mm | – | ||
62330821021 | SPEC | 6 files | 8 | Dual | Socket Header | Straight | 1 | Tape and Reel with Pad | WR-PHD 1.27 mm SMT Dual Socket Header, H=4.50 mm | 613001 | ||
62201021821 | SPEC | 6 files | 10 | Dual | Socket Header | Straight | 1 | Tube | WR-PHD 1.27 mm Dual Socket Header | 613001 | ||
62301021021 | SPEC | 6 files | 10 | Dual | Socket Header | Straight | 1 | Tube | WR-PHD 1.27 mm SMT Dual Socket Header, H=4.50 mm | – | ||
62331021021 | SPEC | 6 files | 10 | Dual | Socket Header | Straight | 1 | Tape and Reel with Pad | WR-PHD 1.27 mm SMT Dual Socket Header, H=4.50 mm | 613001 | ||
623310235321 | SPEC | 6 files | 10 | Dual | Socket Header | Bottom Entry | 1 | Tape and Reel with Pad | WR-PHD 1.27 mm SMT Dual Socket Header Bottom Entry, H=2.20 mm (Reel) | 612690 613001 | ||
62201421821 | SPEC | 6 files | 14 | Dual | Socket Header | Straight | 1 | Tube | WR-PHD 1.27 mm Dual Socket Header | 613001 | ||
62301421021 | SPEC | 6 files | 14 | Dual | Socket Header | Straight | 1 | Tube | WR-PHD 1.27 mm SMT Dual Socket Header, H=4.50 mm | – | ||
62331421021 | SPEC | 6 files | 14 | Dual | Socket Header | Straight | 1 | Tape and Reel with Pad | WR-PHD 1.27 mm SMT Dual Socket Header, H=4.50 mm | – | ||
62201621821 | SPEC | 6 files | 16 | Dual | Socket Header | Straight | 1 | Tube | WR-PHD 1.27 mm Dual Socket Header | 613001 | ||
62301621021 | SPEC | 6 files | 16 | Dual | Socket Header | Straight | 1 | Tube | WR-PHD 1.27 mm SMT Dual Socket Header, H=4.50 mm | – | ||
62331621021 | SPEC | 6 files | 16 | Dual | Socket Header | Straight | 1 | Tape and Reel with Pad | WR-PHD 1.27 mm SMT Dual Socket Header, H=4.50 mm | – | ||
62202021821 | SPEC | 6 files | 20 | Dual | Socket Header | Straight | 1 | Tube | WR-PHD 1.27 mm Dual Socket Header | 613001 | ||
62302021021 | SPEC | 6 files | 20 | Dual | Socket Header | Straight | 1 | Tube | WR-PHD 1.27 mm SMT Dual Socket Header, H=4.50 mm | – | ||
62332021021 | SPEC | 6 files | 20 | Dual | Socket Header | Straight | 1 | Tape and Reel with Pad | WR-PHD 1.27 mm SMT Dual Socket Header, H=4.50 mm | 613001 | ||
623326235321 | SPEC | 6 files | 26 | Dual | Socket Header | Bottom Entry | 1 | Tape and Reel with Pad | WR-PHD 1.27 mm SMT Dual Socket Header Bottom Entry, H=2.20 mm (Reel) | 613001 | ||
62202821821 | SPEC | 6 files | 28 | Dual | Socket Header | Straight | 1 | Tube | WR-PHD 1.27 mm Dual Socket Header | 613001 | ||
62302821021 | SPEC | 6 files | 28 | Dual | Socket Header | Straight | 1 | Tube | WR-PHD 1.27 mm SMT Dual Socket Header, H=4.50 mm | – | ||
62332821021 | SPEC | 6 files | 28 | Dual | Socket Header | Straight | 1 | Tape and Reel with Pad | WR-PHD 1.27 mm SMT Dual Socket Header, H=4.50 mm | 613001 | ||
623350235321 | SPEC | 6 files | 50 | Dual | Socket Header | Bottom Entry | 1 | Tape and Reel with Pad | WR-PHD 1.27 mm SMT Dual Socket Header Bottom Entry, H=2.20 mm (Reel) | 613001 |
Samples |
---|
Order Code | Datasheet | Downloads | Pins | Rows | Gender | Type | IR (A) | Packaging | Product series | Design Kit | Samples |
---|