Size | Dimensions | Mount | ||
---|---|---|---|---|
NEW | Straight Jack | THT | ||
NEW | Right Angle Jack | THT |
Characteristics
- Interface: MIL-STD-348
- Mating Cycle: 500 Cycles
- Impedance: 50Ω
- Insulation Resistance: 5000M Ω (min.)
- Withstanding Voltage: 1000Vrms (min.)
- Ingress Protection: None ⅼ IP67
- Mating: Screw (Recommended by torque wrench tool)
Applications
- Network and communications
- RF Test and measurement equipment
- Industrial applications
- Electronic device
- Outdoor or humidity environment
Application Notes
Products
All
Straight Jack
Right Angle Jack
Order Code | Datasheet | Downloads | Ingress Protection Code | t min (mm) | t max (mm) | f | Mount | Center Contact | Operating Temperature | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
63011052121510 | SPEC | 6 files | IP67 | – | 2.8 | DC~6 GHz | – | – | -65 °C up to +165 °C | 603301 | ||
63012052121509 | SPEC | 5 files | IP67 | – | 4.4 | DC~6 GHz | – | – | -65 °C up to +165 °C | 603301 612690 | ||
63011002124501 | SPEC | 6 files | None | – | – | DC~18 GHz | THT | Ø 1.27 | -65 °C up to +165 °C | 603301 612690 | ||
63011042124502 | SPEC | 6 files | None | – | 2.9 | DC~18 GHz | THT | Ø 1.27 | -65 °C up to +165 °C | 603301 | ||
63012002124503 | SPEC | 6 files | None | – | – | DC~18 GHz | THT | Ø 1.27 | -65 °C up to +165 °C | 603301 | ||
63012042124504 | SPEC | 6 files | None | 1.6 | 2.4 | DC~18 GHz | THT | Ø 1.27 | -65 °C up to +165 °C | 603301 |
Order Code | Datasheet | |
---|---|---|
63011052121510 | SPEC | |
63012052121509 | SPEC | |
63011002124501 | SPEC | |
63011042124502 | SPEC | |
63012002124503 | SPEC | |
63012042124504 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Ingress Protection Code | t min (mm) | t max (mm) | f | Mount | Center Contact | Operating Temperature | Design Kit | Samples |
---|
Design Kits
Assortments
Articles from this product series can be found in the following assortments: